Strong Points
-
Safe isolation
-
Modular product
Function
SIRCO VM1 are 3 or 4 pole modular manual transfer switches with visible breaking. They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 1999-12-01 |
---|---|
Country of origin | FR |
Discount Policy | 1CH40 |
Discount Policy Label | MANUAL COS |
Length of the product unit | 0.1155 |
Width of the product unit | 0.215 |
Depth of the product unit | 0.0905 |
Weight | 1.12 |
ETIM
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Max. rated operation voltage Ue AC [V] | 800 |
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 80 |
Number of poles | 4 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
Logistics
GTIN/EAN | 3596031221707 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 1.12 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 4 |
---|---|
Rated current | 80 |
Frame size | VM1 |