Strong Points
-
Plug & Play
-
Multifunction
-
Integrated
-
Compact
Function
DIRIS Digiware IO modules enrich the measurement system with multiple features:
- DIRIS Digiware IO-10 modules have 4 digital inputs and 2 digital outputs.
The 4 digital inputs can be used to monitor the status of third-party devices (position of protective devices, trip counter) or to collect pulses from multi-fluid meters.
The 2 digital outputs allow to remote control of third-party equipment signal. Alarms can be configured and assigned to the digital outputs.
- Thanks to their 2 analogue inputs, DIRIS Digiware IO-20 modules can collect data from analogue sensors (pressure, humidity, temperature...).
All the information reported by the IO-10 and IO-20 modules can be viewed on DIRIS Digiware D-xx displays and on Webview, the web server embedded in DIRIS G gateways and in the DIRIS Didiware D-70 display unit.
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002295 |
IGCC | 6042 |
Effective date | 2017-06-01 |
---|---|
Country of origin | FR |
Discount Policy | 1EN60 |
Discount Policy Label | MEASUREMENT SYSTEM PACKAGE |
Type of accessory/spare part | Other |
---|---|
Accessory | No |
Spare part | No |
GTIN/EAN | 3596032912949 |
---|---|
Customs number | 9030900000 |
Price unit | PC |
Weight of the packing unit | 0.09 |
Length of the packing unit | 0.03 |
Width of the packing unit | 0.08 |
Depth of the packing unit | 0.12 |
Conformity to standards |
|
---|
In/out | 2 analogue inputs |
---|---|
Model | IO-20 |
Type | Analogue input module |