Strong Points
-
Plug & Play
-
Flexible
-
Installation
Function
DC current sensors measure the DC load currents of an electrical installation and transmit information to the ldc measurement modules via an RJ12 connection on the side of the module and Molex on the side of the sensor.
The range comprises solid-core sensors ranging from 50 to 5000 A in various sizes allowing them to be used in new or existing electrical installations.
Up to 3 distinct DC sensors can be connected to the same DIRIS Digiware Idc module.
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002048 |
IGCC | 6042 |
Commerce
Effective date | 2018-02-01 |
---|---|
Country of origin | CN |
Discount Policy | 1EN30 |
Discount Policy Label | SENSORS |
ETIM
Model | Through-feed current converter |
---|---|
Rated primary current [A] | 200 |
Rated secondary current [A] | 0.1 |
Rated secondary apparent power [VA] | 0.1 |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 10 |
Calibrated | Yes |
With contact protection | Yes |
Height opening [mm] | 10.4..10.4 |
Width opening [mm] | 20.4..20.4 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Plug-in connection |
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596033011597 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit | 0.08 |
Length of the packing unit | 0.04 |
Width of the packing unit | 0.075 |
Depth of the packing unit | 0.095 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Model | DC |
---|---|
Opening | 10x20 |
Rated current | 200 |
Secondary rated current | Molex |