=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 83
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2014-02-14
Country of origin TN
Discount Policy 1CB78
Discount Policy Label ATYS P M
Length of the product unit 0.245
Width of the product unit 0.34
Depth of the product unit 0.0735
Weight 4.12
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 800
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 160
Rated permanent current at AC-23, 400 V [A] 160
Rated permanent current at AC-21, 400 V [A] 160
Rated short-time withstand current lcw [kA] 4
Rated operation power at AC-23, 400 V [kW] 80
Switching power at 400 V [kW] 80
Conditioned rated short-circuit current Iq [kA] 40
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 2
Motor drive optional No
Motor drive integrated Yes
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596032902025
Customs number 8536508090
Price unit PC
Weight of the packing unit 4.12
Norms
Conformity to standards CCC
Technical Characteristics
Control operator Automatic fully programmable
Number of poles 4
Rated current 160
Type ATSE
Frame size ATYS M

Resources & Documentation