Function

ATyS d M devices are single-phase or three-phase transfer switches that are remotely controlled using volt-free contacts from an external controller. They are modular products with positive break indication. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

Transfer Switch Selector
soft_141-web
Discover the switching solution to optimize your installation
The online configurator that will help you find the best switching equipment for your installations from 16A to 6300A.

Advantages

Secure

ATyS M have both electrical and mechanical interlocks for optimum security. They also feature a positive break indicator, confirming switch position with dual mechanical indicators for increased safety.

High-speed transfer

ATyS d M devices are based on a coil solution with rotating contacts, therefore ensuring an extremely short black-out duration (< 90ms).

Superior electrical performance

ATyS M devices are compliant with IEC 60947-6-1, the standard governing transfer switches. Their AC 33B characteristics (up to 125 A) allow the same product to be utilised for resistive and inductive loads.

Immune to voltage fluctuations

The power supply of the ATyS d M is only active during transfer. As the product is based on stable positions, it is not affected by network voltage fluctuations.

Documentation

  • PDF
    ATyS M range_UK declaration
    Select
  • PDF
    ATyS M - Implementation of standard IEC_EN 61439
    Select
  • PDF
    ATyS M Modular Transfer Switching Equipment
    Select
  • PDF
    ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UE declaration
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATYS d M 40 - 160A 4P - Remotely Operated Transfer Switching Equipment
    Select
  • PDF
    2024010305644099-CCC Certificate ATYS M 40A~160A T.pdf
    Select
  • PDF
    ATYS-d-M - Remotely operated Transfer Switching Equipment
    Select
  • ATyS d M - 4P 63A 230Vac CAD 93234006
  • ATyS d M - 2P 40A 230Vac CAD 93232004
  • ATyS d M - 2P 63A 230Vac CAD 93232006
  • ATyS d M - 2P 80A 230Vac CAD 93232008
  • ATyS d M - 2P 100A 230Vac CAD 93232010
  • ATyS d M - 2P 125A 230Vac CAD 93232012
  • ATyS d M - 2P 160A 230Vac CAD 93232016
  • ATyS d M - 4P 80A 230Vac CAD 93234008
  • ATyS d M - 4P 100A 230Vac CAD 93234010
  • ATyS d M - 4P 125A 230Vac CAD 93234012
  • ATyS d M - 4P 40A 230Vac CAD 93234004
  • ATyS d M - 4P 160A 230Vac CAD 93234016

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!