Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Discount Policy Label ATYS D M
Country of origin TN
Weight 3.5
Length of the product unit 0.245
Width of the product unit 0.235
Depth of the product unit 0.0735
Logistics
GTIN/EAN 3596032819347
Customs number 8536508090
Price unit PC
Weight of the packing unit 3.581
Length of the packing unit 0.115
Width of the packing unit 0.395
Depth of the packing unit 0.3
Norms
Conformity to standards
  • CCC
  • IEC
Technical Characteristics
Rated current 160
Transfer switch
Number of poles 2
Frame size ATYS M
Control operator RTSE
Type RTSE

Resources & Documentation