Description
The WEB/SNMP card allows direct connection of a UPS to the IPv4 or IPv6 Ethernet network, thereby enabling remote management of the STATYS XS — with protected access — using a web browser or an NMS application via SNMP protocol. Since the connection protocols used HTTPs, DHCP, SMTP, SNMP v3 and others ; it does not depend on the platform and operating system, it is extremely flexible and adaptable to all systems.
Service must be enabled Here.