U3Ryb25nIFBvaW50cw==
-
Tm8gYnJlYWsgYnlwYXNz
-
MTAwJSBtYW51ZmFjdHVyZXIgY2VydGlmaWVkIHNvbHV0aW9u
-
MjQvNyBtb25pdG9yaW5n
-
Q3VzdG9taXNlZCBzb2x1dGlvbg==
RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5177 |
Commerce
| Effective date | 2011-11-21 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 3941 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 550 |
| SVHC > 0.1 mass percentage? | No |
| RoHS applicable? | Yes |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 690 |
|---|---|
| Rated operating voltage [V] | 400..690 |
| Rated permanent current Iu [A] | 80 |
| Rated permanent current at AC-23, 400 V [A] | 80 |
| Rated permanent current at AC-21, 400 V [A] | 80 |
| Rated short-time withstand current lcw [kA] | 4 |
| Rated operation power at AC-23, 400 V [kW] | 80 |
| Conditioned rated short-circuit current Iq [kA] | 4 |
| Number of poles | 4 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Degree of protection (IP), front side | IP41 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | No |
| Version as reversing switch | Yes |
| Number of switches | 8 |
| Motor drive optional | No |
| Motor drive integrated | Yes |
| Voltage release optional | No |
| Device construction | Complete device in housing |
| Type of control element | Door coupling rotary drive |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Screw connection |
Logistics
| GTIN/EAN | 3596032635107 |
|---|---|
| Customs number | 8537109899 |
| Price unit | PC |
| Weight of the packing unit [kg] | 60 |
| Length of the packing unit [m] | 0.35 |
| Width of the packing unit [m] | 0.8 |
| Depth of the packing unit [m] | 0.8 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Control operator | Automatic programmable |
|---|---|
| Number of poles | 4 |
| Rated current [A] | 80 |
| Size | 1 |
| Frame size | ATYS M |
