U3Ryb25nIFBvaW50cw==

  • QSBzZWN1cmUgYW5kIHByb2Zlc3Npb25hbCBzdXBwbHkgY29udGludWl0eQ==

  • VGFpbG9yZWQgdG8gSVQgbmV0d29ya2luZw==

  • U2ltcGxlIHRvIGluc3RhbGw=

  • UHJvdGVjdGlvbiBmb3IgeW91ciBkYXRhIGxpbmU=

  • TWVldHMgcHJhY3RpY2FsIG5lZWRz

  • RWFzeSB0byB1c2UgYW5kIHRvIGludGVncmF0ZQ==

RnVuY3Rpb24=

VGhlIE5FVFlTIFBSIGlzIHRoZSBpZGVhbCBzb2x1dGlvbiBmb3IgcHJvdGVjdGluZyBzbWFsbCBzZXJ2ZXJzLCBuZXR3b3JraW5nIGRldmljZXMgYW5kIHBlcmlwaGVyYWxzLg==

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS PR-RT 3300VA/2700W 230V 50/60Hz WITH AVR, SINEWAVE,LCD PLUGS PROTECTED RJ45,1xUSB,1xRS232 BATTERY INCLUDED
Effective date 2012-09-01
Country of origin CN
Length of the product unit 0.087
Width of the product unit 0.44
Depth of the product unit 0.608
Weight 31.5
ETIM - Electrical characteristics
Input voltage [V] 161..276
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 230..230
Secondary frequency [Hz] 50..60
Output effective power [W] 2700
Output apparent power [VA] 3300
Number of phases secondary 1
SNMP Yes
Voltage type AC
Output power factor 0.8
ETIM - Mechanical characteristics
Height [mm] 87
Width [mm] 440
Depth [mm] 608
Weight [kg] 31.5
Construction type Free standing model
Input connection C20
Number of output connections C13 8
Number of output connections C19 1
ETIM - Technical features
USB interface No
Bridging time full load [min] 8.5
Suitable for network-management Yes
USV- technology Line-interactive
Overall efficiency [%] 98
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122515344
Customs number 8504409590
Weight of the packing unit 31.5
Length of the packing unit 0.608
Width of the packing unit 0.44
Depth of the packing unit 0.087
Norms
Conformity to standards IEC
Technical Characteristics
Depth 608
Height 87
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 440
Sn 3.3
Pn 2.7
Conf M2
Input voltage 230
Rate (min) 3.3
Rate (max) 3.3
Life Time 03-05
Typical Backup Time 8
Configuration Line-Interactive UPS with AVR

Resources & Documentation