U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121609 |
---|---|
ETIM Class | EC002704 |
IGCC | 4905 |
Commerce
Effective date | 2013-07-05 |
---|---|
Obsolescence date | 2021-07-31 |
Production ban date | 2021-07-31 |
Country of origin | ES |
Length of the product unit | 0.085 |
Width of the product unit | 0.0103 |
Depth of the product unit | 0.0105 |
Weight | 0.015 |
ETIM - Electrical characteristics
Breaking capacity [kA] | 30 |
---|---|
Voltage type | DC |
Rated current [A] | 20 |
Rated voltage [V] | 1200 |
Utilization category | gPV (photovoltaic protection) |
ETIM - Mechanical characteristics
Size | 14x51 mm |
---|
ETIM - Technical features
Model | Ceramic fuse |
---|
Logistics
GTIN/EAN | 3596032759018 |
---|---|
Customs number | 8536101090 |
Price unit | PC |
Weight of the packing unit | 0.015 |
Length of the packing unit | 0.01 |
Width of the packing unit | 0.01 |
Depth of the packing unit | 0.008 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | without striker |
---|---|
Fuse size | 10x85 |
Rated voltage | 1200 VDC |
Rated current | 20 |
Type | gPV |