U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 2015-03-16 |
---|---|
Country of origin | IN |
Length of the product unit | 0.061 |
Width of the product unit | 0.152 |
Depth of the product unit | 0.06 |
Weight | 1.95 |
ETIM - Electrical characteristics
Voltage type | DC |
---|---|
Rated current [A] | 250 |
Rated voltage DC [V] | 1000 |
Utilization category | gPV (photovoltaic protection) |
ETIM - Technical features
Fuse construction type according to IEC 60269 | NH2 |
---|
Logistics
GTIN/EAN | 3596032851071 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 1.95 |
Length of the packing unit | 0.165 |
Width of the packing unit | 0.075 |
Depth of the packing unit | 0.05 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | with T indicator |
---|---|
Fuse size | NH2 |
Rated voltage | 1000 VDC |
Rated current | 250 |
Type | gPV |