U3Ryb25nIFBvaW50cw==

  • SW1wcm92ZWQgc2FmZXR5

  • SGlnaCBicmVha2luZyBjYXBhY2l0eQ==

  • Rm9ybWF0IGFuZCBzcGVjaWZpYyBhY2Nlc3Nvcmllcw==

RnVuY3Rpb24=

Uk1zIGFyZSBtb2R1bGFyIGZ1c2UgZGlzY29ubmVjdCBzd2l0Y2hlcyBmb3IgY3lsaW5kcmljYWwgZnVzZXMuIFRoZXkgZW5zdXJlPGJyIC8+DQpzYWZlIGRpc2Nvbm5lY3Rpb24gYW5kIHByb3RlY3Rpb24gYWdhaW5zdCBzdXJnZXMgYW5kIHNob3J0LWNpcmN1aXRzIGluIGFueTxiciAvPg0KbG93IHZvbHRhZ2UgZWxlY3RyaWNhbCBjaXJjdWl0Lg==

Classification
UNSPSC 39121624
ETIM Class EC002705
IGCC 4974
Commerce
Effective date 2012-06-25
Country of origin ES
Length of the product unit 0.078
Width of the product unit 0.07
Depth of the product unit 0.058
Weight 0.061
ETIM - Electrical characteristics
Nominal voltage [V] 690
Number of poles 1
Concurrently switching neutral conductor Yes
ETIM - Mechanical characteristics
Built-in depth [mm] 40
Degree of protection (IP) IP2X
Mounting method DIN rail
For fuse size 10x38 mm
Width in number of modular spacings 1
ETIM - Technical features
Lockable Yes
With optical defect indication No
Logistics
GTIN/EAN 3596032686895
Customs number 8536105090
Price unit PC
Weight of the packing unit 0.06
Length of the packing unit 0.09
Width of the packing unit 0.065
Depth of the packing unit 0.02
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Fuse melting indicator No
Fuse size 10x38
Number of poles 1
Rated current 32
Size RM32