Function
SURGYS G40-FE surge arresters are designed to protect your low voltage distribution systems and electrical equipment. It acts against industrial operation surges and surges owing to lightning.
This type of surge arrester is particularly recommended where there is a risk of direct impact of lightning strikes, especially at the main switchboard level when electronic devices sensitive to surges are installed.
NEW: 4 P versions compatible with IT and TT arrangements.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Selection | 25 |
---|
Classification
UNSPSC | 39121620 |
---|---|
ETIM Class | EC000941 |
IGCC | 4951 |
Commerce
Effective date | 2000-12-14 |
---|---|
Country of origin | FR |
Discount Policy | 1CG30 |
Discount Policy Label | SURGYS SURGE ARREST. |
Logistics
GTIN/EAN | 3596031556915 |
---|---|
Customs number | 8535400090 |
Price unit | PC |
Weight of the packing unit | 1.145 |
Length of the packing unit | 0.115 |
Width of the packing unit | 0.075 |
Depth of the packing unit | 0.155 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of poles | 4 |
---|---|
Protection type | Type 1+2 |