U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122309 |
---|---|
ETIM Class | EC002048 |
IGCC | 5343 |
Commerce
Effective date | 2011-07-04 |
---|---|
Country of origin | FR |
ETIM - Electrical characteristics
Rated primary current [A] | 10 |
---|---|
Rated secondary current [A] | 0.016 |
Rated secondary apparent power [VA] | 0.02 |
Accuracy class | 3 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Opening diameter [mm] | 15 |
Snap mounting | No |
With copper rail | No |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Other |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596032613716 |
---|---|
Customs number | 8504312190 |
Price unit | PC |
Weight of the packing unit | 0.12 |
Length of the packing unit | 0.01 |
Width of the packing unit | 0.1 |
Depth of the packing unit | 0.1 |
Technical Characteristics
Model | DELTA IC 15 |
---|---|
Opening | Circular closed |
Size | 15 mm |