Strong Points
-
Easy to use
-
Detects wiring errors
-
Customisable
-
Compliant with IEC 61557-12
Function
The DIRIS A-30Â is a power monitoring device that provides the user with all of the measurements needed to complete energy efficiency projects and to assure the monitoring of electrical distribution.
All the information can be used and analysed remotely using energy efficiency software packages.
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2017-12-01 |
---|---|
Country of origin | TN |
Discount Policy | 1EM10 |
Discount Policy Label | MONITORING DEVICES |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Logistics
GTIN/EAN | 3596033014864 |
---|---|
Customs number | 9030310090 |
Price unit | PC |
Weight of the packing unit | 0.48 |
Length of the packing unit | 0.12 |
Width of the packing unit | 0.11 |
Depth of the packing unit | 0.11 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Analysis |
---|---|
Communication ports | Optional RS485 or Ethernet |
Communication protocols | Optional Modbus RTU, TCP or Profibus |
Model | A-30 |
Type | 12-48VDC |