Function

DIRIS A60 is a panel mounted multifunction meter which incorporates all functions of the DIRIS A40 with the addition of enhanced data logging functions, recording curves for quality events. All this information can be analysed remotely using the Analysis software which is available at no charge and can be downloaded from the SOCOMEC website www.socomec.com.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 33
Fill rate E-Order Selection 100
Classification
UNSPSC 83101808
ETIM Class EC002301
IGCC 6042
Commerce
Effective date 2009-04-28
Country of origin TN
Discount Policy 1EM10
Discount Policy Label MONITORING DEVICES
ETIM - Technical features
Ampere meter Yes
Blind power meter Yes
With rotational speed meter No
Frequency meter Yes
Pulse counter No
Voltmeter Yes
Effective power measurement device Yes
Logistics
GTIN/EAN 3596031961443
Customs number 9030310090
Price unit PC
Weight of the packing unit 0.69
Length of the packing unit 0.24
Width of the packing unit 0.16
Depth of the packing unit 0.12
Norms
Conformity to standards IEC
Technical Characteristics
Application Analysis
Communication ports Optional RS485 or Ethernet
Communication protocols Optional Modbus RTU, TCP or Profibus
Model A60

Resources & Documentation