U3Ryb25nIFBvaW50cw==

  • TUlEIGNlcnRpZmllZCBCK0QgbW9kdWxl

  • QmktZGlyZWN0aW9uYWwgbWV0ZXJpbmcgKGZvdXIgcXVhZHJhbnRzKQ==

  • TXVsdGktbWVhc3VyZW1lbnQgYW5kIGxvYWQgY3VydmU=

  • Q29tcGxpYW50IHdpdGggSUVDwqA2MTU1Ny0xMg==

  • RGV0ZWN0aW9uIG9mIGNvbm5lY3Rpb24gZXJyb3Jz

RnVuY3Rpb24=

VGhlIERJUklTIEExNCBpcyBhIG11bHRpLW1lYXN1cmVtZW50IGRldmljZSDigJMgTUlEIHN1aXRhYmxlIGZvciBMViBuZXR3b3Jrcy48YnIgLz4NCldpdGggaXQsIHlvdSBjYW4gdmlldyBhbGwgZWxlY3RyaWNhbCBwYXJhbWV0ZXJzIGFuZCBtYWtlIGZ1bGwgdXNlIG9mIHRoZSBtZWFzdXJlbWVudCwgZW5lcmd5IG1ldGVyaW5nIGFuZCBjb21tdW5pY2F0aW9uIGZ1bmN0aW9ucy4=

Classification
UNSPSC 83101808
ETIM Class EC002301
IGCC 6042
Commerce
Effective date 2015-11-25
Country of origin FR
ETIM - Electrical characteristics
Accuracy class active energy according to IEC 62053-22 0.2S
Accuracy class reactive energy according to IEC 62053-23 Other
Sampling frequency [Hz] 60
Number of voltage measurement inputs 3
Number of current measurement inputs 3
Voltage type (supply voltage) AC
Measuring range for frequency [Hz] 50..60
ETIM - Technical features
Ampere meter Yes
Blind power meter Yes
With rotational speed meter No
Frequency meter Yes
Pulse counter No
Voltmeter Yes
Effective power measurement device Yes
Display LCD
Remote display No
Logistics
GTIN/EAN 3596032884567
Customs number 9030310090
Price unit PC
Weight of the packing unit 0.47
Length of the packing unit 0.235
Width of the packing unit 0.125
Depth of the packing unit 0.162
Norms
Conformity to standards IEC
Technical Characteristics
Application Monitoring
Communication ports RS485
Communication protocols Modbus
Model A14
Type Door mounted

Resources & Documentation