Function

SIRCO VM1 are 3 or 4 pole modular manual transfer switches with visible breaking. They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 100
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 1999-12-01
Country of origin TN
Discount Policy 1CH40
Discount Policy Label MANUAL COS
Length of the product unit 0.1155
Width of the product unit 0.215
Depth of the product unit 0.0905
Weight 1.263
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 800
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 125
Rated permanent current at AC-23, 400 V [A] 63
Rated permanent current at AC-21, 400 V [A] 125
Rated operation power at AC-23, 400 V [kW] 30
Switching power at 400 V [kW] 30
Conditioned rated short-circuit current Iq [kA] 50
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Black
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 2
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Short thumb-grip
Interlockable Yes
Type of electrical connection of main circuit Cable clamp
Logistics
GTIN/EAN 3596031221387
Customs number 8536508090
Price unit PC
Weight of the packing unit 1.263
Length of the packing unit 0.25
Width of the packing unit 0.115
Depth of the packing unit 0.152
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Manual Direct : E1 / External : S1
Number of poles 3
Rated current 125
Frame size VM1

Resources & Documentation