Function

Enclosed changeover switches ensure the on-load transfer between two sources or loads, as well as providing safety isolation, for all low-voltage electrical circuits. In addition, they provide protection against contact with live parts and environmental elements such as dust, water and other hazards.
They enable the shutdown and lock out of the power supply as close to the equipment as possible.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 83
Fill rate E-Order Selection 100
Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5177
Commerce
Effective date 2018-06-01
Country of origin FR
Discount Policy 1CM40
Discount Policy Label ENCLOSED MANUAL COS
Length of the product unit 1.2
Width of the product unit 0.8
Depth of the product unit 0.5
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 1000
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 800
Rated permanent current at AC-23, 400 V [A] 800
Rated permanent current at AC-21, 400 V [A] 800
Rated short-time withstand current lcw [kA] 35
Rated operation power at AC-23, 400 V [kW] 450
Switching power at 400 V [kW] 450
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting No
Colour control element Black
Degree of protection (IP), front side IP65
ETIM - Technical features
Version as main switch No
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch Yes
Number of switches 2
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Type of control element Door coupling rotary drive
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596033029172
Customs number 8537109899
Price unit PC
Weight of the packing unit 100
Length of the packing unit 0.57
Width of the packing unit 0.8
Depth of the packing unit 1.2
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Front
Number of poles 4
Rated current 800
Size 1200x800x500
Frame size B6

Resources & Documentation