Function
ATEX enclosures fitted with SOCOMEC switches provide emergency breaking and maintenance and safety isolation for any low voltage electrical circuit which is in an area where there is a risk of explosion.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 29 |
---|---|
Fill rate E-Order Selection | 75 |
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5176 |
Commerce
Effective date | 2005-04-15 |
---|---|
Country of origin | FR |
Discount Policy | 1CN10 |
Discount Policy Label | STD SAFETY ENCL. |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 630 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Degree of protection (IP), front side | IP65 |
ETIM - Technical features
Version as main switch | No |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596031786312 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 55 |
Length of the packing unit | 0.53 |
Width of the packing unit | 0.8 |
Depth of the packing unit | 0.6 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Side |
---|---|
Number of poles | 3 |
Rated current | 630 |
Type | Steel safety enclosure |