Function
FUSOMAT fuse-combination switches are manually operated 3 or 4-pole load break switches with visible breaking and a remote tripping function.
They provide load operation, safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit. They can ensure the automatic opening of the circuit together with:
- Fuse blown detection system
- thermal relay
- Differential relay
- other safety devices
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 17 |
---|---|
Fill rate E-Order Selection | 80 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC001040 |
IGCC | 5291 |
Commerce
Effective date | 1992-02-27 |
---|---|
Obsolescence date | 2023-06-30 |
Production ban date | 2023-12-30 |
Country of origin | FR |
Discount Policy | 1CC60 |
Discount Policy Label | FUSOMAT_COMBINATION |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated permanent current Iu [A] | 400 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Cable entry | Top/bottom |
---|---|
Equipped with connectors | No |
Suitable for floor mounting | Yes |
Suitable for front mounting | Yes |
Suitable for busbar mounting | No |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as safety switch | Yes |
Suitable for fuses | Shape B1-B3 |
With error protection | No |
Type of electrical connection of main circuit | Bolt connection |
Type of control element | Long turning handle |
Position control element | Front side |
Motor drive optional | No |
Motor drive integrated | No |
Version as emergency stop installation | Yes |
Logistics
GTIN/EAN | 3596031186211 |
---|---|
Customs number | 8536309090 |
Price unit | PC |
Weight of the packing unit | 9.25 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse size | B1-B2-B3-B4 |
---|---|
Number of poles | 4 |
Rated current | 400 |
Type | I-0-Test |