U3Ryb25nIFBvaW50cw==

  • T3BlcmF0b3Igc2FmZXR5

  • SW5kdWN0aXZlIGxvYWQgYnJlYWtpbmcgKEFDMjMp

  • Um9idXN0IGRlc2lnbg==

  • T3BlcmF0aW5nIGNvbnRpbnVpdHk=

RnVuY3Rpb24=

U2FmZXR5IGVuY2xvc3VyZXMgZXF1aXBwZWQgd2l0aCBTT0NPTUVDIHN3aXRjaGVzIHByb3ZpZGUgZW1lcmdlbmN5IGJyZWFraW5nLCBicmVha2luZyBmb3IgbWVjaGFuaWNhbCBtYWludGVuYW5jZSwgc2FmZXR5IGlzb2xhdGlvbiBhbmQgbG9jayBvdXQgaW4gdGhlIHZpY2luaXR5IG9mIGFueSBsb3cgdm9sdGFnZSBmaW5hbCBjaXJjdWl0Lg==

Classification
UNSPSC 39122205
ETIM Class EC000216
IGCC 5176
Commerce
Effective date 1990-01-23
Country of origin FR
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 125
Rated permanent current at AC-23, 400 V [A] 125
Rated permanent current at AC-21, 400 V [A] 125
Rated operation power at AC-3, 400 V [kW] 125
Rated short-time withstand current lcw [kA] 4
Rated operation power at AC-23, 400 V [kW] 63
Switching power at 400 V [kW] 63
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting No
Colour control element Red
Degree of protection (IP), front side IP55
ETIM - Technical features
Version as main switch No
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Type of control element Door coupling rotary drive
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596031156689
Customs number 8536508090
Price unit PC
Weight of the packing unit 7.2
Length of the packing unit 0.43
Width of the packing unit 0.3
Depth of the packing unit 0.55
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Side
Number of poles 3
Rated current 125
Type Polyester safety enclosure

Resources & Documentation