U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002048 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | DE |
ETIM - Electrical characteristics
Rated primary current [A] | 200 |
---|---|
Rated secondary current [A] | 5 |
Rated secondary apparent power [VA] | 1.5 |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Height opening [mm] | 63..63 |
Width opening [mm] | 63..63 |
Opening diameter [mm] | 44 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Through-feed current converter |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596031092345 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit | 0.621 |
Length of the packing unit | 0.11 |
Width of the packing unit | 0.095 |
Depth of the packing unit | 0.06 |
Technical Characteristics
Model | TCB 44-63 |
---|---|
Opening | 63x10 - Diam.44 |
Rated current | 200 |
Secondary rated current | 5 |