U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002048 |
IGCC | 4186 |
Commerce
Effective date | 2004-07-26 |
---|---|
Country of origin | HU |
ETIM - Electrical characteristics
Rated primary current [A] | 1600 |
---|---|
Rated secondary current [A] | 5 |
Rated secondary apparent power [VA] | 10 |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Height opening [mm] | 85..85 |
Width opening [mm] | 165..165 |
Snap mounting | Yes |
With copper rail | No |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Attachable current transformer |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596031756414 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit | 3.505 |
Length of the packing unit | 0.08 |
Width of the packing unit | 0.2 |
Depth of the packing unit | 0.255 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | TO 816 |
---|---|
Opening | 85x165 |
Rated current | 1600 |
Secondary rated current | 5 |