Function
Easy to mount the current transformer on a DIN rail
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 14 |
---|
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002295 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | DE |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Technical features
Type of accessory/spare part | Installation mounting set |
---|---|
Accessory | Yes |
Spare part | Yes |
Logistics
GTIN/EAN | 3596031089864 |
---|---|
Customs number | 3926909790 |
Price unit | PC |
Weight of the packing unit | 0.01 |
Length of the packing unit | 0.065 |
Width of the packing unit | 0.045 |
Depth of the packing unit | 0.015 |
Technical Characteristics
Model | for TCB32-40, TRB70 |
---|---|
Size | N/A |
Type | DIN-rail mounting |