Function
Shunts provide indirect measurement of direct current by creating a standardised voltage drop.
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002303 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | ES |
Discount Policy | 1EA10 |
Discount Policy Label | CURRENT TRANSFORMER |
ETIM - Electrical characteristics
Primary current [A] | 25 |
---|---|
Secondary voltage [mV] | 100 |
Logistics
GTIN/EAN | 3596031089499 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit | 0.177 |
Length of the packing unit | 0.032 |
Width of the packing unit | 0.035 |
Depth of the packing unit | 0.157 |
Technical Characteristics
Rated voltage | 100 mV |
---|---|
Rated current | 25 |