Function

SURGYS TEL-3 surge arresters are designed for transient surge protection of equipment connected to telecommunications and data transmission networks.
These surge arresters must be installed on a symmetrical DIN rail and are available for most transmission lines: line voltage 170 V, throughput up to 10 Mbit/s. These products consist of 1 or 2 pairs with a detachable module for easy maintenance.

Conformity to standards

NF EN 61643-21
IEC 61643-21

References

SURGYS TEL-3 is available in X versions

Item Number of poles Protection type Network type Rated voltage Select
49853170 1 Low voltage Analogue phone line 170 V
49853171 2 Low voltage Analogue phone line 170 V

Advantages

1-pair or 2-pair version ("x2" model)

Ultra-compact design if multi-pair protection is needed.

Plug-in modules.

Quick maintenance on end-of-life modules.

End of life signal

Line interruptions trigger an alert.

Direct earthing

Earth bonding is made using a DIN rail fixing clip.

Common/differential protection modes.

Differential mode offers more efficient protection.

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!