Strong Points

Function

SIDERMAT combinations are manually operated 3 or 4-pole load break switches
with a remote tripping function.
They provide load operation, safety disconnection and protection against overloads and short-circuits in any low voltage electrical circuit. They can ensure the automatic opening of the
circuit together with:
- Fuse blown detection system (see DDMM or FMD)
- Thermal relay
- Differential relay (see RESYS)
- other safety devices

Advantages

Overload tripping

Opens remotely with voltage release device.

High breaking capacity

Protection against overloads and short-circuits thanks to high breaking capacity fuses (100 kA rms).

Improved safety

- Double breaking per phase.
- Visible breaking up to 1800 A.
- Positive break indication.
- IP2X protection on front panel with terminal shrouds.

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!