Function

The Delphys Green Power range is a monolithic UPS solution designed to meet performance and service continuity requirements.
Scalable up to 4MW, the Delphys GP covers a wide range of power which has proven itself to the most demanding customers in different types of high criticality applications.

Conformity to standards

IEC/EN 62040-1
AS 62040.1.1
AS 62040.1.2
IEC/EN 62040-2
AS 62040.2
IEC/EN 62040-3
AS 62040.3
CE, RCM (E2376)

ui/Thin/mkt-superior
Superior
Unrivalled power performance

Best in class & certified performance to optimise usage and Total Cost of Ownership

Advantages

Energy saving: high efficiency without compromise

- Offers the highest efficiency in the market using VFI – Double Conversion Mode, the only UPS working-mode that assures total load protection against all mains quality problems.
- Ultra high efficiency output independently tested and verified by an international certification organization in a wide range of load and voltage operating condition.
- Ultra high efficiency in VFI mode is provided by an innovative topology (3-Level technology) that has been developed for all the Green Power 2.0 UPS ranges.

Full rated power: kW=kVA

- No power downgrading when supplying the latest generation of servers (leading or unity power factor).
- Real full power, according to IEC 62040: kW=kVA (unity power factor design) means 25% more active power available compared to legacy UPS.
- Suitable also for leading power factor loads down to 0.9 without apparent power derating.

Significant cost-saving (TCO)

- Maximum energy saving thanks to 96% efficiency in true double conversion mode: 50% saving on energy losses compared to legacy UPS gives significant savings in energy bill.
- Up to 99% efficiency with FAST ECOMODE.
- UPS "self-paying" with energy saving.
- Energy Saver mode for global efficiency improvement on parallel systems.
- kW=kVA means maximum power available with the same UPS rating: no overdesign cost and therefore less €/kW.
- Upstream infrastructure cost optimization (sources and distribution), thanks to high performance IGBT rectifier.
- Extended battery life and performance: long life battery and very wide input voltage and frequency acceptance, without battery use.
- EBS (Expert Battery System) charging management improves battery service life.
- BCR (Battery Capacity Re-injection) removes the constraints of using an additional load bank for the battery discharge test: it consists in re-injecting the energy stored in the batteries to other applications.

Applications

  • Data center - Power availability for servers
  • Data center - Power availability for precision cooling
  • Data center - Power availability for telecom

Technical data

Sn [kVA] 160 200 250 300 400 500 600 800 1000
Pn [kW] 160 200 250 300 400 500 600 800 1000
Input / output 3/3
Parallel configuration up to 4MW

 

Input
Model 160 200 250 300 400 500 600 800 1000
Rated voltage 400V 3ph
Voltage tolerance 200V to 480V(1)
Rated frequency 50/60Hz
Frequency tolerance ±10Hz
Power factor/THDI >0.99/<2.5%(3)

 

Output
Model 160 200 250 300 400 500 600 800 1000
Power factor 1 (according to IEC/EN 62040-3)
Rated voltage 3ph+N 400V
Voltage tolerance static load ±1% dynamic load in accordance with VFI-SS-111
Rated frequency 50/60Hz
Frequency tolerance ±2% (configurable for GenSet compatibility)
Total output voltage distortion - linear load ThdU <1.5%
Total output voltage distortion - non-linear load (lEC 62043-3) ThdU <3%
Short-circuit current(2) up to 3.4 x In

 

Bypass
Model 160 200 250 300 400 500 600 800 1000
Rated voltage rated output voltage
Voltage tolerance ±15% (configurable with from 10% to 20%)
Rated frequency 50/60Hz
Frequency tolerance ±2% (configurable for GenSet compatibility)

 

Efficiency
Model 160 200 250 300 400 500 600 800 1000
Online mode @ 40% of load up to 96%
Online mode @ 75% of load up to 96%
Online mode @ 100% of load up to 96%
Fast EcoMode up to 99%

 

Environment
Model 160 200 250 300 400 500 600 800 1000
Operating ambient temperature from 0°C up to +40°C(1) (from 15°C to 25°C for maximum battery life)
Relative humidity 0% - 95% without condensation
Maximum altitude 1000m without derating (max. 3000m)
Acoustic level at 1m (ISO 3746) <65dBA <67dBA <70dBA <72dBA <74dBA

 

UPS Cabinet
Model 160 200 250 300 400 500 600 800 1000
Dimensions W x D x H (mm) 700 x 800 x 1930 1000 x 950 x 1930 1400 x 800 x 1930 1600 x 950 x 1930 2800 x 950 x 2060 3510 x 950 x 2060 3910 x 950 x 2060
Weight (kg) 470 490 850 900 1000 1500 2300 2800 3850
Degree of protection IP20 (other IP as option)
Colours cabinet: RAL 7012, door: silver grey

 

Standards
Model 160 200 250 300 400 500 600 800 1000
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Performance IEC/EN 62040-3, AS 62040.3
Seismic compliance(4) Uniform Building Code UBC-1997, EN 60068-3-3/1993 (seismic), EN 60068-2-6/2008 (sinusoidal), EN 60068-2-47/2005 (mounting)
Product declaration CE, RCM (E2376)

 

(1) Conditions apply.
(2) Worst condition (Auxiliary Mains not available).
(3) With input THDV <1%.
(4) 160, 200 and 500kVA/kW models.

System

Electrical options

- Seperated or common input mains.
- External maintenance bypass.
- Extended battery charger capability.
- Shared battery.
- Compatible with different battery technologies (e.g. Li-Ion, Ni-Cd…).
- Galvanic isolation transformer.
- Backfeed isolation device.
- ACS synchronisation system.
- BCR (Battery Capacity Re-injection).
- FAST ECOMODE.

Communication

Standard communication features

- User-friendly 7” touch-screen multilingual colour graphic display.
- 2 slots for communication options.
- USB port to download UPS report and log file.
- Ethernet port for service purpose.

Communication options

- Dry-contact interface (configurable voltagefree contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Remote touch-screen panel.
- Additional Com-slot extension.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!