--X33F-LB08-0PZ4-66054329 Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-U-31DC---VOLTAGE-MEASUREMENT-MODULE_COMMUNICATION-TABLE_2018-03_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware U-3x DC
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


LED blink command


Identification by LED blink


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57864 0xE208 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57864 0xE208 1 Action
1 : Start blinking
- U16



Date Time


Date/time configured


Date/time


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57600 0xE100 Settings 6 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8


Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32

Partial operating hours counter reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
528 0x0210 Commands 1 USER NONE WRITE

Dec address Hex address Words count Description Unit Data type
528 0x0210 1 Reset command
0 : Reset partial operating hours counter
- U16



Communication


Modbus


Access


Modbus address


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 1 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Slave Address - U8

Lock system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58112 0xE300 Settings 2 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
58112 0xE300 1 Code to submit - U16
58113 0xE301 1 Delocker ID - U16




Commissioning


Network


Settings


Electrical network settings


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
12288 0x3000 Settings 4 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
12288 0x3000 1 Electrical network type
0 : Not defined
6 : DC
- U8
12289 0x3001 2 Nominal Voltage - S32
12291 0x3003 1 Voltage Adaptor
0 : None
1 : U500dc
2 : U1000dc
3 : U1500dc
- U8




Power Monitoring DC


Settings


Power measurement settings


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
34816 0x8800 Settings 2 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
34816 0x8800 1 Integration period for instantaneous values s / 5 U16
34817 0x8801 1 Integration period for average values min U16


DC measurements


Instantaneous measurements


DC Inst.


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Date of last instance - DATETIME
36866 0x9002 1 Integration period s / 5 U16
36867 0x9003 2 Packet Index - U32
36869 0x9005 2 Vrms V 10⁻² U32
36871 0x9007 2 Vdc V 10⁻² S32
36873 0x9009 2 Vripple V 10⁻² U32

DC Inst. min/max


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37760 0x9380 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37760 0x9380 2 Maximum Vrms V 10⁻² U32
37762 0x9382 2 Date of maximum Vrms - DATETIME
37764 0x9384 2 Maximum Vdc V 10⁻² S32
37766 0x9386 2 Date of maximum Vdc - DATETIME
37768 0x9388 2 Maximum Vripple V 10⁻² U32
37770 0x938A 2 Date of maximum Vripple - DATETIME
37772 0x938C 2 Minimum Vrms V 10⁻² U32
37774 0x938E 2 Date of minimum Vrms - DATETIME
37776 0x9390 2 Minimum Vdc V 10⁻² S32
37778 0x9392 2 Date of minimum Vdc - DATETIME
37780 0x9394 2 Minimum Vripple V 10⁻² U32
37782 0x9396 2 Date of minimum Vripple - DATETIME


Average measurements


DC Avg


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36944 0x9050 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36944 0x9050 2 Date of last instance - DATETIME
36946 0x9052 1 Integration period min U16
36947 0x9053 2 Packet Index - U32
36949 0x9055 2 Vrms V 10⁻² U32
36951 0x9057 2 Vdc V 10⁻² S32
36953 0x9059 2 Vripple V 10⁻² U32

DC Avg min/max


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37888 0x9400 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37888 0x9400 2 Maximum Vrms V 10⁻² U32
37890 0x9402 2 Date of maximum Vrms - DATETIME
37892 0x9404 2 Maximum Vdc V 10⁻² S32
37894 0x9406 2 Date of maximum Vdc - DATETIME
37896 0x9408 2 Maximum Vripple V 10⁻² U32
37898 0x940A 2 Date of maximum Vripple - DATETIME
37900 0x940C 2 Minimum Vrms V 10⁻² U32
37902 0x940E 2 Date of minimum Vrms - DATETIME
37904 0x9410 2 Minimum Vdc V 10⁻² S32
37906 0x9412 2 Date of minimum Vdc - DATETIME
37908 0x9414 2 Minimum Vripple V 10⁻² U32
37910 0x9416 2 Date of minimum Vripple - DATETIME


Reset


Reset min/max measurements


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37744 0x9370 Commands 2 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
37744 0x9370 1 Reset min/max AVG
0x0001 : AVG Min/Max V
0xFFFF : AVG Min/Max ALL
- U16_HEX
37745 0x9371 1 Reset min/max INST
0x0001 : INST Min/Max V
0xFFFF : INST Min/Max ALL
- U16_HEX




Maintenance


Actions


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Save product configuration
0xB2 : Product reboot
0xE5 : Reset to factory default settings
- U8_HEX


Memory


Reset product history


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
544 0x0220 Commands 1 USER NONE WRITE

Dec address Hex address Words count Description Unit Data type
544 0x0220 1 Action
0 : No action
1 : Reset alarms history
16 : Reset average trends
- U16



--X33F-LB08-0PZ4-66054329--