--X33F-LB08-0PZ4-660542a6 Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-U-10-1.9.2_COMMUNICATION-TABLE_2022-01_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware U-10
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


LED Blinking




Date Time


Set / Get



Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32



Communication


Access



OverRS



Flags



Diag



Token



Digiware




Commissioning


Network


Settings



Diagnostic





Power Monitoring AC


Settings



Network


Inst


Inst. measurement - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Date of last instance s DATETIME
36866 0x9002 1 Integration time s / 5 U16
36867 0x9003 2 Frequency mHz U32
36869 0x9005 2 Ph-N Voltage : V1 V 10⁻² U32
36871 0x9007 2 Ph-N Voltage : V2 V 10⁻² U32
36873 0x9009 2 Ph-N Voltage : V3 V 10⁻² U32
36875 0x900B 2 Ph-Ph Voltage : U12 V 10⁻² U32
36877 0x900D 2 Ph-Ph Voltage : U23 V 10⁻² U32
36879 0x900F 2 Ph-Ph Voltage : U31 V 10⁻² U32



Metrology


Metrology table (refreshed @ 200ms)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
256 0x0100 Info 26 NONE READ READ

Dec address Hex address Words count Description Unit Data type
256 0x0100 4 Date s 10⁻³ DATETIME_MS
260 0x0104 2 F Hz F32
262 0x0106 2 U12 V F32
264 0x0108 2 U23 V F32
266 0x010A 2 U31 V F32
268 0x010C 2 V1 V F32
270 0x010E 2 V2 V F32
272 0x0110 2 V3 V F32
274 0x0112 2 VGndA V F32
276 0x0114 2 VGndB V F32
278 0x0116 2 VGndC V F32
280 0x0118 2 VGndD V F32

Metrology table (inst. refreshed)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
384 0x0180 Info 26 NONE READ READ

Dec address Hex address Words count Description Unit Data type
384 0x0180 4 Date s 10⁻³ DATETIME_MS
388 0x0184 2 F Hz F32
390 0x0186 2 U12 V F32
392 0x0188 2 U23 V F32
394 0x018A 2 U31 V F32
396 0x018C 2 V1 V F32
398 0x018E 2 V2 V F32
400 0x0190 2 V3 V F32
402 0x0192 2 VGndA V F32
404 0x0194 2 VGndB V F32
406 0x0196 2 VGndC V F32
408 0x0198 2 VGndD V F32



Energy AC


Settings




Alarms


System


System alarm current status


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38496 0x9660 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38496 0x9660 1 Ack ID - U16
38497 0x9661 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38498 0x9662 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
- U16
38499 0x9663 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38500 0x9664 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38501 0x9665 2 Start date - DATETIME
38503 0x9667 2 Duration - U32
38505 0x9669 1 Startup delay s / 2 U16
38506 0x966A 1 Dropout delay s / 2 U16
38507 0x966B 2 Reserved - -
38509 0x966D 1 Reserved - -
38510 0x966E 1 Reserved - -
38511 0x966F 4 Reserved - -
38515 0x9673 4 Reserved - -


Log


Alarm log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39632 0x9AD0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39632 0x9AD0 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39648 0x9AE0 Header 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39648 0x9AE0 1 Next record number - U16
39649 0x9AE1 1 Items count (max 7 per request) - U16
39650 0x9AE2 1 Item size (words) - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39651 0x9AE3 Data 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39651 0x9AE3 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
- U16
39652 0x9AE4 1 Criticality :
0 : Information
1 : Not Critical
2 : Critical
- U16
39653 0x9AE5 2 Start date - DATETIME
39655 0x9AE7 2 Duration - U32
39657 0x9AE9 2 Specific data 1 (depend on alarm type) - U32
39659 0x9AEB 1 Specific data 2 (depend on alarm type) - U16
39660 0x9AEC 1 Specific data 3 (depend on alarm type) - U16
39661 0x9AED 1 Specific data 4 (depend on alarm type) - U16
39662 0x9AEE 1 Specific data 5 (depend on alarm type) - U16
39663 0x9AEF 1 Specific data 6 (depend on alarm type) - U16
39664 0x9AF0 4 Specific data 7 (depend on alarm type) - S64
39668 0x9AF4 4 Specific data 8 (depend on alarm type) - S64


Acknowledgment




Maintenance


Actions



Memory



Events



Diag


Digiware



Token





Development tables


Meas Debug



Digiware




--X33F-LB08-0PZ4-660542a6--