Visualization
Master parameters
Measurement
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
18432 | Info | 92 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
18432 | 1 | Load status 0 1 |
- | U8 | |
18433 | 2 | Date of last instance | s | DATETIME | |
18435 | 1 | Integration time | s |
U16 | |
18436 | 2 | ||||
18438 | 2 | ||||
18440 | 2 | ||||
18442 | 2 | Frequency | U32 | ||
18444 | 2 | Ph-N Voltage : V1 | V |
U32 | |
18446 | 2 | Ph-N Voltage : V2 | V |
U32 | |
18448 | 2 | Ph-N Voltage : V3 | V |
U32 | |
18450 | 2 | ||||
18452 | 2 | Ph-Ph Voltage : U12 | V |
U32 | |
18454 | 2 | Ph-Ph Voltage : U23 | V |
U32 | |
18456 | 2 | Ph-Ph Voltage : U31 | V |
U32 | |
18458 | 2 | Current : I1 | U32 | ||
18460 | 2 | Current : I2 | U32 | ||
18462 | 2 | Current : I3 | U32 | ||
18464 | 2 | Current : In | U32 | ||
18466 | 1 | ||||
18467 | 2 | ||||
18469 | 2 | ||||
18471 | 2 | ||||
18473 | 1 | ||||
18474 | 2 | Snom | VA | U32 | |
18476 | 2 | Total active power | W | S32 | |
18478 | 2 | Total reactive power | var | S32 | |
18480 | 2 | Total lagging reactive power | var | S32 | |
18482 | 2 | Total leading reactive power | var | S32 | |
18484 | 2 | Total apparent power | VA | U32 | |
18486 | 1 | Total power factor | - |
S16 | |
18487 | 1 | Total Power factor type : 0 1 2 |
- | U8 | |
18488 | 2 | ||||
18490 | 2 | ||||
18492 | 2 | ||||
18494 | 2 | ||||
18496 | 2 | ||||
18498 | 2 | ||||
18500 | 2 | ||||
18502 | 2 | ||||
18504 | 2 | ||||
18506 | 2 | ||||
18508 | 2 | ||||
18510 | 2 | ||||
18512 | 2 | ||||
18514 | 2 | ||||
18516 | 2 | ||||
18518 | 1 | ||||
18519 | 1 | ||||
18520 | 1 | ||||
18521 | 1 | ||||
18522 | 1 | ||||
18523 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20480 | Info | 92 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20480 | 1 | Load status 0 1 |
- | U8 | |
20481 | 2 | Date of last instance | s | DATETIME | |
20483 | 1 | Integration time | s |
U16 | |
20484 | 2 | ||||
20486 | 2 | ||||
20488 | 2 | ||||
20490 | 2 | Frequency | U32 | ||
20492 | 2 | Ph-N Voltage : V1 | V |
U32 | |
20494 | 2 | Ph-N Voltage : V2 | V |
U32 | |
20496 | 2 | Ph-N Voltage : V3 | V |
U32 | |
20498 | 2 | ||||
20500 | 2 | Ph-Ph Voltage : U12 | V |
U32 | |
20502 | 2 | Ph-Ph Voltage : U23 | V |
U32 | |
20504 | 2 | Ph-Ph Voltage : U31 | V |
U32 | |
20506 | 2 | Current : I1 | U32 | ||
20508 | 2 | Current : I2 | U32 | ||
20510 | 2 | Current : I3 | U32 | ||
20512 | 2 | Current : In | U32 | ||
20514 | 1 | ||||
20515 | 2 | ||||
20517 | 2 | ||||
20519 | 2 | ||||
20521 | 1 | ||||
20522 | 2 | Snom | VA | U32 | |
20524 | 2 | Total active power | W | S32 | |
20526 | 2 | Total reactive power | var | S32 | |
20528 | 2 | Total lagging reactive power | var | S32 | |
20530 | 2 | Total leading reactive power | var | S32 | |
20532 | 2 | Total apparent power | VA | U32 | |
20534 | 1 | Total power factor | - |
S16 | |
20535 | 1 | Total Power factor type : 0 1 2 |
- | U8 | |
20536 | 2 | ||||
20538 | 2 | ||||
20540 | 2 | ||||
20542 | 2 | ||||
20544 | 2 | ||||
20546 | 2 | ||||
20548 | 2 | ||||
20550 | 2 | ||||
20552 | 2 | ||||
20554 | 2 | ||||
20556 | 2 | ||||
20558 | 2 | ||||
20560 | 2 | ||||
20562 | 2 | ||||
20564 | 2 | ||||
20566 | 1 | ||||
20567 | 1 | ||||
20568 | 1 | ||||
20569 | 1 | ||||
20570 | 1 | ||||
20571 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22528 | Info | 92 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22528 | 1 | Load status 0 1 |
- | U8 | |
22529 | 2 | Date of last instance | s | DATETIME | |
22531 | 1 | Integration time | s |
U16 | |
22532 | 2 | ||||
22534 | 2 | ||||
22536 | 2 | ||||
22538 | 2 | Frequency | U32 | ||
22540 | 2 | Ph-N Voltage : V1 | V |
U32 | |
22542 | 2 | Ph-N Voltage : V2 | V |
U32 | |
22544 | 2 | Ph-N Voltage : V3 | V |
U32 | |
22546 | 2 | ||||
22548 | 2 | Ph-Ph Voltage : U12 | V |
U32 | |
22550 | 2 | Ph-Ph Voltage : U23 | V |
U32 | |
22552 | 2 | Ph-Ph Voltage : U31 | V |
U32 | |
22554 | 2 | Current : I1 | U32 | ||
22556 | 2 | Current : I2 | U32 | ||
22558 | 2 | Current : I3 | U32 | ||
22560 | 2 | Current : In | U32 | ||
22562 | 1 | ||||
22563 | 2 | ||||
22565 | 2 | ||||
22567 | 2 | ||||
22569 | 1 | ||||
22570 | 2 | Snom | VA | U32 | |
22572 | 2 | Total active power | W | S32 | |
22574 | 2 | Total reactive power | var | S32 | |
22576 | 2 | Total lagging reactive power | var | S32 | |
22578 | 2 | Total leading reactive power | var | S32 | |
22580 | 2 | Total apparent power | VA | U32 | |
22582 | 1 | Total power factor | - |
S16 | |
22583 | 1 | Total Power factor type : 0 1 2 |
- | U8 | |
22584 | 2 | ||||
22586 | 2 | ||||
22588 | 2 | ||||
22590 | 2 | ||||
22592 | 2 | ||||
22594 | 2 | ||||
22596 | 2 | ||||
22598 | 2 | ||||
22600 | 2 | ||||
22602 | 2 | ||||
22604 | 2 | ||||
22606 | 2 | ||||
22608 | 2 | ||||
22610 | 2 | ||||
22612 | 2 | ||||
22614 | 1 | ||||
22615 | 1 | ||||
22616 | 1 | ||||
22617 | 1 | ||||
22618 | 1 | ||||
22619 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
18688 | Info | 84 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
18688 | 1 | Load status 0 1 |
- | U8 | |
18689 | 2 | Date of last instance | s | DATETIME | |
18691 | 1 | Integration time | s |
U16 | |
18692 | 2 | Ph-N voltage: V1h1 | V |
U32 | |
18694 | 2 | Ph-N voltage: V2h1 | V |
U32 | |
18696 | 2 | Ph-N voltage: V3h1 | V |
U32 | |
18698 | 2 | Ph-N voltage: Vnh1 | V |
U32 | |
18700 | 1 | Ph-N voltage phase: phV1h1 | ° |
S16 | |
18701 | 1 | Ph-N voltage phase: phV2h1 | ° |
S16 | |
18702 | 1 | Ph-N voltage phase: phV3h1 | ° |
S16 | |
18703 | 1 | Ph-N voltage phase: phVnh1 | ° |
S16 | |
18704 | 2 | Ph-Ph voltage: U12h1 | V |
U32 | |
18706 | 2 | Ph-Ph voltage: U23h1 | V |
U32 | |
18708 | 2 | Ph-Ph voltage: U31h1 | V |
U32 | |
18710 | 1 | Ph-Ph voltage phase: phU12h1 | ° |
S16 | |
18711 | 1 | Ph-Ph voltage phase: phU23h1 | ° |
S16 | |
18712 | 1 | Ph-Ph voltage phase: phU31h1 | ° |
S16 | |
18713 | 2 | Current: I1h1 | U32 | ||
18715 | 2 | Current: I2h1 | U32 | ||
18717 | 2 | Current: I3h1 | U32 | ||
18719 | 2 | Current: Inh1 | U32 | ||
18721 | 1 | Current phase: phI1h1 | ° |
S16 | |
18722 | 1 | Current phase: phI2h1 | ° |
S16 | |
18723 | 1 | Current phase: phI3h1 | ° |
S16 | |
18724 | 1 | Current phase: phInh1 | ° |
S16 | |
18725 | 1 | phi current voltage: phiI1h1V1h1 | ° |
S16 | |
18726 | 1 | phi current voltage: phiI2h1V2h1 | ° |
S16 | |
18727 | 1 | phi current voltage: phiI3h1V3h1 | ° |
S16 | |
18728 | 1 | phi current voltage: phiInh1Vnh1 | ° |
S16 | |
18729 | 2 | ||||
18731 | 2 | ||||
18733 | 2 | ||||
18735 | 2 | ||||
18737 | 2 | ||||
18739 | 2 | ||||
18741 | 2 | ||||
18743 | 2 | ||||
18745 | 1 | ||||
18746 | 1 | ||||
18747 | 1 | ||||
18748 | 1 | ||||
18749 | 1 | ||||
18750 | 1 | ||||
18751 | 1 | ||||
18752 | 1 | ||||
18753 | 1 | ||||
18754 | 1 | ||||
18755 | 1 | ||||
18756 | 1 | ||||
18757 | 1 | ||||
18758 | 1 | ||||
18759 | 1 | ||||
18760 | 1 | ||||
18761 | 1 | ||||
18762 | 1 | ||||
18763 | 1 | ||||
18764 | 1 | ||||
18765 | 1 | ||||
18766 | 1 | ||||
18767 | 1 | ||||
18768 | 1 | ||||
18769 | 1 | ||||
18770 | 1 | ||||
18771 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20736 | Info | 84 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20736 | 1 | Load status 0 1 |
- | U8 | |
20737 | 2 | Date of last instance | s | DATETIME | |
20739 | 1 | Integration time | s |
U16 | |
20740 | 2 | Ph-N voltage: V1h1 | V |
U32 | |
20742 | 2 | Ph-N voltage: V2h1 | V |
U32 | |
20744 | 2 | Ph-N voltage: V3h1 | V |
U32 | |
20746 | 2 | Ph-N voltage: Vnh1 | V |
U32 | |
20748 | 1 | Ph-N voltage phase: phV1h1 | ° |
S16 | |
20749 | 1 | Ph-N voltage phase: phV2h1 | ° |
S16 | |
20750 | 1 | Ph-N voltage phase: phV3h1 | ° |
S16 | |
20751 | 1 | Ph-N voltage phase: phVnh1 | ° |
S16 | |
20752 | 2 | Ph-Ph voltage: U12h1 | V |
U32 | |
20754 | 2 | Ph-Ph voltage: U23h1 | V |
U32 | |
20756 | 2 | Ph-Ph voltage: U31h1 | V |
U32 | |
20758 | 1 | Ph-Ph voltage phase: phU12h1 | ° |
S16 | |
20759 | 1 | Ph-Ph voltage phase: phU23h1 | ° |
S16 | |
20760 | 1 | Ph-Ph voltage phase: phU31h1 | ° |
S16 | |
20761 | 2 | Current: I1h1 | U32 | ||
20763 | 2 | Current: I2h1 | U32 | ||
20765 | 2 | Current: I3h1 | U32 | ||
20767 | 2 | Current: Inh1 | U32 | ||
20769 | 1 | Current phase: phI1h1 | ° |
S16 | |
20770 | 1 | Current phase: phI2h1 | ° |
S16 | |
20771 | 1 | Current phase: phI3h1 | ° |
S16 | |
20772 | 1 | Current phase: phInh1 | ° |
S16 | |
20773 | 1 | phi current voltage: phiI1h1V1h1 | ° |
S16 | |
20774 | 1 | phi current voltage: phiI2h1V2h1 | ° |
S16 | |
20775 | 1 | phi current voltage: phiI3h1V3h1 | ° |
S16 | |
20776 | 1 | phi current voltage: phiInh1Vnh1 | ° |
S16 | |
20777 | 2 | ||||
20779 | 2 | ||||
20781 | 2 | ||||
20783 | 2 | ||||
20785 | 2 | ||||
20787 | 2 | ||||
20789 | 2 | ||||
20791 | 2 | ||||
20793 | 1 | ||||
20794 | 1 | ||||
20795 | 1 | ||||
20796 | 1 | ||||
20797 | 1 | ||||
20798 | 1 | ||||
20799 | 1 | ||||
20800 | 1 | ||||
20801 | 1 | ||||
20802 | 1 | ||||
20803 | 1 | ||||
20804 | 1 | ||||
20805 | 1 | ||||
20806 | 1 | ||||
20807 | 1 | ||||
20808 | 1 | ||||
20809 | 1 | ||||
20810 | 1 | ||||
20811 | 1 | ||||
20812 | 1 | ||||
20813 | 1 | ||||
20814 | 1 | ||||
20815 | 1 | ||||
20816 | 1 | ||||
20817 | 1 | ||||
20818 | 1 | ||||
20819 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22784 | Info | 84 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22784 | 1 | Load status 0 1 |
- | U8 | |
22785 | 2 | Date of last instance | s | DATETIME | |
22787 | 1 | Integration time | s |
U16 | |
22788 | 2 | Ph-N voltage: V1h1 | V |
U32 | |
22790 | 2 | Ph-N voltage: V2h1 | V |
U32 | |
22792 | 2 | Ph-N voltage: V3h1 | V |
U32 | |
22794 | 2 | Ph-N voltage: Vnh1 | V |
U32 | |
22796 | 1 | Ph-N voltage phase: phV1h1 | ° |
S16 | |
22797 | 1 | Ph-N voltage phase: phV2h1 | ° |
S16 | |
22798 | 1 | Ph-N voltage phase: phV3h1 | ° |
S16 | |
22799 | 1 | Ph-N voltage phase: phVnh1 | ° |
S16 | |
22800 | 2 | Ph-Ph voltage: U12h1 | V |
U32 | |
22802 | 2 | Ph-Ph voltage: U23h1 | V |
U32 | |
22804 | 2 | Ph-Ph voltage: U31h1 | V |
U32 | |
22806 | 1 | Ph-Ph voltage phase: phU12h1 | ° |
S16 | |
22807 | 1 | Ph-Ph voltage phase: phU23h1 | ° |
S16 | |
22808 | 1 | Ph-Ph voltage phase: phU31h1 | ° |
S16 | |
22809 | 2 | Current: I1h1 | U32 | ||
22811 | 2 | Current: I2h1 | U32 | ||
22813 | 2 | Current: I3h1 | U32 | ||
22815 | 2 | Current: Inh1 | U32 | ||
22817 | 1 | Current phase: phI1h1 | ° |
S16 | |
22818 | 1 | Current phase: phI2h1 | ° |
S16 | |
22819 | 1 | Current phase: phI3h1 | ° |
S16 | |
22820 | 1 | Current phase: phInh1 | ° |
S16 | |
22821 | 1 | phi current voltage: phiI1h1V1h1 | ° |
S16 | |
22822 | 1 | phi current voltage: phiI2h1V2h1 | ° |
S16 | |
22823 | 1 | phi current voltage: phiI3h1V3h1 | ° |
S16 | |
22824 | 1 | phi current voltage: phiInh1Vnh1 | ° |
S16 | |
22825 | 2 | ||||
22827 | 2 | ||||
22829 | 2 | ||||
22831 | 2 | ||||
22833 | 2 | ||||
22835 | 2 | ||||
22837 | 2 | ||||
22839 | 2 | ||||
22841 | 1 | ||||
22842 | 1 | ||||
22843 | 1 | ||||
22844 | 1 | ||||
22845 | 1 | ||||
22846 | 1 | ||||
22847 | 1 | ||||
22848 | 1 | ||||
22849 | 1 | ||||
22850 | 1 | ||||
22851 | 1 | ||||
22852 | 1 | ||||
22853 | 1 | ||||
22854 | 1 | ||||
22855 | 1 | ||||
22856 | 1 | ||||
22857 | 1 | ||||
22858 | 1 | ||||
22859 | 1 | ||||
22860 | 1 | ||||
22861 | 1 | ||||
22862 | 1 | ||||
22863 | 1 | ||||
22864 | 1 | ||||
22865 | 1 | ||||
22866 | 1 | ||||
22867 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
19840 | Info | 66 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
19840 | 1 | Load status : 0 1 |
- | U8 | |
19841 | 2 | ||||
19843 | 2 | Total Positive active Energy : Ea+ | U32 | ||
19845 | 1 | Total Residual positive active Energy : rEa+ | Wh |
U16 | |
19846 | 2 | Total Negative active Energy : Ea- | U32 | ||
19848 | 1 | Total Residual negative active Energy : rEa- | Wh |
U16 | |
19849 | 2 | Total Positive reactive Energy : Er+ | varh |
U32 | |
19851 | 1 | Total Residual positive reactive Energy : rEr+ | varh |
U16 | |
19852 | 2 | Total Negative reactive Energy : Er- | varh |
U32 | |
19854 | 1 | Total Residual negative reactive Energy : rEr- | varh |
U16 | |
19855 | 2 | Total Apparent Energy : Eap | U32 | ||
19857 | 1 | Total Residual apparent Energy : rEap | VAh |
U16 | |
19858 | 2 | Total positive lagging reactive Energy : Er+ (lagging) | varh |
U32 | |
19860 | 1 | Total residual positive lagging reactive Energy : rEr+ (lagging) | varh |
U16 | |
19861 | 2 | Total negative lagging reactive Energy : Er- (lagging) | varh |
U32 | |
19863 | 1 | Total residual negative lagging reactive Energy : rEr- (lagging) | varh |
U16 | |
19864 | 2 | Total positive leading reactive Energy : Er+ (leading) | varh |
U32 | |
19866 | 1 | Total residual positive leading reactive Energy : rEr+ (leading) | varh |
U16 | |
19867 | 2 | Total negative leading reactive Energy : Er- (leading) | varh |
U32 | |
19869 | 1 | Total residual negative leading reactive Energy : rEr- (leading) | varh |
U16 | |
19870 | 2 | ||||
19872 | 2 | Partial positive active Energy : Ea+ | U32 | ||
19874 | 1 | Partial residual positive active Energy : rEa+ | Wh |
U16 | |
19875 | 2 | Partial negative active Energy : Ea- | U32 | ||
19877 | 1 | Partial residual negative active Energy : rEa- | Wh |
U16 | |
19878 | 2 | Partial positive reactive Energy : Er+ | varh |
U32 | |
19880 | 1 | Partial residual positive reactive Energy : rEr+ | varh |
U16 | |
19881 | 2 | Partial negative reactive Energy : Er- | varh |
U32 | |
19883 | 1 | Partial residual negative reactive Energy : rEr- | varh |
U16 | |
19884 | 2 | Partial Apparent Energy : Eap | U32 | ||
19886 | 1 | Partial residual apparent Energy : rEap | VAh |
U16 | |
19887 | 2 | Last Partial Reset date | - | DATETIME | |
19889 | 2 | ||||
19891 | 2 | Last Partial positive active Energy : Ea+ | U32 | ||
19893 | 1 | Last Partial residual positive active Energy : rEa+ | Wh |
U16 | |
19894 | 2 | Last Partial negative active Energy : Ea- | U32 | ||
19896 | 1 | Last Partial residual negative active Energy : rEa- | Wh |
U16 | |
19897 | 2 | Last Partial positive reactive Energy : Er+ | varh |
U32 | |
19899 | 1 | Last Partial residual positive reactive Energy : rEr+ | varh |
U16 | |
19900 | 2 | Last Partial negative reactive Energy : Er- | varh |
U32 | |
19902 | 1 | Last Partial residual negative reactive Energy : rEr- | varh |
U16 | |
19903 | 2 | Last Partial Apparent Energy : Eap | U32 | ||
19905 | 1 | Last Partial residual apparent Energy : rEap | VAh |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21888 | Info | 66 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21888 | 1 | Load status : 0 1 |
- | U8 | |
21889 | 2 | ||||
21891 | 2 | Total Positive active Energy : Ea+ | U32 | ||
21893 | 1 | Total Residual positive active Energy : rEa+ | Wh |
U16 | |
21894 | 2 | Total Negative active Energy : Ea- | U32 | ||
21896 | 1 | Total Residual negative active Energy : rEa- | Wh |
U16 | |
21897 | 2 | Total Positive reactive Energy : Er+ | varh |
U32 | |
21899 | 1 | Total Residual positive reactive Energy : rEr+ | varh |
U16 | |
21900 | 2 | Total Negative reactive Energy : Er- | varh |
U32 | |
21902 | 1 | Total Residual negative reactive Energy : rEr- | varh |
U16 | |
21903 | 2 | Total Apparent Energy : Eap | U32 | ||
21905 | 1 | Total Residual apparent Energy : rEap | VAh |
U16 | |
21906 | 2 | Total positive lagging reactive Energy : Er+ (lagging) | varh |
U32 | |
21908 | 1 | Total residual positive lagging reactive Energy : rEr+ (lagging) | varh |
U16 | |
21909 | 2 | Total negative lagging reactive Energy : Er- (lagging) | varh |
U32 | |
21911 | 1 | Total residual negative lagging reactive Energy : rEr- (lagging) | varh |
U16 | |
21912 | 2 | Total positive leading reactive Energy : Er+ (leading) | varh |
U32 | |
21914 | 1 | Total residual positive leading reactive Energy : rEr+ (leading) | varh |
U16 | |
21915 | 2 | Total negative leading reactive Energy : Er- (leading) | varh |
U32 | |
21917 | 1 | Total residual negative leading reactive Energy : rEr- (leading) | varh |
U16 | |
21918 | 2 | ||||
21920 | 2 | Partial positive active Energy : Ea+ | U32 | ||
21922 | 1 | Partial residual positive active Energy : rEa+ | Wh |
U16 | |
21923 | 2 | Partial negative active Energy : Ea- | U32 | ||
21925 | 1 | Partial residual negative active Energy : rEa- | Wh |
U16 | |
21926 | 2 | Partial positive reactive Energy : Er+ | varh |
U32 | |
21928 | 1 | Partial residual positive reactive Energy : rEr+ | varh |
U16 | |
21929 | 2 | Partial negative reactive Energy : Er- | varh |
U32 | |
21931 | 1 | Partial residual negative reactive Energy : rEr- | varh |
U16 | |
21932 | 2 | Partial Apparent Energy : Eap | U32 | ||
21934 | 1 | Partial residual apparent Energy : rEap | VAh |
U16 | |
21935 | 2 | Last Partial Reset date | - | DATETIME | |
21937 | 2 | ||||
21939 | 2 | Last Partial positive active Energy : Ea+ | U32 | ||
21941 | 1 | Last Partial residual positive active Energy : rEa+ | Wh |
U16 | |
21942 | 2 | Last Partial negative active Energy : Ea- | U32 | ||
21944 | 1 | Last Partial residual negative active Energy : rEa- | Wh |
U16 | |
21945 | 2 | Last Partial positive reactive Energy : Er+ | varh |
U32 | |
21947 | 1 | Last Partial residual positive reactive Energy : rEr+ | varh |
U16 | |
21948 | 2 | Last Partial negative reactive Energy : Er- | varh |
U32 | |
21950 | 1 | Last Partial residual negative reactive Energy : rEr- | varh |
U16 | |
21951 | 2 | Last Partial Apparent Energy : Eap | U32 | ||
21953 | 1 | Last Partial residual apparent Energy : rEap | VAh |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23936 | Info | 66 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23936 | 1 | Load status : 0 1 |
- | U8 | |
23937 | 2 | ||||
23939 | 2 | Total Positive active Energy : Ea+ | U32 | ||
23941 | 1 | Total Residual positive active Energy : rEa+ | Wh |
U16 | |
23942 | 2 | Total Negative active Energy : Ea- | U32 | ||
23944 | 1 | Total Residual negative active Energy : rEa- | Wh |
U16 | |
23945 | 2 | Total Positive reactive Energy : Er+ | varh |
U32 | |
23947 | 1 | Total Residual positive reactive Energy : rEr+ | varh |
U16 | |
23948 | 2 | Total Negative reactive Energy : Er- | varh |
U32 | |
23950 | 1 | Total Residual negative reactive Energy : rEr- | varh |
U16 | |
23951 | 2 | Total Apparent Energy : Eap | U32 | ||
23953 | 1 | Total Residual apparent Energy : rEap | VAh |
U16 | |
23954 | 2 | Total positive lagging reactive Energy : Er+ (lagging) | varh |
U32 | |
23956 | 1 | Total residual positive lagging reactive Energy : rEr+ (lagging) | varh |
U16 | |
23957 | 2 | Total negative lagging reactive Energy : Er- (lagging) | varh |
U32 | |
23959 | 1 | Total residual negative lagging reactive Energy : rEr- (lagging) | varh |
U16 | |
23960 | 2 | Total positive leading reactive Energy : Er+ (leading) | varh |
U32 | |
23962 | 1 | Total residual positive leading reactive Energy : rEr+ (leading) | varh |
U16 | |
23963 | 2 | Total negative leading reactive Energy : Er- (leading) | varh |
U32 | |
23965 | 1 | Total residual negative leading reactive Energy : rEr- (leading) | varh |
U16 | |
23966 | 2 | ||||
23968 | 2 | Partial positive active Energy : Ea+ | U32 | ||
23970 | 1 | Partial residual positive active Energy : rEa+ | Wh |
U16 | |
23971 | 2 | Partial negative active Energy : Ea- | U32 | ||
23973 | 1 | Partial residual negative active Energy : rEa- | Wh |
U16 | |
23974 | 2 | Partial positive reactive Energy : Er+ | varh |
U32 | |
23976 | 1 | Partial residual positive reactive Energy : rEr+ | varh |
U16 | |
23977 | 2 | Partial negative reactive Energy : Er- | varh |
U32 | |
23979 | 1 | Partial residual negative reactive Energy : rEr- | varh |
U16 | |
23980 | 2 | Partial Apparent Energy : Eap | U32 | ||
23982 | 1 | Partial residual apparent Energy : rEap | VAh |
U16 | |
23983 | 2 | Last Partial Reset date | - | DATETIME | |
23985 | 2 | ||||
23987 | 2 | Last Partial positive active Energy : Ea+ | U32 | ||
23989 | 1 | Last Partial residual positive active Energy : rEa+ | Wh |
U16 | |
23990 | 2 | Last Partial negative active Energy : Ea- | U32 | ||
23992 | 1 | Last Partial residual negative active Energy : rEa- | Wh |
U16 | |
23993 | 2 | Last Partial positive reactive Energy : Er+ | varh |
U32 | |
23995 | 1 | Last Partial residual positive reactive Energy : rEr+ | varh |
U16 | |
23996 | 2 | Last Partial negative reactive Energy : Er- | varh |
U32 | |
23998 | 1 | Last Partial residual negative reactive Energy : rEr- | varh |
U16 | |
23999 | 2 | Last Partial Apparent Energy : Eap | U32 | ||
24001 | 1 | Last Partial residual apparent Energy : rEap | VAh |
U16 |
Monitoring
Protection Device
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
40448 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
40448 | 1 | Monitoring status 0 1 |
- | U8 | |
40449 | 1 | Type 0 1 2 3 4 5 |
- | U8 | |
40450 | 1 | Position 0 1 2 3 |
- | U8 | |
40451 | 1 | Trip state 0 1 2 |
- | U8 | |
40452 | 1 | ||||
40453 | 1 | Position Pole 1 0 1 2 3 |
- | U8 | |
40454 | 1 | Position Pole 2 0 1 2 3 |
- | U8 | |
40455 | 1 | Position Pole 3 0 1 2 3 |
- | U8 | |
40456 | 1 | ||||
40457 | 1 | Trip counter | - | U16 | |
40458 | 2 | Last trip date | - | DATETIME | |
40460 | 1 | Operation counter (I <= 5% In) | - | U16 | |
40461 | 1 | Operation counter (5% In < I <= 100% In) | - | U16 | |
40462 | 1 | Operation counter (I > 100% In) | - | U16 | |
40463 | 1 | Total operation counter | - | U16 | |
40464 | 1 | On fault 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
40472 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
40472 | 1 | Monitoring status 0 1 |
- | U8 | |
40473 | 1 | Type 0 1 2 3 4 5 |
- | U8 | |
40474 | 1 | Position 0 1 2 3 |
- | U8 | |
40475 | 1 | Trip state 0 1 2 |
- | U8 | |
40476 | 1 | ||||
40477 | 1 | Position Pole 1 0 1 2 3 |
- | U8 | |
40478 | 1 | Position Pole 2 0 1 2 3 |
- | U8 | |
40479 | 1 | Position Pole 3 0 1 2 3 |
- | U8 | |
40480 | 1 | ||||
40481 | 1 | Trip counter | - | U16 | |
40482 | 2 | Last trip date | - | DATETIME | |
40484 | 1 | Operation counter (I <= 5% In) | - | U16 | |
40485 | 1 | Operation counter (5% In < I <= 100% In) | - | U16 | |
40486 | 1 | Operation counter (I > 100% In) | - | U16 | |
40487 | 1 | Total operation counter | - | U16 | |
40488 | 1 | On fault 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
40496 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
40496 | 1 | Monitoring status 0 1 |
- | U8 | |
40497 | 1 | Type 0 1 2 3 4 5 |
- | U8 | |
40498 | 1 | Position 0 1 2 3 |
- | U8 | |
40499 | 1 | Trip state 0 1 2 |
- | U8 | |
40500 | 1 | ||||
40501 | 1 | Position Pole 1 0 1 2 3 |
- | U8 | |
40502 | 1 | Position Pole 2 0 1 2 3 |
- | U8 | |
40503 | 1 | Position Pole 3 0 1 2 3 |
- | U8 | |
40504 | 1 | ||||
40505 | 1 | Trip counter | - | U16 | |
40506 | 2 | Last trip date | - | DATETIME | |
40508 | 1 | Operation counter (I <= 5% In) | - | U16 | |
40509 | 1 | Operation counter (5% In < I <= 100% In) | - | U16 | |
40510 | 1 | Operation counter (I > 100% In) | - | U16 | |
40511 | 1 | Total operation counter | - | U16 | |
40512 | 1 | On fault 0 1 |
- | U8 |
Alarms
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37888 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37888 | 1 | Ack ID | - | U16 | |
37889 | 1 | Status 0 1 2 3 |
- | U16 | |
37890 | 1 | Alarm cause : 0 15 16 |
- | U16 | |
37891 | 1 | Criticality : 0 1 2 |
- | U16 | |
37892 | 2 | Start date | - | DATETIME | |
37894 | 2 | Duration | - | U32 | |
37896 | 2 | Analog variable (ServiceID) | - | U32 | |
37898 | 1 | Analog variable (Instance index) | - | U16 | |
37899 | 1 | Startup delay | s |
U16 | |
37900 | 1 | Dropout delay | s |
U16 | |
37901 | 4 | Operand value achieved | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37912 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37912 | 1 | Ack ID | - | U16 | |
37913 | 1 | Status 0 1 2 3 |
- | U16 | |
37914 | 1 | Alarm cause : 0 15 16 |
- | U16 | |
37915 | 1 | Criticality : 0 1 2 |
- | U16 | |
37916 | 2 | Start date | - | DATETIME | |
37918 | 2 | Duration | - | U32 | |
37920 | 2 | Analog variable (ServiceID) | - | U32 | |
37922 | 1 | Analog variable (Instance index) | - | U16 | |
37923 | 1 | Startup delay | s |
U16 | |
37924 | 1 | Dropout delay | s |
U16 | |
37925 | 4 | Operand value achieved | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37936 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37936 | 1 | Ack ID | - | U16 | |
37937 | 1 | Status 0 1 2 3 |
- | U16 | |
37938 | 1 | Alarm cause : 0 15 16 |
- | U16 | |
37939 | 1 | Criticality : 0 1 2 |
- | U16 | |
37940 | 2 | Start date | - | DATETIME | |
37942 | 2 | Duration | - | U32 | |
37944 | 2 | Analog variable (ServiceID) | - | U32 | |
37946 | 1 | Analog variable (Instance index) | - | U16 | |
37947 | 1 | Startup delay | s |
U16 | |
37948 | 1 | Dropout delay | s |
U16 | |
37949 | 4 | Operand value achieved | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37960 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37960 | 1 | Ack ID | - | U16 | |
37961 | 1 | Status 0 1 2 3 |
- | U16 | |
37962 | 1 | Alarm cause : 0 15 16 |
- | U16 | |
37963 | 1 | Criticality : 0 1 2 |
- | U16 | |
37964 | 2 | Start date | - | DATETIME | |
37966 | 2 | Duration | - | U32 | |
37968 | 2 | Analog variable (ServiceID) | - | U32 | |
37970 | 1 | Analog variable (Instance index) | - | U16 | |
37971 | 1 | Startup delay | s |
U16 | |
37972 | 1 | Dropout delay | s |
U16 | |
37973 | 4 | Operand value achieved | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37984 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37984 | 1 | Ack ID | - | U16 | |
37985 | 1 | Status 0 1 2 3 |
- | U16 | |
37986 | 1 | Alarm cause : 0 15 16 |
- | U16 | |
37987 | 1 | Criticality : 0 1 2 |
- | U16 | |
37988 | 2 | Start date | - | DATETIME | |
37990 | 2 | Duration | - | U32 | |
37992 | 2 | Analog variable (ServiceID) | - | U32 | |
37994 | 1 | Analog variable (Instance index) | - | U16 | |
37995 | 1 | Startup delay | s |
U16 | |
37996 | 1 | Dropout delay | s |
U16 | |
37997 | 4 | Operand value achieved | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
38008 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
38008 | 1 | Ack ID | - | U16 | |
38009 | 1 | Status 0 1 2 3 |
- | U16 | |
38010 | 1 | Alarm cause : 0 15 16 |
- | U16 | |
38011 | 1 | Criticality : 0 1 2 |
- | U16 | |
38012 | 2 | Start date | - | DATETIME | |
38014 | 2 | Duration | - | U32 | |
38016 | 2 | Analog variable (ServiceID) | - | U32 | |
38018 | 1 | Analog variable (Instance index) | - | U16 | |
38019 | 1 | Startup delay | s |
U16 | |
38020 | 1 | Dropout delay | s |
U16 | |
38021 | 4 | Operand value achieved | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
38496 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
38496 | 1 | Ack ID | - | U16 | |
38497 | 1 | Status : 0 1 2 3 |
- | U16 | |
38498 | 1 | Alarm Type 0 2 28 |
- | U16 | |
38499 | 1 | Alarm cause : 0 12 |
- | U16 | |
38500 | 1 | Criticality : 0 1 2 |
- | U16 | |
38501 | 2 | Start date | - | DATETIME | |
38503 | 2 | Duration | - | U32 | |
38505 | 1 | Startup delay | s |
U16 | |
38506 | 1 | Dropout delay | s |
U16 | |
38507 | 2 | ||||
38509 | 1 | SpeData 5 (Line I or MID event type) | - | U16 | |
38510 | 1 | ||||
38511 | 4 | ||||
38515 | 4 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
38520 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
38520 | 1 | Ack ID | - | U16 | |
38521 | 1 | Status : 0 1 2 3 |
- | U16 | |
38522 | 1 | Alarm Type 0 2 28 |
- | U16 | |
38523 | 1 | Alarm cause : 0 12 |
- | U16 | |
38524 | 1 | Criticality : 0 1 2 |
- | U16 | |
38525 | 2 | Start date | - | DATETIME | |
38527 | 2 | Duration | - | U32 | |
38529 | 1 | Startup delay | s |
U16 | |
38530 | 1 | Dropout delay | s |
U16 | |
38531 | 2 | ||||
38533 | 1 | SpeData 5 (Line I or MID event type) | - | U16 | |
38534 | 1 | ||||
38535 | 4 | ||||
38539 | 4 |
Alarm historical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
39632 | 1 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
39632 | 1 | Start record number (0 to 65534) or 65535 for last record | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
39648 | 3 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
39648 | 1 | Next record number | - | U16 | |
39649 | 1 | Items count (max 7 per request) | - | U16 | |
39650 | 1 | Item size (words) | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
39651 | 21 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
39651 | 1 | Alarm cause 0 1 2 3 4 5 6 7 8 9 10 11 12 15 16 |
- | U16_HEX | |
39652 | 1 | Criticality : 0 1 2 |
- | U16 | |
39653 | 2 | Start date | - | DATETIME | |
39655 | 2 | Duration | - | U32 | |
39657 | 2 | Specific data 1 (depend on alarm type) | - | U32 | |
39659 | 1 | Specific data 2 (depend on alarm type) | - | U16 | |
39660 | 1 | Specific data 3 (depend on alarm type) | - | U16 | |
39661 | 1 | Specific data 4 (depend on alarm type) | - | U16 | |
39662 | 1 | Specific data 5 (depend on alarm type) | - | U16 | |
39663 | 1 | Specific data 6 (depend on alarm type) | - | U16 | |
39664 | 4 | Specific data 7 (depend on alarm type) | - | S64 | |
39668 | 4 | Specific data 8 (depend on alarm type) | - | S64 |
MID
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50256 | Info | 3 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50256 | 2 | Firmware identifier (CRC32) | - | U32_HEX | |
50258 | 1 | Configuration change counter | - | U16 |
MID events historical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
1536 | 1 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
1536 | 1 | Start record number (0 to 65534) or 65535 for last record | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
1552 | 3 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
1552 | 1 | Next record number | - | U16 | |
1553 | 1 | Items count (max 3 per request) | - | U16 | |
1554 | 1 | Item size (words) | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
1555 | 8 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
1555 | 1 | Event Type 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 |
- | U8 | |
1556 | 2 | Timestamp | s | DATETIME | |
1558 | 1 | Cause | - | U8 | |
1559 | 2 | Data 1 | - | U32 | |
1561 | 2 | Data 2 | - | U32 |
Identification
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50000 | Info persistant | 69 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50000 | 4 | "SOCO" | - | STRING_16 | |
50004 | 1 | Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) | - | U16 | |
50005 | 1 | Product ID (EX: 1000 ATS3) | - | U16 | |
50006 | 1 | MODBUS Table Version | - | U16 | |
50007 | 1 | Product software version (EX: 100 Version 1.00) | - | U16 | |
50008 | 1 | Serial_AA_SS | - | U16_HEX | |
50009 | 1 | Serial_SST_L | - | U16_HEX | |
50010 | 1 | Serial_order | - | U16 | |
50011 | 2 | Serial_Reserve | - | U32 | |
50013 | 4 | See "Code table" tab for more details | - | U64_HEX | |
50017 | 1 | Customization data loaded (True/False) | - | U8 | |
50018 | 1 | Product version (Major) | - | U16 | |
50019 | 1 | Product version (Minor) | - | U16 | |
50020 | 1 | Product version (Revision) | - | U16 | |
50021 | 1 | Product version (Build) | - | U16 | |
50022 | 3 | Product build date | - | DATETIME_3 | |
50025 | 1 | Software technical base version (Major) | - | U16 | |
50026 | 1 | Software technical base version (Minor) | - | U16 | |
50027 | 1 | Software technical base version (Revision) | - | U16 | |
50028 | 1 | Customization version (Major) | - | U16 | |
50029 | 1 | Customization version (Minor) | - | U16 | |
50030 | 4 | Product VLO (EX : "880100") | - | STRING_NORM | |
50034 | 4 | Customization VLO (EX : "880700") | - | STRING_NORM | |
50038 | 4 | Software technical base VLO (EX : "880600") | - | STRING_NORM | |
50042 | 8 | Vendor name (EX : "SOCOMEC") | - | STRING_NORM | |
50050 | 8 | Product name (EX : "PMD EE") | - | STRING_NORM | |
50058 | 8 | Extended name | - | STRING_NORM | |
50066 | 1 | Ressource version (Build 2) | - | U16 | |
50067 | 2 | Net ID | - | U32_HEX |
Master DGW
Feeders
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13504 | Info | 4 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13504 | 1 | Loads number | - | U16 | |
13505 | 1 | Bit x : Load x Available (1)/Not available (0) | - | U16_HEX | |
13506 | 1 | Multi-fluid feeders (MFF) number | - | U16 | |
13507 | 1 | Bit x : MFF x Available (1)/Not available (0) | - | U16_HEX |
Settings
Modbus slave
Measurement
Monitoring
Alarms
Time management
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57600 | Info | 6 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57600 | 1 | Day | - | U8 | |
57601 | 1 | Month | - | U8 | |
57602 | 1 | Year | - | U16 | |
57603 | 1 | Hour | - | U8 | |
57604 | 1 | Minute | - | U8 | |
57605 | 1 | Second | - | U8 |
Commands
Reset
System
Maintenance
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
512 | Info | 4 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
512 | 2 | Total operating hours counter | s | U32 | |
514 | 2 | Partial operating hours counter | s | U32 |
Electrical network
Metrology
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
256 | Info | 120 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
256 | 4 | TimeExt | s |
DATETIME_MS | |
260 | 1 | Flag Event | - | U16_HEX | |
261 | 2 | PktIdx | - | U32 | |
263 | 1 | AggrNb | - | U16 | |
264 | 2 | F | Hz | F32 | |
266 | 2 | U12 | V | F32 | |
268 | 2 | U23 | V | F32 | |
270 | 2 | U31 | V | F32 | |
272 | 2 | U12h1 | V | F32 | |
274 | 2 | U23h1 | V | F32 | |
276 | 2 | U31h1 | V | F32 | |
278 | 2 | phi U12h1 | ° | F32 | |
280 | 2 | phi U23h1 | ° | F32 | |
282 | 2 | phi U31h1 | ° | F32 | |
284 | 2 | V1 | V | F32 | |
286 | 2 | V2 | V | F32 | |
288 | 2 | V3 | V | F32 | |
290 | 2 | Vn | V | F32 | |
292 | 2 | V1h1 | V | F32 | |
294 | 2 | V2h1 | V | F32 | |
296 | 2 | V3h1 | V | F32 | |
298 | 2 | Vnh1 | V | F32 | |
300 | 2 | phi V1h1 | ° | F32 | |
302 | 2 | phi V2h1 | ° | F32 | |
304 | 2 | phi V3h1 | ° | F32 | |
306 | 2 | phi Vnh1 | ° | F32 | |
308 | 2 | I1 | A | F32 | |
310 | 2 | I2 | A | F32 | |
312 | 2 | I3 | A | F32 | |
314 | 2 | I4 | A | F32 | |
316 | 2 | ||||
318 | 2 | ||||
320 | 2 | I1h1 | A | F32 | |
322 | 2 | I2h1 | A | F32 | |
324 | 2 | I3h1 | A | F32 | |
326 | 2 | I4h1 | A | F32 | |
328 | 2 | ||||
330 | 2 | ||||
332 | 2 | phi I1h1 | ° | F32 | |
334 | 2 | phi I2h1 | ° | F32 | |
336 | 2 | phi I3h1 | ° | F32 | |
338 | 2 | phi I4h1 | ° | F32 | |
340 | 2 | ||||
342 | 2 | ||||
344 | 2 | P1 | W | F32 | |
346 | 2 | P2 | W | F32 | |
348 | 2 | P3 | W | F32 | |
350 | 2 | P4 | W | F32 | |
352 | 2 | ||||
354 | 2 | ||||
356 | 2 | Q1 | var | F32 | |
358 | 2 | Q2 | var | F32 | |
360 | 2 | Q3 | var | F32 | |
362 | 2 | Q4 | var | F32 | |
364 | 2 | ||||
366 | 2 | ||||
368 | 2 | VGndA | V | F32 | |
370 | 2 | VGndB | V | F32 | |
372 | 2 | VGndC | V | F32 | |
374 | 2 | VGndD | V | F32 |
Countis
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50512 | Info | 30 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50512 | 2 | ||||
50514 | 2 | Phase to Phase Voltage: U12 | V |
U32 | |
50516 | 2 | Phase to Phase Voltage: U23 | V |
U32 | |
50518 | 2 | Phase to Phase Voltage: U31 | V |
U32 | |
50520 | 2 | Simple voltage : V1 | V |
U32 | |
50522 | 2 | Simple voltage : V2 | V |
U32 | |
50524 | 2 | Simple voltage : V3 | V |
U32 | |
50526 | 2 | Frequency : F | Hz |
U32 | |
50528 | 2 | Current : I1 | U32 | ||
50530 | 2 | Current : I2 | U32 | ||
50532 | 2 | Current : I3 | U32 | ||
50534 | 2 | Neutral Current : In | U32 | ||
50536 | 2 | ∑ Active Power +/- : P | W |
S32 | |
50538 | 2 | ∑ Reactive Power +/- : Q | var |
S32 | |
50540 | 2 | ∑ Apparent Power : S | VA |
U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50768 | Info | 22 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50768 | 2 | ||||
50770 | 2 | Total Positive Active Energy (no resetable) : Ea+ | U32 | ||
50772 | 2 | Total Positive Reactive Energy (no resetable) : Er + | varh |
U32 | |
50774 | 2 | Total Apparent Energy (no resetable) : Eap | U32 | ||
50776 | 2 | Total Negative Active Energy (no resetable) : Ea- | U32 | ||
50778 | 2 | Total Negative Reactive Energy (no resetable) : Er - | varh |
U32 | |
50780 | 2 | Partial Positive Active Energy: Ea+ | U32 | ||
50782 | 2 | Partial Positive Reactive Energy: Er + | varh |
U32 | |
50784 | 2 | Partial Apparent Energy : Eap | U32 | ||
50786 | 2 | Partial Negative Active Energy : Ea- | U32 | ||
50788 | 2 | Partial Negative Reactive Energy : Er - | varh |
U32 |