--X33F-LB08-0PZ4-6605431f Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-S-130-1.5.2_COMMUNICATION-TABLE_2022-05_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware S-130

Identification


Product


Product identification


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
50000 0xC350 Info 69 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


Feeders


Feeders


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
13504 0x34C0 Info 4 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
13504 0x34C0 1 Loads number - U16
13505 0x34C1 1 Bit x : Load x Available (1)/Not available (0) - U16_HEX
13506 0x34C2 1 Multi-fluid feeders (MFF) number - U16
13507 0x34C3 1 Bit x : MFF x Available (1)/Not available (0) - U16_HEX



Date Time


Set / Get


Date sec


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
57600 0xE100 Info 6 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8


Hour Counter


Operating hours counters


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
512 0x0200 Info 4 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32



Power Monitoring AC


Loads


Inst


Load Inst. #1


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
18432 0x4800 Info 92 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
18432 0x4800 1 Load status
0 : Disabled
1 : Enabled
- U8
18433 0x4801 2 Date of last instance s DATETIME
18435 0x4803 1 Integration time 0.2 s U16
18436 0x4804 2 Reserved - -
18438 0x4806 2 Reserved - -
18440 0x4808 2 Reserved - -
18442 0x480A 2 Frequency mHz U32
18444 0x480C 2 Ph-N Voltage : V1 0.01 V U32
18446 0x480E 2 Ph-N Voltage : V2 0.01 V U32
18448 0x4810 2 Ph-N Voltage : V3 0.01 V U32
18450 0x4812 2 Reserved - -
18452 0x4814 2 Ph-Ph Voltage : U12 0.01 V U32
18454 0x4816 2 Ph-Ph Voltage : U23 0.01 V U32
18456 0x4818 2 Ph-Ph Voltage : U31 0.01 V U32
18458 0x481A 2 Current : I1 mA U32
18460 0x481C 2 Current : I2 mA U32
18462 0x481E 2 Current : I3 mA U32
18464 0x4820 2 Current : In mA U32
18466 0x4822 1 Reserved - -
18467 0x4823 2 Reserved - -
18469 0x4825 2 Reserved - -
18471 0x4827 2 Reserved - -
18473 0x4829 1 Reserved - -
18474 0x482A 2 Snom VA U32
18476 0x482C 2 Total active power W S32
18478 0x482E 2 Total reactive power var S32
18480 0x4830 2 Total lagging reactive power var S32
18482 0x4832 2 Total leading reactive power var S32
18484 0x4834 2 Total apparent power VA U32
18486 0x4836 1 Total power factor 0.001 S16
18487 0x4837 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
18488 0x4838 2 Reserved - -
18490 0x483A 2 Reserved - -
18492 0x483C 2 Reserved - -
18494 0x483E 2 Reserved - -
18496 0x4840 2 Reserved - -
18498 0x4842 2 Reserved - -
18500 0x4844 2 Reserved - -
18502 0x4846 2 Reserved - -
18504 0x4848 2 Reserved - -
18506 0x484A 2 Reserved - -
18508 0x484C 2 Reserved - -
18510 0x484E 2 Reserved - -
18512 0x4850 2 Reserved - -
18514 0x4852 2 Reserved - -
18516 0x4854 2 Reserved - -
18518 0x4856 1 Reserved - -
18519 0x4857 1 Reserved - -
18520 0x4858 1 Reserved - -
18521 0x4859 1 Reserved - -
18522 0x485A 1 Reserved - -
18523 0x485B 1 Reserved - -

Load Inst. #2


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
20480 0x5000 Info 92 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
20480 0x5000 1 Load status
0 : Disabled
1 : Enabled
- U8
20481 0x5001 2 Date of last instance s DATETIME
20483 0x5003 1 Integration time 0.2 s U16
20484 0x5004 2 Reserved - -
20486 0x5006 2 Reserved - -
20488 0x5008 2 Reserved - -
20490 0x500A 2 Frequency mHz U32
20492 0x500C 2 Ph-N Voltage : V1 0.01 V U32
20494 0x500E 2 Ph-N Voltage : V2 0.01 V U32
20496 0x5010 2 Ph-N Voltage : V3 0.01 V U32
20498 0x5012 2 Reserved - -
20500 0x5014 2 Ph-Ph Voltage : U12 0.01 V U32
20502 0x5016 2 Ph-Ph Voltage : U23 0.01 V U32
20504 0x5018 2 Ph-Ph Voltage : U31 0.01 V U32
20506 0x501A 2 Current : I1 mA U32
20508 0x501C 2 Current : I2 mA U32
20510 0x501E 2 Current : I3 mA U32
20512 0x5020 2 Current : In mA U32
20514 0x5022 1 Reserved - -
20515 0x5023 2 Reserved - -
20517 0x5025 2 Reserved - -
20519 0x5027 2 Reserved - -
20521 0x5029 1 Reserved - -
20522 0x502A 2 Snom VA U32
20524 0x502C 2 Total active power W S32
20526 0x502E 2 Total reactive power var S32
20528 0x5030 2 Total lagging reactive power var S32
20530 0x5032 2 Total leading reactive power var S32
20532 0x5034 2 Total apparent power VA U32
20534 0x5036 1 Total power factor 0.001 S16
20535 0x5037 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
20536 0x5038 2 Reserved - -
20538 0x503A 2 Reserved - -
20540 0x503C 2 Reserved - -
20542 0x503E 2 Reserved - -
20544 0x5040 2 Reserved - -
20546 0x5042 2 Reserved - -
20548 0x5044 2 Reserved - -
20550 0x5046 2 Reserved - -
20552 0x5048 2 Reserved - -
20554 0x504A 2 Reserved - -
20556 0x504C 2 Reserved - -
20558 0x504E 2 Reserved - -
20560 0x5050 2 Reserved - -
20562 0x5052 2 Reserved - -
20564 0x5054 2 Reserved - -
20566 0x5056 1 Reserved - -
20567 0x5057 1 Reserved - -
20568 0x5058 1 Reserved - -
20569 0x5059 1 Reserved - -
20570 0x505A 1 Reserved - -
20571 0x505B 1 Reserved - -

Load Inst. #3


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
22528 0x5800 Info 92 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
22528 0x5800 1 Load status
0 : Disabled
1 : Enabled
- U8
22529 0x5801 2 Date of last instance s DATETIME
22531 0x5803 1 Integration time 0.2 s U16
22532 0x5804 2 Reserved - -
22534 0x5806 2 Reserved - -
22536 0x5808 2 Reserved - -
22538 0x580A 2 Frequency mHz U32
22540 0x580C 2 Ph-N Voltage : V1 0.01 V U32
22542 0x580E 2 Ph-N Voltage : V2 0.01 V U32
22544 0x5810 2 Ph-N Voltage : V3 0.01 V U32
22546 0x5812 2 Reserved - -
22548 0x5814 2 Ph-Ph Voltage : U12 0.01 V U32
22550 0x5816 2 Ph-Ph Voltage : U23 0.01 V U32
22552 0x5818 2 Ph-Ph Voltage : U31 0.01 V U32
22554 0x581A 2 Current : I1 mA U32
22556 0x581C 2 Current : I2 mA U32
22558 0x581E 2 Current : I3 mA U32
22560 0x5820 2 Current : In mA U32
22562 0x5822 1 Reserved - -
22563 0x5823 2 Reserved - -
22565 0x5825 2 Reserved - -
22567 0x5827 2 Reserved - -
22569 0x5829 1 Reserved - -
22570 0x582A 2 Snom VA U32
22572 0x582C 2 Total active power W S32
22574 0x582E 2 Total reactive power var S32
22576 0x5830 2 Total lagging reactive power var S32
22578 0x5832 2 Total leading reactive power var S32
22580 0x5834 2 Total apparent power VA U32
22582 0x5836 1 Total power factor 0.001 S16
22583 0x5837 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
22584 0x5838 2 Reserved - -
22586 0x583A 2 Reserved - -
22588 0x583C 2 Reserved - -
22590 0x583E 2 Reserved - -
22592 0x5840 2 Reserved - -
22594 0x5842 2 Reserved - -
22596 0x5844 2 Reserved - -
22598 0x5846 2 Reserved - -
22600 0x5848 2 Reserved - -
22602 0x584A 2 Reserved - -
22604 0x584C 2 Reserved - -
22606 0x584E 2 Reserved - -
22608 0x5850 2 Reserved - -
22610 0x5852 2 Reserved - -
22612 0x5854 2 Reserved - -
22614 0x5856 1 Reserved - -
22615 0x5857 1 Reserved - -
22616 0x5858 1 Reserved - -
22617 0x5859 1 Reserved - -
22618 0x585A 1 Reserved - -
22619 0x585B 1 Reserved - -

Load Inst. fundamental #1


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
18688 0x4900 Info 84 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
18688 0x4900 1 Load status
0 : Disabled
1 : Enabled
- U8
18689 0x4901 2 Date of last instance s DATETIME
18691 0x4903 1 Integration time 0.2 s U16
18692 0x4904 2 Ph-N voltage: V1h1 0.01 V U32
18694 0x4906 2 Ph-N voltage: V2h1 0.01 V U32
18696 0x4908 2 Ph-N voltage: V3h1 0.01 V U32
18698 0x490A 2 Ph-N voltage: Vnh1 0.01 V U32
18700 0x490C 1 Ph-N voltage phase: phV1h1 0.1 ° S16
18701 0x490D 1 Ph-N voltage phase: phV2h1 0.1 ° S16
18702 0x490E 1 Ph-N voltage phase: phV3h1 0.1 ° S16
18703 0x490F 1 Ph-N voltage phase: phVnh1 0.1 ° S16
18704 0x4910 2 Ph-Ph voltage: U12h1 0.01 V U32
18706 0x4912 2 Ph-Ph voltage: U23h1 0.01 V U32
18708 0x4914 2 Ph-Ph voltage: U31h1 0.01 V U32
18710 0x4916 1 Ph-Ph voltage phase: phU12h1 0.1 ° S16
18711 0x4917 1 Ph-Ph voltage phase: phU23h1 0.1 ° S16
18712 0x4918 1 Ph-Ph voltage phase: phU31h1 0.1 ° S16
18713 0x4919 2 Current: I1h1 mA U32
18715 0x491B 2 Current: I2h1 mA U32
18717 0x491D 2 Current: I3h1 mA U32
18719 0x491F 2 Current: Inh1 mA U32
18721 0x4921 1 Current phase: phI1h1 0.1 ° S16
18722 0x4922 1 Current phase: phI2h1 0.1 ° S16
18723 0x4923 1 Current phase: phI3h1 0.1 ° S16
18724 0x4924 1 Current phase: phInh1 0.1 ° S16
18725 0x4925 1 phi current voltage: phiI1h1V1h1 0.1 ° S16
18726 0x4926 1 phi current voltage: phiI2h1V2h1 0.1 ° S16
18727 0x4927 1 phi current voltage: phiI3h1V3h1 0.1 ° S16
18728 0x4928 1 phi current voltage: phiInh1Vnh1 0.1 ° S16
18729 0x4929 2 Reserved - -
18731 0x492B 2 Reserved - -
18733 0x492D 2 Reserved - -
18735 0x492F 2 Reserved - -
18737 0x4931 2 Reserved - -
18739 0x4933 2 Reserved - -
18741 0x4935 2 Reserved - -
18743 0x4937 2 Reserved - -
18745 0x4939 1 Reserved - -
18746 0x493A 1 Reserved - -
18747 0x493B 1 Reserved - -
18748 0x493C 1 Reserved - -
18749 0x493D 1 Reserved - -
18750 0x493E 1 Reserved - -
18751 0x493F 1 Reserved - -
18752 0x4940 1 Reserved - -
18753 0x4941 1 Reserved - -
18754 0x4942 1 Reserved - -
18755 0x4943 1 Reserved - -
18756 0x4944 1 Reserved - -
18757 0x4945 1 Reserved - -
18758 0x4946 1 Reserved - -
18759 0x4947 1 Reserved - -
18760 0x4948 1 Reserved - -
18761 0x4949 1 Reserved - -
18762 0x494A 1 Reserved - -
18763 0x494B 1 Reserved - -
18764 0x494C 1 Reserved - -
18765 0x494D 1 Reserved - -
18766 0x494E 1 Reserved - -
18767 0x494F 1 Reserved - -
18768 0x4950 1 Reserved - -
18769 0x4951 1 Reserved - -
18770 0x4952 1 Reserved - -
18771 0x4953 1 Reserved - -

Load Inst. fundamental #2


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
20736 0x5100 Info 84 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
20736 0x5100 1 Load status
0 : Disabled
1 : Enabled
- U8
20737 0x5101 2 Date of last instance s DATETIME
20739 0x5103 1 Integration time 0.2 s U16
20740 0x5104 2 Ph-N voltage: V1h1 0.01 V U32
20742 0x5106 2 Ph-N voltage: V2h1 0.01 V U32
20744 0x5108 2 Ph-N voltage: V3h1 0.01 V U32
20746 0x510A 2 Ph-N voltage: Vnh1 0.01 V U32
20748 0x510C 1 Ph-N voltage phase: phV1h1 0.1 ° S16
20749 0x510D 1 Ph-N voltage phase: phV2h1 0.1 ° S16
20750 0x510E 1 Ph-N voltage phase: phV3h1 0.1 ° S16
20751 0x510F 1 Ph-N voltage phase: phVnh1 0.1 ° S16
20752 0x5110 2 Ph-Ph voltage: U12h1 0.01 V U32
20754 0x5112 2 Ph-Ph voltage: U23h1 0.01 V U32
20756 0x5114 2 Ph-Ph voltage: U31h1 0.01 V U32
20758 0x5116 1 Ph-Ph voltage phase: phU12h1 0.1 ° S16
20759 0x5117 1 Ph-Ph voltage phase: phU23h1 0.1 ° S16
20760 0x5118 1 Ph-Ph voltage phase: phU31h1 0.1 ° S16
20761 0x5119 2 Current: I1h1 mA U32
20763 0x511B 2 Current: I2h1 mA U32
20765 0x511D 2 Current: I3h1 mA U32
20767 0x511F 2 Current: Inh1 mA U32
20769 0x5121 1 Current phase: phI1h1 0.1 ° S16
20770 0x5122 1 Current phase: phI2h1 0.1 ° S16
20771 0x5123 1 Current phase: phI3h1 0.1 ° S16
20772 0x5124 1 Current phase: phInh1 0.1 ° S16
20773 0x5125 1 phi current voltage: phiI1h1V1h1 0.1 ° S16
20774 0x5126 1 phi current voltage: phiI2h1V2h1 0.1 ° S16
20775 0x5127 1 phi current voltage: phiI3h1V3h1 0.1 ° S16
20776 0x5128 1 phi current voltage: phiInh1Vnh1 0.1 ° S16
20777 0x5129 2 Reserved - -
20779 0x512B 2 Reserved - -
20781 0x512D 2 Reserved - -
20783 0x512F 2 Reserved - -
20785 0x5131 2 Reserved - -
20787 0x5133 2 Reserved - -
20789 0x5135 2 Reserved - -
20791 0x5137 2 Reserved - -
20793 0x5139 1 Reserved - -
20794 0x513A 1 Reserved - -
20795 0x513B 1 Reserved - -
20796 0x513C 1 Reserved - -
20797 0x513D 1 Reserved - -
20798 0x513E 1 Reserved - -
20799 0x513F 1 Reserved - -
20800 0x5140 1 Reserved - -
20801 0x5141 1 Reserved - -
20802 0x5142 1 Reserved - -
20803 0x5143 1 Reserved - -
20804 0x5144 1 Reserved - -
20805 0x5145 1 Reserved - -
20806 0x5146 1 Reserved - -
20807 0x5147 1 Reserved - -
20808 0x5148 1 Reserved - -
20809 0x5149 1 Reserved - -
20810 0x514A 1 Reserved - -
20811 0x514B 1 Reserved - -
20812 0x514C 1 Reserved - -
20813 0x514D 1 Reserved - -
20814 0x514E 1 Reserved - -
20815 0x514F 1 Reserved - -
20816 0x5150 1 Reserved - -
20817 0x5151 1 Reserved - -
20818 0x5152 1 Reserved - -
20819 0x5153 1 Reserved - -

Load Inst. fundamental #3


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
22784 0x5900 Info 84 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
22784 0x5900 1 Load status
0 : Disabled
1 : Enabled
- U8
22785 0x5901 2 Date of last instance s DATETIME
22787 0x5903 1 Integration time 0.2 s U16
22788 0x5904 2 Ph-N voltage: V1h1 0.01 V U32
22790 0x5906 2 Ph-N voltage: V2h1 0.01 V U32
22792 0x5908 2 Ph-N voltage: V3h1 0.01 V U32
22794 0x590A 2 Ph-N voltage: Vnh1 0.01 V U32
22796 0x590C 1 Ph-N voltage phase: phV1h1 0.1 ° S16
22797 0x590D 1 Ph-N voltage phase: phV2h1 0.1 ° S16
22798 0x590E 1 Ph-N voltage phase: phV3h1 0.1 ° S16
22799 0x590F 1 Ph-N voltage phase: phVnh1 0.1 ° S16
22800 0x5910 2 Ph-Ph voltage: U12h1 0.01 V U32
22802 0x5912 2 Ph-Ph voltage: U23h1 0.01 V U32
22804 0x5914 2 Ph-Ph voltage: U31h1 0.01 V U32
22806 0x5916 1 Ph-Ph voltage phase: phU12h1 0.1 ° S16
22807 0x5917 1 Ph-Ph voltage phase: phU23h1 0.1 ° S16
22808 0x5918 1 Ph-Ph voltage phase: phU31h1 0.1 ° S16
22809 0x5919 2 Current: I1h1 mA U32
22811 0x591B 2 Current: I2h1 mA U32
22813 0x591D 2 Current: I3h1 mA U32
22815 0x591F 2 Current: Inh1 mA U32
22817 0x5921 1 Current phase: phI1h1 0.1 ° S16
22818 0x5922 1 Current phase: phI2h1 0.1 ° S16
22819 0x5923 1 Current phase: phI3h1 0.1 ° S16
22820 0x5924 1 Current phase: phInh1 0.1 ° S16
22821 0x5925 1 phi current voltage: phiI1h1V1h1 0.1 ° S16
22822 0x5926 1 phi current voltage: phiI2h1V2h1 0.1 ° S16
22823 0x5927 1 phi current voltage: phiI3h1V3h1 0.1 ° S16
22824 0x5928 1 phi current voltage: phiInh1Vnh1 0.1 ° S16
22825 0x5929 2 Reserved - -
22827 0x592B 2 Reserved - -
22829 0x592D 2 Reserved - -
22831 0x592F 2 Reserved - -
22833 0x5931 2 Reserved - -
22835 0x5933 2 Reserved - -
22837 0x5935 2 Reserved - -
22839 0x5937 2 Reserved - -
22841 0x5939 1 Reserved - -
22842 0x593A 1 Reserved - -
22843 0x593B 1 Reserved - -
22844 0x593C 1 Reserved - -
22845 0x593D 1 Reserved - -
22846 0x593E 1 Reserved - -
22847 0x593F 1 Reserved - -
22848 0x5940 1 Reserved - -
22849 0x5941 1 Reserved - -
22850 0x5942 1 Reserved - -
22851 0x5943 1 Reserved - -
22852 0x5944 1 Reserved - -
22853 0x5945 1 Reserved - -
22854 0x5946 1 Reserved - -
22855 0x5947 1 Reserved - -
22856 0x5948 1 Reserved - -
22857 0x5949 1 Reserved - -
22858 0x594A 1 Reserved - -
22859 0x594B 1 Reserved - -
22860 0x594C 1 Reserved - -
22861 0x594D 1 Reserved - -
22862 0x594E 1 Reserved - -
22863 0x594F 1 Reserved - -
22864 0x5950 1 Reserved - -
22865 0x5951 1 Reserved - -
22866 0x5952 1 Reserved - -
22867 0x5953 1 Reserved - -



Metrology


Inst. metrology table


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
256 0x0100 Info 120 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
256 0x0100 4 TimeExt ms DATETIME_MS
260 0x0104 1 Flag Event - U16_HEX
261 0x0105 2 PktIdx - U32
263 0x0107 1 AggrNb - U16
264 0x0108 2 F Hz F32
266 0x010A 2 U12 V F32
268 0x010C 2 U23 V F32
270 0x010E 2 U31 V F32
272 0x0110 2 U12h1 V F32
274 0x0112 2 U23h1 V F32
276 0x0114 2 U31h1 V F32
278 0x0116 2 phi U12h1 ° F32
280 0x0118 2 phi U23h1 ° F32
282 0x011A 2 phi U31h1 ° F32
284 0x011C 2 V1 V F32
286 0x011E 2 V2 V F32
288 0x0120 2 V3 V F32
290 0x0122 2 Vn V F32
292 0x0124 2 V1h1 V F32
294 0x0126 2 V2h1 V F32
296 0x0128 2 V3h1 V F32
298 0x012A 2 Vnh1 V F32
300 0x012C 2 phi V1h1 ° F32
302 0x012E 2 phi V2h1 ° F32
304 0x0130 2 phi V3h1 ° F32
306 0x0132 2 phi Vnh1 ° F32
308 0x0134 2 I1 A F32
310 0x0136 2 I2 A F32
312 0x0138 2 I3 A F32
314 0x013A 2 I4 A F32
316 0x013C 2 Reserved - -
318 0x013E 2 Reserved - -
320 0x0140 2 I1h1 A F32
322 0x0142 2 I2h1 A F32
324 0x0144 2 I3h1 A F32
326 0x0146 2 I4h1 A F32
328 0x0148 2 Reserved - -
330 0x014A 2 Reserved - -
332 0x014C 2 phi I1h1 ° F32
334 0x014E 2 phi I2h1 ° F32
336 0x0150 2 phi I3h1 ° F32
338 0x0152 2 phi I4h1 ° F32
340 0x0154 2 Reserved - -
342 0x0156 2 Reserved - -
344 0x0158 2 P1 W F32
346 0x015A 2 P2 W F32
348 0x015C 2 P3 W F32
350 0x015E 2 P4 W F32
352 0x0160 2 Reserved - -
354 0x0162 2 Reserved - -
356 0x0164 2 Q1 var F32
358 0x0166 2 Q2 var F32
360 0x0168 2 Q3 var F32
362 0x016A 2 Q4 var F32
364 0x016C 2 Reserved - -
366 0x016E 2 Reserved - -
368 0x0170 2 VGndA V F32
370 0x0172 2 VGndB V F32
372 0x0174 2 VGndC V F32
374 0x0176 2 VGndD V F32



Energy AC


Meters


Energy meters #1


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
19840 0x4D80 Info 66 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
19840 0x4D80 1 Load status :
0 : Disabled
1 : Enabled
- U8
19841 0x4D81 2 Reserved - -
19843 0x4D83 2 Total Positive active Energy : Ea+ kWh U32
19845 0x4D85 1 Total Residual positive active Energy : rEa+ 0.1 Wh U16
19846 0x4D86 2 Total Negative active Energy : Ea- kWh U32
19848 0x4D88 1 Total Residual negative active Energy : rEa- 0.1 Wh U16
19849 0x4D89 2 Total Positive reactive Energy : Er+ kvarh U32
19851 0x4D8B 1 Total Residual positive reactive Energy : rEr+ 0.1 varh U16
19852 0x4D8C 2 Total Negative reactive Energy : Er- kvarh U32
19854 0x4D8E 1 Total Residual negative reactive Energy : rEr- 0.1 varh U16
19855 0x4D8F 2 Total Apparent Energy : Eap kVAh U32
19857 0x4D91 1 Total Residual apparent Energy : rEap 0.1 VAh U16
19858 0x4D92 2 Total positive lagging reactive Energy : Er+ (lagging) kvarh U32
19860 0x4D94 1 Total residual positive lagging reactive Energy : rEr+ (lagging) 0.1 varh U16
19861 0x4D95 2 Total negative lagging reactive Energy : Er- (lagging) kvarh U32
19863 0x4D97 1 Total residual negative lagging reactive Energy : rEr- (lagging) 0.1 varh U16
19864 0x4D98 2 Total positive leading reactive Energy : Er+ (leading) kvarh U32
19866 0x4D9A 1 Total residual positive leading reactive Energy : rEr+ (leading) 0.1 varh U16
19867 0x4D9B 2 Total negative leading reactive Energy : Er- (leading) kvarh U32
19869 0x4D9D 1 Total residual negative leading reactive Energy : rEr- (leading) 0.1 varh U16
19870 0x4D9E 2 Reserved - -
19872 0x4DA0 2 Partial positive active Energy : Ea+ kWh U32
19874 0x4DA2 1 Partial residual positive active Energy : rEa+ 0.1 Wh U16
19875 0x4DA3 2 Partial negative active Energy : Ea- kWh U32
19877 0x4DA5 1 Partial residual negative active Energy : rEa- 0.1 Wh U16
19878 0x4DA6 2 Partial positive reactive Energy : Er+ kvarh U32
19880 0x4DA8 1 Partial residual positive reactive Energy : rEr+ 0.1 varh U16
19881 0x4DA9 2 Partial negative reactive Energy : Er- kvarh U32
19883 0x4DAB 1 Partial residual negative reactive Energy : rEr- 0.1 varh U16
19884 0x4DAC 2 Partial Apparent Energy : Eap kVAh U32
19886 0x4DAE 1 Partial residual apparent Energy : rEap 0.1 VAh U16
19887 0x4DAF 2 Last Partial Reset date - DATETIME
19889 0x4DB1 2 Reserved - -
19891 0x4DB3 2 Last Partial positive active Energy : Ea+ kWh U32
19893 0x4DB5 1 Last Partial residual positive active Energy : rEa+ 0.1 Wh U16
19894 0x4DB6 2 Last Partial negative active Energy : Ea- kWh U32
19896 0x4DB8 1 Last Partial residual negative active Energy : rEa- 0.1 Wh U16
19897 0x4DB9 2 Last Partial positive reactive Energy : Er+ kvarh U32
19899 0x4DBB 1 Last Partial residual positive reactive Energy : rEr+ 0.1 varh U16
19900 0x4DBC 2 Last Partial negative reactive Energy : Er- kvarh U32
19902 0x4DBE 1 Last Partial residual negative reactive Energy : rEr- 0.1 varh U16
19903 0x4DBF 2 Last Partial Apparent Energy : Eap kVAh U32
19905 0x4DC1 1 Last Partial residual apparent Energy : rEap 0.1 VAh U16

Energy meters #2


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
21888 0x5580 Info 66 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
21888 0x5580 1 Load status :
0 : Disabled
1 : Enabled
- U8
21889 0x5581 2 Reserved - -
21891 0x5583 2 Total Positive active Energy : Ea+ kWh U32
21893 0x5585 1 Total Residual positive active Energy : rEa+ 0.1 Wh U16
21894 0x5586 2 Total Negative active Energy : Ea- kWh U32
21896 0x5588 1 Total Residual negative active Energy : rEa- 0.1 Wh U16
21897 0x5589 2 Total Positive reactive Energy : Er+ kvarh U32
21899 0x558B 1 Total Residual positive reactive Energy : rEr+ 0.1 varh U16
21900 0x558C 2 Total Negative reactive Energy : Er- kvarh U32
21902 0x558E 1 Total Residual negative reactive Energy : rEr- 0.1 varh U16
21903 0x558F 2 Total Apparent Energy : Eap kVAh U32
21905 0x5591 1 Total Residual apparent Energy : rEap 0.1 VAh U16
21906 0x5592 2 Total positive lagging reactive Energy : Er+ (lagging) kvarh U32
21908 0x5594 1 Total residual positive lagging reactive Energy : rEr+ (lagging) 0.1 varh U16
21909 0x5595 2 Total negative lagging reactive Energy : Er- (lagging) kvarh U32
21911 0x5597 1 Total residual negative lagging reactive Energy : rEr- (lagging) 0.1 varh U16
21912 0x5598 2 Total positive leading reactive Energy : Er+ (leading) kvarh U32
21914 0x559A 1 Total residual positive leading reactive Energy : rEr+ (leading) 0.1 varh U16
21915 0x559B 2 Total negative leading reactive Energy : Er- (leading) kvarh U32
21917 0x559D 1 Total residual negative leading reactive Energy : rEr- (leading) 0.1 varh U16
21918 0x559E 2 Reserved - -
21920 0x55A0 2 Partial positive active Energy : Ea+ kWh U32
21922 0x55A2 1 Partial residual positive active Energy : rEa+ 0.1 Wh U16
21923 0x55A3 2 Partial negative active Energy : Ea- kWh U32
21925 0x55A5 1 Partial residual negative active Energy : rEa- 0.1 Wh U16
21926 0x55A6 2 Partial positive reactive Energy : Er+ kvarh U32
21928 0x55A8 1 Partial residual positive reactive Energy : rEr+ 0.1 varh U16
21929 0x55A9 2 Partial negative reactive Energy : Er- kvarh U32
21931 0x55AB 1 Partial residual negative reactive Energy : rEr- 0.1 varh U16
21932 0x55AC 2 Partial Apparent Energy : Eap kVAh U32
21934 0x55AE 1 Partial residual apparent Energy : rEap 0.1 VAh U16
21935 0x55AF 2 Last Partial Reset date - DATETIME
21937 0x55B1 2 Reserved - -
21939 0x55B3 2 Last Partial positive active Energy : Ea+ kWh U32
21941 0x55B5 1 Last Partial residual positive active Energy : rEa+ 0.1 Wh U16
21942 0x55B6 2 Last Partial negative active Energy : Ea- kWh U32
21944 0x55B8 1 Last Partial residual negative active Energy : rEa- 0.1 Wh U16
21945 0x55B9 2 Last Partial positive reactive Energy : Er+ kvarh U32
21947 0x55BB 1 Last Partial residual positive reactive Energy : rEr+ 0.1 varh U16
21948 0x55BC 2 Last Partial negative reactive Energy : Er- kvarh U32
21950 0x55BE 1 Last Partial residual negative reactive Energy : rEr- 0.1 varh U16
21951 0x55BF 2 Last Partial Apparent Energy : Eap kVAh U32
21953 0x55C1 1 Last Partial residual apparent Energy : rEap 0.1 VAh U16

Energy meters #3


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
23936 0x5D80 Info 66 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
23936 0x5D80 1 Load status :
0 : Disabled
1 : Enabled
- U8
23937 0x5D81 2 Reserved - -
23939 0x5D83 2 Total Positive active Energy : Ea+ kWh U32
23941 0x5D85 1 Total Residual positive active Energy : rEa+ 0.1 Wh U16
23942 0x5D86 2 Total Negative active Energy : Ea- kWh U32
23944 0x5D88 1 Total Residual negative active Energy : rEa- 0.1 Wh U16
23945 0x5D89 2 Total Positive reactive Energy : Er+ kvarh U32
23947 0x5D8B 1 Total Residual positive reactive Energy : rEr+ 0.1 varh U16
23948 0x5D8C 2 Total Negative reactive Energy : Er- kvarh U32
23950 0x5D8E 1 Total Residual negative reactive Energy : rEr- 0.1 varh U16
23951 0x5D8F 2 Total Apparent Energy : Eap kVAh U32
23953 0x5D91 1 Total Residual apparent Energy : rEap 0.1 VAh U16
23954 0x5D92 2 Total positive lagging reactive Energy : Er+ (lagging) kvarh U32
23956 0x5D94 1 Total residual positive lagging reactive Energy : rEr+ (lagging) 0.1 varh U16
23957 0x5D95 2 Total negative lagging reactive Energy : Er- (lagging) kvarh U32
23959 0x5D97 1 Total residual negative lagging reactive Energy : rEr- (lagging) 0.1 varh U16
23960 0x5D98 2 Total positive leading reactive Energy : Er+ (leading) kvarh U32
23962 0x5D9A 1 Total residual positive leading reactive Energy : rEr+ (leading) 0.1 varh U16
23963 0x5D9B 2 Total negative leading reactive Energy : Er- (leading) kvarh U32
23965 0x5D9D 1 Total residual negative leading reactive Energy : rEr- (leading) 0.1 varh U16
23966 0x5D9E 2 Reserved - -
23968 0x5DA0 2 Partial positive active Energy : Ea+ kWh U32
23970 0x5DA2 1 Partial residual positive active Energy : rEa+ 0.1 Wh U16
23971 0x5DA3 2 Partial negative active Energy : Ea- kWh U32
23973 0x5DA5 1 Partial residual negative active Energy : rEa- 0.1 Wh U16
23974 0x5DA6 2 Partial positive reactive Energy : Er+ kvarh U32
23976 0x5DA8 1 Partial residual positive reactive Energy : rEr+ 0.1 varh U16
23977 0x5DA9 2 Partial negative reactive Energy : Er- kvarh U32
23979 0x5DAB 1 Partial residual negative reactive Energy : rEr- 0.1 varh U16
23980 0x5DAC 2 Partial Apparent Energy : Eap kVAh U32
23982 0x5DAE 1 Partial residual apparent Energy : rEap 0.1 VAh U16
23983 0x5DAF 2 Last Partial Reset date - DATETIME
23985 0x5DB1 2 Reserved - -
23987 0x5DB3 2 Last Partial positive active Energy : Ea+ kWh U32
23989 0x5DB5 1 Last Partial residual positive active Energy : rEa+ 0.1 Wh U16
23990 0x5DB6 2 Last Partial negative active Energy : Ea- kWh U32
23992 0x5DB8 1 Last Partial residual negative active Energy : rEa- 0.1 Wh U16
23993 0x5DB9 2 Last Partial positive reactive Energy : Er+ kvarh U32
23995 0x5DBB 1 Last Partial residual positive reactive Energy : rEr+ 0.1 varh U16
23996 0x5DBC 2 Last Partial negative reactive Energy : Er- kvarh U32
23998 0x5DBE 1 Last Partial residual negative reactive Energy : rEr- 0.1 varh U16
23999 0x5DBF 2 Last Partial Apparent Energy : Eap kVAh U32
24001 0x5DC1 1 Last Partial residual apparent Energy : rEap 0.1 VAh U16



Alarming


Boolean


Boolean alarm current status #1


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
37888 0x9400 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
37888 0x9400 1 Ack ID - U16
37889 0x9401 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37890 0x9402 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37891 0x9403 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37892 0x9404 2 Start date - DATETIME
37894 0x9406 2 Duration - U32
37896 0x9408 2 Analog variable (ServiceID) - U32
37898 0x940A 1 Analog variable (Instance index) - U16
37899 0x940B 1 Startup delay 0.5 s U16
37900 0x940C 1 Dropout delay 0.5 s U16
37901 0x940D 4 Operand value achieved - S64

Boolean alarm current status #2


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
37912 0x9418 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
37912 0x9418 1 Ack ID - U16
37913 0x9419 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37914 0x941A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37915 0x941B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37916 0x941C 2 Start date - DATETIME
37918 0x941E 2 Duration - U32
37920 0x9420 2 Analog variable (ServiceID) - U32
37922 0x9422 1 Analog variable (Instance index) - U16
37923 0x9423 1 Startup delay 0.5 s U16
37924 0x9424 1 Dropout delay 0.5 s U16
37925 0x9425 4 Operand value achieved - S64

Boolean alarm current status #3


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
37936 0x9430 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
37936 0x9430 1 Ack ID - U16
37937 0x9431 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37938 0x9432 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37939 0x9433 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37940 0x9434 2 Start date - DATETIME
37942 0x9436 2 Duration - U32
37944 0x9438 2 Analog variable (ServiceID) - U32
37946 0x943A 1 Analog variable (Instance index) - U16
37947 0x943B 1 Startup delay 0.5 s U16
37948 0x943C 1 Dropout delay 0.5 s U16
37949 0x943D 4 Operand value achieved - S64

Boolean alarm current status #4


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
37960 0x9448 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
37960 0x9448 1 Ack ID - U16
37961 0x9449 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37962 0x944A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37963 0x944B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37964 0x944C 2 Start date - DATETIME
37966 0x944E 2 Duration - U32
37968 0x9450 2 Analog variable (ServiceID) - U32
37970 0x9452 1 Analog variable (Instance index) - U16
37971 0x9453 1 Startup delay 0.5 s U16
37972 0x9454 1 Dropout delay 0.5 s U16
37973 0x9455 4 Operand value achieved - S64

Boolean alarm current status #5


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
37984 0x9460 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
37984 0x9460 1 Ack ID - U16
37985 0x9461 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37986 0x9462 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37987 0x9463 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37988 0x9464 2 Start date - DATETIME
37990 0x9466 2 Duration - U32
37992 0x9468 2 Analog variable (ServiceID) - U32
37994 0x946A 1 Analog variable (Instance index) - U16
37995 0x946B 1 Startup delay 0.5 s U16
37996 0x946C 1 Dropout delay 0.5 s U16
37997 0x946D 4 Operand value achieved - S64

Boolean alarm current status #6


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
38008 0x9478 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
38008 0x9478 1 Ack ID - U16
38009 0x9479 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38010 0x947A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
38011 0x947B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38012 0x947C 2 Start date - DATETIME
38014 0x947E 2 Duration - U32
38016 0x9480 2 Analog variable (ServiceID) - U32
38018 0x9482 1 Analog variable (Instance index) - U16
38019 0x9483 1 Startup delay 0.5 s U16
38020 0x9484 1 Dropout delay 0.5 s U16
38021 0x9485 4 Operand value achieved - S64


System


System alarm current status


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
38496 0x9660 Info 23 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
38496 0x9660 1 Ack ID - U16
38497 0x9661 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38498 0x9662 1 Alarm Type
0 : None
2 : V/I association
- U16
38499 0x9663 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38500 0x9664 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38501 0x9665 2 Start date - DATETIME
38503 0x9667 2 Duration - U32
38505 0x9669 1 Startup delay 0.5 s U16
38506 0x966A 1 Dropout delay 0.5 s U16
38507 0x966B 2 Reserved - -
38509 0x966D 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
255 : eMspLineIUndefined
- U16
38510 0x966E 1 Reserved - -
38511 0x966F 4 Reserved - -
38515 0x9673 4 Reserved - -


Log


Alarm log


Command

Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
39632 0x9AD0 Command 1 NONE WRITE_MANY WRITE_MANY

Address (decimal) Address (hex) Size (registers) Description Unit Data type
39632 0x9AD0 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
39648 0x9AE0 Header 3 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
39648 0x9AE0 1 Next record number - U16
39649 0x9AE1 1 Items count (max 7 per request) - U16
39650 0x9AE2 1 Item size (words) - U16

Data

Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
39651 0x9AE3 Data 21 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
39651 0x9AE3 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
15 : Boolean equality
16 : Boolean non-equality (different)
- U16_HEX
39652 0x9AE4 1 Criticality :
0 : Information
1 : Not Critical
2 : Critical
- U16
39653 0x9AE5 2 Start date - DATETIME
39655 0x9AE7 2 Duration - U32
39657 0x9AE9 2 Specific data 1 (depend on alarm type) - U32
39659 0x9AEB 1 Specific data 2 (depend on alarm type) - U16
39660 0x9AEC 1 Specific data 3 (depend on alarm type) - U16
39661 0x9AED 1 Specific data 4 (depend on alarm type) - U16
39662 0x9AEE 1 Specific data 5 (depend on alarm type) - U16
39663 0x9AEF 1 Specific data 6 (depend on alarm type) - U16
39664 0x9AF0 4 Specific data 7 (depend on alarm type) - S64
39668 0x9AF4 4 Specific data 8 (depend on alarm type) - S64



Switch/Breaker


Switching device #1


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
40448 0x9E00 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
40448 0x9E00 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40449 0x9E01 1 Type
0 : None
1 : Breaker
2 : Differential breaker
3 : Switch
4 : Switch fuse
5 : Fuse
- U8
40450 0x9E02 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40451 0x9E03 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
- U8
40452 0x9E04 1 Reserved - -
40453 0x9E05 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40454 0x9E06 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40455 0x9E07 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40456 0x9E08 1 Reserved - -
40457 0x9E09 1 Trip counter - U16
40458 0x9E0A 2 Last trip date - DATETIME
40460 0x9E0C 1 Operation counter (I <= 5% In) - U16
40461 0x9E0D 1 Operation counter (5% In < I <= 100% In) - U16
40462 0x9E0E 1 Operation counter (I > 100% In) - U16
40463 0x9E0F 1 Total operation counter - U16
40464 0x9E10 1 On fault
0 : No
1 : Fault detected
- U8

Switching device #2


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
40472 0x9E18 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
40472 0x9E18 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40473 0x9E19 1 Type
0 : None
1 : Breaker
2 : Differential breaker
3 : Switch
4 : Switch fuse
5 : Fuse
- U8
40474 0x9E1A 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40475 0x9E1B 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
- U8
40476 0x9E1C 1 Reserved - -
40477 0x9E1D 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40478 0x9E1E 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40479 0x9E1F 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40480 0x9E20 1 Reserved - -
40481 0x9E21 1 Trip counter - U16
40482 0x9E22 2 Last trip date - DATETIME
40484 0x9E24 1 Operation counter (I <= 5% In) - U16
40485 0x9E25 1 Operation counter (5% In < I <= 100% In) - U16
40486 0x9E26 1 Operation counter (I > 100% In) - U16
40487 0x9E27 1 Total operation counter - U16
40488 0x9E28 1 On fault
0 : No
1 : Fault detected
- U8

Switching device #3


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
40496 0x9E30 Info 17 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
40496 0x9E30 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40497 0x9E31 1 Type
0 : None
1 : Breaker
2 : Differential breaker
3 : Switch
4 : Switch fuse
5 : Fuse
- U8
40498 0x9E32 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40499 0x9E33 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
- U8
40500 0x9E34 1 Reserved - -
40501 0x9E35 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40502 0x9E36 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40503 0x9E37 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : N/A
- U8
40504 0x9E38 1 Reserved - -
40505 0x9E39 1 Trip counter - U16
40506 0x9E3A 2 Last trip date - DATETIME
40508 0x9E3C 1 Operation counter (I <= 5% In) - U16
40509 0x9E3D 1 Operation counter (5% In < I <= 100% In) - U16
40510 0x9E3E 1 Operation counter (I > 100% In) - U16
40511 0x9E3F 1 Total operation counter - U16
40512 0x9E40 1 On fault
0 : No
1 : Fault detected
- U8


Countis


Load 1 Inst. Affected by current and voltage transformers


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
50512 0xC550 Info 30 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Phase to Phase Voltage: U12 0.01 V U32
50516 0xC554 2 Phase to Phase Voltage: U23 0.01 V U32
50518 0xC556 2 Phase to Phase Voltage: U31 0.01 V U32
50520 0xC558 2 Simple voltage : V1 0.01 V U32
50522 0xC55A 2 Simple voltage : V2 0.01 V U32
50524 0xC55C 2 Simple voltage : V3 0.01 V U32
50526 0xC55E 2 Frequency : F 0.01 Hz U32
50528 0xC560 2 Current : I1 mA U32
50530 0xC562 2 Current : I2 mA U32
50532 0xC564 2 Current : I3 mA U32
50534 0xC566 2 Neutral Current : In mA U32
50536 0xC568 2 ∑ Active Power +/- : P 10 W S32
50538 0xC56A 2 ∑ Reactive Power +/- : Q 10 var S32
50540 0xC56C 2 ∑ Apparent Power : S 10 VA U32

Load 1 Energies


Start address (decimal) Start address (hex) Type Size (registers) Lock level Locked functions Unlocked functions
50768 0xC650 Info 22 NONE READ READ

Address (decimal) Address (hex) Size (registers) Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ kWh U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + kvarh U32
50774 0xC656 2 Total Apparent Energy (no resetable) : Eap kVAh U32
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- kWh U32
50778 0xC65A 2 Total Negative Reactive Energy (no resetable) : Er - kvarh U32
50780 0xC65C 2 Partial Positive Active Energy: Ea+ kWh U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + kvarh U32
50784 0xC660 2 Partial Apparent Energy : Eap kVAh U32
50786 0xC662 2 Partial Negative Active Energy : Ea- kWh U32
50788 0xC664 2 Partial Negative Reactive Energy : Er - kvarh U32


--X33F-LB08-0PZ4-6605431f--