--X33F-LB08-0PZ4-6605428e Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-I-43-1.7.0_COMMUNICATION-TABLE_2022-05_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware I-43
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


Feeders


Feeders


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13504 0x34C0 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13504 0x34C0 1 Loads number - U16
13505 0x34C1 1 Bit x : Load x Available (1)/Not available (0) - U16_HEX
13506 0x34C2 1 Multi-fluid feeders (MFF) number - U16
13507 0x34C3 1 Bit x : MFF x Available (1)/Not available (0) - U16_HEX



Date Time


Set / Get


Hour/Date


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57600 0xE100 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8


Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32



Power Monitoring AC


Loads


Inst


Inst. measurement - Load #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
18432 0x4800 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
18432 0x4800 1 Load status
0 : Disabled
1 : Enabled
- U8
18433 0x4801 2 Date of last instance s DATETIME
18435 0x4803 1 Integration time s / 5 U16
18436 0x4804 2 Reserved - -
18438 0x4806 2 Reserved - -
18440 0x4808 2 Reserved - -
18442 0x480A 2 Frequency mHz U32
18444 0x480C 2 Ph-N Voltage : V1 V 10⁻² U32
18446 0x480E 2 Ph-N Voltage : V2 V 10⁻² U32
18448 0x4810 2 Ph-N Voltage : V3 V 10⁻² U32
18450 0x4812 2 Reserved - -
18452 0x4814 2 Ph-Ph Voltage : U12 V 10⁻² U32
18454 0x4816 2 Ph-Ph Voltage : U23 V 10⁻² U32
18456 0x4818 2 Ph-Ph Voltage : U31 V 10⁻² U32
18458 0x481A 2 Current : I1 mA U32
18460 0x481C 2 Current : I2 mA U32
18462 0x481E 2 Current : I3 mA U32
18464 0x4820 2 Current : In mA U32
18466 0x4822 1 Reserved - -
18467 0x4823 2 Reserved - -
18469 0x4825 2 Reserved - -
18471 0x4827 2 Reserved - -
18473 0x4829 1 Reserved - -
18474 0x482A 2 Snom VA U32
18476 0x482C 2 Total active power W S32
18478 0x482E 2 Total reactive power var S32
18480 0x4830 2 Total lagging reactive power var S32
18482 0x4832 2 Total leading reactive power var S32
18484 0x4834 2 Total apparent power VA U32
18486 0x4836 1 Total power factor - / 1000 S16
18487 0x4837 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
18488 0x4838 2 Active power : P1 W S32
18490 0x483A 2 Active power : P2 W S32
18492 0x483C 2 Active power : P3 W S32
18494 0x483E 2 Reactive power : Q1 var S32
18496 0x4840 2 Reactive power : Q2 var S32
18498 0x4842 2 Reactive power : Q3 var S32
18500 0x4844 2 Lagging reactive power : Q1_lagg var S32
18502 0x4846 2 Lagging reactive power : Q2_lagg var S32
18504 0x4848 2 Lagging reactive power : Q3_lagg var S32
18506 0x484A 2 Leading reactive power : Q1_lead var S32
18508 0x484C 2 Leading reactive power : Q2_lead var S32
18510 0x484E 2 Leading reactive power : Q3_lead var S32
18512 0x4850 2 Apparent power : S1 VA U32
18514 0x4852 2 Apparent power : S2 VA U32
18516 0x4854 2 Apparent power : S3 VA U32
18518 0x4856 1 Power factor : PF1 - / 1000 S16
18519 0x4857 1 Power factor : PF2 - / 1000 S16
18520 0x4858 1 Power factor : PF3 - / 1000 S16
18521 0x4859 1 Power factor type : sPF1
0 : undefined
1 : leading
2 : lagging
- U8
18522 0x485A 1 Power factor type : sPF2
0 : undefined
1 : leading
2 : lagging
- U8
18523 0x485B 1 Power factor type : sPF3
0 : undefined
1 : leading
2 : lagging
- U8

Inst. measurement - Load #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20480 0x5000 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20480 0x5000 1 Load status
0 : Disabled
1 : Enabled
- U8
20481 0x5001 2 Date of last instance s DATETIME
20483 0x5003 1 Integration time s / 5 U16
20484 0x5004 2 Reserved - -
20486 0x5006 2 Reserved - -
20488 0x5008 2 Reserved - -
20490 0x500A 2 Frequency mHz U32
20492 0x500C 2 Ph-N Voltage : V1 V 10⁻² U32
20494 0x500E 2 Ph-N Voltage : V2 V 10⁻² U32
20496 0x5010 2 Ph-N Voltage : V3 V 10⁻² U32
20498 0x5012 2 Reserved - -
20500 0x5014 2 Ph-Ph Voltage : U12 V 10⁻² U32
20502 0x5016 2 Ph-Ph Voltage : U23 V 10⁻² U32
20504 0x5018 2 Ph-Ph Voltage : U31 V 10⁻² U32
20506 0x501A 2 Current : I1 mA U32
20508 0x501C 2 Current : I2 mA U32
20510 0x501E 2 Current : I3 mA U32
20512 0x5020 2 Current : In mA U32
20514 0x5022 1 Reserved - -
20515 0x5023 2 Reserved - -
20517 0x5025 2 Reserved - -
20519 0x5027 2 Reserved - -
20521 0x5029 1 Reserved - -
20522 0x502A 2 Snom VA U32
20524 0x502C 2 Total active power W S32
20526 0x502E 2 Total reactive power var S32
20528 0x5030 2 Total lagging reactive power var S32
20530 0x5032 2 Total leading reactive power var S32
20532 0x5034 2 Total apparent power VA U32
20534 0x5036 1 Total power factor - / 1000 S16
20535 0x5037 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
20536 0x5038 2 Active power : P1 W S32
20538 0x503A 2 Active power : P2 W S32
20540 0x503C 2 Active power : P3 W S32
20542 0x503E 2 Reactive power : Q1 var S32
20544 0x5040 2 Reactive power : Q2 var S32
20546 0x5042 2 Reactive power : Q3 var S32
20548 0x5044 2 Lagging reactive power : Q1_lagg var S32
20550 0x5046 2 Lagging reactive power : Q2_lagg var S32
20552 0x5048 2 Lagging reactive power : Q3_lagg var S32
20554 0x504A 2 Leading reactive power : Q1_lead var S32
20556 0x504C 2 Leading reactive power : Q2_lead var S32
20558 0x504E 2 Leading reactive power : Q3_lead var S32
20560 0x5050 2 Apparent power : S1 VA U32
20562 0x5052 2 Apparent power : S2 VA U32
20564 0x5054 2 Apparent power : S3 VA U32
20566 0x5056 1 Power factor : PF1 - / 1000 S16
20567 0x5057 1 Power factor : PF2 - / 1000 S16
20568 0x5058 1 Power factor : PF3 - / 1000 S16
20569 0x5059 1 Power factor type : sPF1
0 : undefined
1 : leading
2 : lagging
- U8
20570 0x505A 1 Power factor type : sPF2
0 : undefined
1 : leading
2 : lagging
- U8
20571 0x505B 1 Power factor type : sPF3
0 : undefined
1 : leading
2 : lagging
- U8

Inst. measurement - Load #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22528 0x5800 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22528 0x5800 1 Load status
0 : Disabled
1 : Enabled
- U8
22529 0x5801 2 Date of last instance s DATETIME
22531 0x5803 1 Integration time s / 5 U16
22532 0x5804 2 Reserved - -
22534 0x5806 2 Reserved - -
22536 0x5808 2 Reserved - -
22538 0x580A 2 Frequency mHz U32
22540 0x580C 2 Ph-N Voltage : V1 V 10⁻² U32
22542 0x580E 2 Ph-N Voltage : V2 V 10⁻² U32
22544 0x5810 2 Ph-N Voltage : V3 V 10⁻² U32
22546 0x5812 2 Reserved - -
22548 0x5814 2 Ph-Ph Voltage : U12 V 10⁻² U32
22550 0x5816 2 Ph-Ph Voltage : U23 V 10⁻² U32
22552 0x5818 2 Ph-Ph Voltage : U31 V 10⁻² U32
22554 0x581A 2 Current : I1 mA U32
22556 0x581C 2 Current : I2 mA U32
22558 0x581E 2 Current : I3 mA U32
22560 0x5820 2 Current : In mA U32
22562 0x5822 1 Reserved - -
22563 0x5823 2 Reserved - -
22565 0x5825 2 Reserved - -
22567 0x5827 2 Reserved - -
22569 0x5829 1 Reserved - -
22570 0x582A 2 Snom VA U32
22572 0x582C 2 Total active power W S32
22574 0x582E 2 Total reactive power var S32
22576 0x5830 2 Total lagging reactive power var S32
22578 0x5832 2 Total leading reactive power var S32
22580 0x5834 2 Total apparent power VA U32
22582 0x5836 1 Total power factor - / 1000 S16
22583 0x5837 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
22584 0x5838 2 Active power : P1 W S32
22586 0x583A 2 Active power : P2 W S32
22588 0x583C 2 Active power : P3 W S32
22590 0x583E 2 Reactive power : Q1 var S32
22592 0x5840 2 Reactive power : Q2 var S32
22594 0x5842 2 Reactive power : Q3 var S32
22596 0x5844 2 Lagging reactive power : Q1_lagg var S32
22598 0x5846 2 Lagging reactive power : Q2_lagg var S32
22600 0x5848 2 Lagging reactive power : Q3_lagg var S32
22602 0x584A 2 Leading reactive power : Q1_lead var S32
22604 0x584C 2 Leading reactive power : Q2_lead var S32
22606 0x584E 2 Leading reactive power : Q3_lead var S32
22608 0x5850 2 Apparent power : S1 VA U32
22610 0x5852 2 Apparent power : S2 VA U32
22612 0x5854 2 Apparent power : S3 VA U32
22614 0x5856 1 Power factor : PF1 - / 1000 S16
22615 0x5857 1 Power factor : PF2 - / 1000 S16
22616 0x5858 1 Power factor : PF3 - / 1000 S16
22617 0x5859 1 Power factor type : sPF1
0 : undefined
1 : leading
2 : lagging
- U8
22618 0x585A 1 Power factor type : sPF2
0 : undefined
1 : leading
2 : lagging
- U8
22619 0x585B 1 Power factor type : sPF3
0 : undefined
1 : leading
2 : lagging
- U8

Inst. measurement - Load #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24576 0x6000 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24576 0x6000 1 Load status
0 : Disabled
1 : Enabled
- U8
24577 0x6001 2 Date of last instance s DATETIME
24579 0x6003 1 Integration time s / 5 U16
24580 0x6004 2 Reserved - -
24582 0x6006 2 Reserved - -
24584 0x6008 2 Reserved - -
24586 0x600A 2 Frequency mHz U32
24588 0x600C 2 Ph-N Voltage : V1 V 10⁻² U32
24590 0x600E 2 Ph-N Voltage : V2 V 10⁻² U32
24592 0x6010 2 Ph-N Voltage : V3 V 10⁻² U32
24594 0x6012 2 Reserved - -
24596 0x6014 2 Ph-Ph Voltage : U12 V 10⁻² U32
24598 0x6016 2 Ph-Ph Voltage : U23 V 10⁻² U32
24600 0x6018 2 Ph-Ph Voltage : U31 V 10⁻² U32
24602 0x601A 2 Current : I1 mA U32
24604 0x601C 2 Current : I2 mA U32
24606 0x601E 2 Current : I3 mA U32
24608 0x6020 2 Current : In mA U32
24610 0x6022 1 Reserved - -
24611 0x6023 2 Reserved - -
24613 0x6025 2 Reserved - -
24615 0x6027 2 Reserved - -
24617 0x6029 1 Reserved - -
24618 0x602A 2 Snom VA U32
24620 0x602C 2 Total active power W S32
24622 0x602E 2 Total reactive power var S32
24624 0x6030 2 Total lagging reactive power var S32
24626 0x6032 2 Total leading reactive power var S32
24628 0x6034 2 Total apparent power VA U32
24630 0x6036 1 Total power factor - / 1000 S16
24631 0x6037 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
24632 0x6038 2 Active power : P1 W S32
24634 0x603A 2 Active power : P2 W S32
24636 0x603C 2 Active power : P3 W S32
24638 0x603E 2 Reactive power : Q1 var S32
24640 0x6040 2 Reactive power : Q2 var S32
24642 0x6042 2 Reactive power : Q3 var S32
24644 0x6044 2 Lagging reactive power : Q1_lagg var S32
24646 0x6046 2 Lagging reactive power : Q2_lagg var S32
24648 0x6048 2 Lagging reactive power : Q3_lagg var S32
24650 0x604A 2 Leading reactive power : Q1_lead var S32
24652 0x604C 2 Leading reactive power : Q2_lead var S32
24654 0x604E 2 Leading reactive power : Q3_lead var S32
24656 0x6050 2 Apparent power : S1 VA U32
24658 0x6052 2 Apparent power : S2 VA U32
24660 0x6054 2 Apparent power : S3 VA U32
24662 0x6056 1 Power factor : PF1 - / 1000 S16
24663 0x6057 1 Power factor : PF2 - / 1000 S16
24664 0x6058 1 Power factor : PF3 - / 1000 S16
24665 0x6059 1 Power factor type : sPF1
0 : undefined
1 : leading
2 : lagging
- U8
24666 0x605A 1 Power factor type : sPF2
0 : undefined
1 : leading
2 : lagging
- U8
24667 0x605B 1 Power factor type : sPF3
0 : undefined
1 : leading
2 : lagging
- U8

Inst. fundamental measurement - Load #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
18688 0x4900 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
18688 0x4900 1 Load status
0 : Disabled
1 : Enabled
- U8
18689 0x4901 2 Date of last instance s DATETIME
18691 0x4903 1 Integration time s / 5 U16
18692 0x4904 2 Ph-N voltage: V1h1 V 10⁻² U32
18694 0x4906 2 Ph-N voltage: V2h1 V 10⁻² U32
18696 0x4908 2 Ph-N voltage: V3h1 V 10⁻² U32
18698 0x490A 2 Ph-N voltage: Vnh1 V 10⁻² U32
18700 0x490C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
18701 0x490D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
18702 0x490E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
18703 0x490F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
18704 0x4910 2 Ph-Ph voltage: U12h1 V 10⁻² U32
18706 0x4912 2 Ph-Ph voltage: U23h1 V 10⁻² U32
18708 0x4914 2 Ph-Ph voltage: U31h1 V 10⁻² U32
18710 0x4916 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
18711 0x4917 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
18712 0x4918 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
18713 0x4919 2 Current: I1h1 mA U32
18715 0x491B 2 Current: I2h1 mA U32
18717 0x491D 2 Current: I3h1 mA U32
18719 0x491F 2 Current: Inh1 mA U32
18721 0x4921 1 Current phase: phI1h1 ° 10⁻¹ S16
18722 0x4922 1 Current phase: phI2h1 ° 10⁻¹ S16
18723 0x4923 1 Current phase: phI3h1 ° 10⁻¹ S16
18724 0x4924 1 Current phase: phInh1 ° 10⁻¹ S16
18725 0x4925 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
18726 0x4926 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
18727 0x4927 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
18728 0x4928 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
18729 0x4929 2 Reserved - -
18731 0x492B 2 Reserved - -
18733 0x492D 2 Reserved - -
18735 0x492F 2 Reserved - -
18737 0x4931 2 Reserved - -
18739 0x4933 2 Reserved - -
18741 0x4935 2 Reserved - -
18743 0x4937 2 Reserved - -
18745 0x4939 1 Reserved - -
18746 0x493A 1 Reserved - -
18747 0x493B 1 Reserved - -
18748 0x493C 1 Reserved - -
18749 0x493D 1 Reserved - -
18750 0x493E 1 Reserved - -
18751 0x493F 1 Reserved - -
18752 0x4940 1 Reserved - -
18753 0x4941 1 Reserved - -
18754 0x4942 1 Reserved - -
18755 0x4943 1 Reserved - -
18756 0x4944 1 Reserved - -
18757 0x4945 1 Curent total harmonic distortion : THD I1 % / 100 U16
18758 0x4946 1 Curent total harmonic distortion : THD I2 % / 100 U16
18759 0x4947 1 Curent total harmonic distortion : THD I3 % / 100 U16
18760 0x4948 1 Curent total harmonic distortion : THD In % / 100 U16
18761 0x4949 1 Reserved - -
18762 0x494A 1 Reserved - -
18763 0x494B 1 Reserved - -
18764 0x494C 1 Reserved - -
18765 0x494D 1 Reserved - -
18766 0x494E 1 Reserved - -
18767 0x494F 1 Reserved - -
18768 0x4950 1 Reserved - -
18769 0x4951 1 Reserved - -
18770 0x4952 1 Reserved - -
18771 0x4953 1 Reserved - -

Inst. fundamental measurement - Load #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20736 0x5100 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20736 0x5100 1 Load status
0 : Disabled
1 : Enabled
- U8
20737 0x5101 2 Date of last instance s DATETIME
20739 0x5103 1 Integration time s / 5 U16
20740 0x5104 2 Ph-N voltage: V1h1 V 10⁻² U32
20742 0x5106 2 Ph-N voltage: V2h1 V 10⁻² U32
20744 0x5108 2 Ph-N voltage: V3h1 V 10⁻² U32
20746 0x510A 2 Ph-N voltage: Vnh1 V 10⁻² U32
20748 0x510C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
20749 0x510D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
20750 0x510E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
20751 0x510F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
20752 0x5110 2 Ph-Ph voltage: U12h1 V 10⁻² U32
20754 0x5112 2 Ph-Ph voltage: U23h1 V 10⁻² U32
20756 0x5114 2 Ph-Ph voltage: U31h1 V 10⁻² U32
20758 0x5116 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
20759 0x5117 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
20760 0x5118 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
20761 0x5119 2 Current: I1h1 mA U32
20763 0x511B 2 Current: I2h1 mA U32
20765 0x511D 2 Current: I3h1 mA U32
20767 0x511F 2 Current: Inh1 mA U32
20769 0x5121 1 Current phase: phI1h1 ° 10⁻¹ S16
20770 0x5122 1 Current phase: phI2h1 ° 10⁻¹ S16
20771 0x5123 1 Current phase: phI3h1 ° 10⁻¹ S16
20772 0x5124 1 Current phase: phInh1 ° 10⁻¹ S16
20773 0x5125 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
20774 0x5126 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
20775 0x5127 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
20776 0x5128 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
20777 0x5129 2 Reserved - -
20779 0x512B 2 Reserved - -
20781 0x512D 2 Reserved - -
20783 0x512F 2 Reserved - -
20785 0x5131 2 Reserved - -
20787 0x5133 2 Reserved - -
20789 0x5135 2 Reserved - -
20791 0x5137 2 Reserved - -
20793 0x5139 1 Reserved - -
20794 0x513A 1 Reserved - -
20795 0x513B 1 Reserved - -
20796 0x513C 1 Reserved - -
20797 0x513D 1 Reserved - -
20798 0x513E 1 Reserved - -
20799 0x513F 1 Reserved - -
20800 0x5140 1 Reserved - -
20801 0x5141 1 Reserved - -
20802 0x5142 1 Reserved - -
20803 0x5143 1 Reserved - -
20804 0x5144 1 Reserved - -
20805 0x5145 1 Curent total harmonic distortion : THD I1 % / 100 U16
20806 0x5146 1 Curent total harmonic distortion : THD I2 % / 100 U16
20807 0x5147 1 Curent total harmonic distortion : THD I3 % / 100 U16
20808 0x5148 1 Curent total harmonic distortion : THD In % / 100 U16
20809 0x5149 1 Reserved - -
20810 0x514A 1 Reserved - -
20811 0x514B 1 Reserved - -
20812 0x514C 1 Reserved - -
20813 0x514D 1 Reserved - -
20814 0x514E 1 Reserved - -
20815 0x514F 1 Reserved - -
20816 0x5150 1 Reserved - -
20817 0x5151 1 Reserved - -
20818 0x5152 1 Reserved - -
20819 0x5153 1 Reserved - -

Inst. fundamental measurement - Load #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22784 0x5900 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22784 0x5900 1 Load status
0 : Disabled
1 : Enabled
- U8
22785 0x5901 2 Date of last instance s DATETIME
22787 0x5903 1 Integration time s / 5 U16
22788 0x5904 2 Ph-N voltage: V1h1 V 10⁻² U32
22790 0x5906 2 Ph-N voltage: V2h1 V 10⁻² U32
22792 0x5908 2 Ph-N voltage: V3h1 V 10⁻² U32
22794 0x590A 2 Ph-N voltage: Vnh1 V 10⁻² U32
22796 0x590C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
22797 0x590D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
22798 0x590E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
22799 0x590F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
22800 0x5910 2 Ph-Ph voltage: U12h1 V 10⁻² U32
22802 0x5912 2 Ph-Ph voltage: U23h1 V 10⁻² U32
22804 0x5914 2 Ph-Ph voltage: U31h1 V 10⁻² U32
22806 0x5916 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
22807 0x5917 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
22808 0x5918 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
22809 0x5919 2 Current: I1h1 mA U32
22811 0x591B 2 Current: I2h1 mA U32
22813 0x591D 2 Current: I3h1 mA U32
22815 0x591F 2 Current: Inh1 mA U32
22817 0x5921 1 Current phase: phI1h1 ° 10⁻¹ S16
22818 0x5922 1 Current phase: phI2h1 ° 10⁻¹ S16
22819 0x5923 1 Current phase: phI3h1 ° 10⁻¹ S16
22820 0x5924 1 Current phase: phInh1 ° 10⁻¹ S16
22821 0x5925 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
22822 0x5926 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
22823 0x5927 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
22824 0x5928 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
22825 0x5929 2 Reserved - -
22827 0x592B 2 Reserved - -
22829 0x592D 2 Reserved - -
22831 0x592F 2 Reserved - -
22833 0x5931 2 Reserved - -
22835 0x5933 2 Reserved - -
22837 0x5935 2 Reserved - -
22839 0x5937 2 Reserved - -
22841 0x5939 1 Reserved - -
22842 0x593A 1 Reserved - -
22843 0x593B 1 Reserved - -
22844 0x593C 1 Reserved - -
22845 0x593D 1 Reserved - -
22846 0x593E 1 Reserved - -
22847 0x593F 1 Reserved - -
22848 0x5940 1 Reserved - -
22849 0x5941 1 Reserved - -
22850 0x5942 1 Reserved - -
22851 0x5943 1 Reserved - -
22852 0x5944 1 Reserved - -
22853 0x5945 1 Curent total harmonic distortion : THD I1 % / 100 U16
22854 0x5946 1 Curent total harmonic distortion : THD I2 % / 100 U16
22855 0x5947 1 Curent total harmonic distortion : THD I3 % / 100 U16
22856 0x5948 1 Curent total harmonic distortion : THD In % / 100 U16
22857 0x5949 1 Reserved - -
22858 0x594A 1 Reserved - -
22859 0x594B 1 Reserved - -
22860 0x594C 1 Reserved - -
22861 0x594D 1 Reserved - -
22862 0x594E 1 Reserved - -
22863 0x594F 1 Reserved - -
22864 0x5950 1 Reserved - -
22865 0x5951 1 Reserved - -
22866 0x5952 1 Reserved - -
22867 0x5953 1 Reserved - -

Inst. fundamental measurement - Load #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24832 0x6100 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24832 0x6100 1 Load status
0 : Disabled
1 : Enabled
- U8
24833 0x6101 2 Date of last instance s DATETIME
24835 0x6103 1 Integration time s / 5 U16
24836 0x6104 2 Ph-N voltage: V1h1 V 10⁻² U32
24838 0x6106 2 Ph-N voltage: V2h1 V 10⁻² U32
24840 0x6108 2 Ph-N voltage: V3h1 V 10⁻² U32
24842 0x610A 2 Ph-N voltage: Vnh1 V 10⁻² U32
24844 0x610C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
24845 0x610D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
24846 0x610E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
24847 0x610F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
24848 0x6110 2 Ph-Ph voltage: U12h1 V 10⁻² U32
24850 0x6112 2 Ph-Ph voltage: U23h1 V 10⁻² U32
24852 0x6114 2 Ph-Ph voltage: U31h1 V 10⁻² U32
24854 0x6116 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
24855 0x6117 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
24856 0x6118 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
24857 0x6119 2 Current: I1h1 mA U32
24859 0x611B 2 Current: I2h1 mA U32
24861 0x611D 2 Current: I3h1 mA U32
24863 0x611F 2 Current: Inh1 mA U32
24865 0x6121 1 Current phase: phI1h1 ° 10⁻¹ S16
24866 0x6122 1 Current phase: phI2h1 ° 10⁻¹ S16
24867 0x6123 1 Current phase: phI3h1 ° 10⁻¹ S16
24868 0x6124 1 Current phase: phInh1 ° 10⁻¹ S16
24869 0x6125 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
24870 0x6126 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
24871 0x6127 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
24872 0x6128 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
24873 0x6129 2 Reserved - -
24875 0x612B 2 Reserved - -
24877 0x612D 2 Reserved - -
24879 0x612F 2 Reserved - -
24881 0x6131 2 Reserved - -
24883 0x6133 2 Reserved - -
24885 0x6135 2 Reserved - -
24887 0x6137 2 Reserved - -
24889 0x6139 1 Reserved - -
24890 0x613A 1 Reserved - -
24891 0x613B 1 Reserved - -
24892 0x613C 1 Reserved - -
24893 0x613D 1 Reserved - -
24894 0x613E 1 Reserved - -
24895 0x613F 1 Reserved - -
24896 0x6140 1 Reserved - -
24897 0x6141 1 Reserved - -
24898 0x6142 1 Reserved - -
24899 0x6143 1 Reserved - -
24900 0x6144 1 Reserved - -
24901 0x6145 1 Curent total harmonic distortion : THD I1 % / 100 U16
24902 0x6146 1 Curent total harmonic distortion : THD I2 % / 100 U16
24903 0x6147 1 Curent total harmonic distortion : THD I3 % / 100 U16
24904 0x6148 1 Curent total harmonic distortion : THD In % / 100 U16
24905 0x6149 1 Reserved - -
24906 0x614A 1 Reserved - -
24907 0x614B 1 Reserved - -
24908 0x614C 1 Reserved - -
24909 0x614D 1 Reserved - -
24910 0x614E 1 Reserved - -
24911 0x614F 1 Reserved - -
24912 0x6150 1 Reserved - -
24913 0x6151 1 Reserved - -
24914 0x6152 1 Reserved - -
24915 0x6153 1 Reserved - -

Inst. measurement max - Load #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
18816 0x4980 Info 113 NONE READ READ

Dec address Hex address Words count Description Unit Data type
18816 0x4980 1 Load status :
0 : Disabled
1 : Enabled
- U8
18817 0x4981 2 Reserved - -
18819 0x4983 2 Reserved - -
18821 0x4985 2 Reserved - -
18823 0x4987 2 Reserved - -
18825 0x4989 2 Reserved - -
18827 0x498B 2 Reserved - -
18829 0x498D 2 Reserved - -
18831 0x498F 2 Reserved - -
18833 0x4991 2 Reserved - -
18835 0x4993 2 Reserved - -
18837 0x4995 2 Reserved - -
18839 0x4997 2 Reserved - -
18841 0x4999 2 Reserved - -
18843 0x499B 2 Reserved - -
18845 0x499D 2 Reserved - -
18847 0x499F 2 Reserved - -
18849 0x49A1 2 Maximum Current : I1 mA U32
18851 0x49A3 2 Date of maximum I1 - DATETIME
18853 0x49A5 2 Maximum Current : I2 mA U32
18855 0x49A7 2 Date of maximum I2 - DATETIME
18857 0x49A9 2 Maximum Current : I3 mA U32
18859 0x49AB 2 Date of maximum I3 - DATETIME
18861 0x49AD 2 Maximum Current : In mA U32
18863 0x49AF 2 Date of maximum In - DATETIME
18865 0x49B1 2 Maximum Total active power W S32
18867 0x49B3 2 Date of maximum Ptot - DATETIME
18869 0x49B5 2 Maximum Total reactive power var S32
18871 0x49B7 2 Date of maximum Qtot - DATETIME
18873 0x49B9 2 Maximum Total apparent power VA U32
18875 0x49BB 2 Date of maximum Stot - DATETIME
18877 0x49BD 1 Reserved - -
18878 0x49BE 1 Reserved - -
18879 0x49BF 2 Reserved - -
18881 0x49C1 2 Reserved - -
18883 0x49C3 2 Reserved - -
18885 0x49C5 2 Reserved - -
18887 0x49C7 2 Reserved - -
18889 0x49C9 2 Reserved - -
18891 0x49CB 2 Reserved - -
18893 0x49CD 2 Reserved - -
18895 0x49CF 2 Reserved - -
18897 0x49D1 2 Reserved - -
18899 0x49D3 2 Reserved - -
18901 0x49D5 2 Reserved - -
18903 0x49D7 2 Reserved - -
18905 0x49D9 2 Reserved - -
18907 0x49DB 2 Reserved - -
18909 0x49DD 2 Reserved - -
18911 0x49DF 2 Reserved - -
18913 0x49E1 2 Reserved - -
18915 0x49E3 2 Reserved - -
18917 0x49E5 1 Reserved - -
18918 0x49E6 1 Reserved - -
18919 0x49E7 2 Reserved - -
18921 0x49E9 1 Reserved - -
18922 0x49EA 1 Reserved - -
18923 0x49EB 2 Reserved - -
18925 0x49ED 1 Reserved - -
18926 0x49EE 1 Reserved - -
18927 0x49EF 2 Reserved - -

Inst. measurement max - Load #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20864 0x5180 Info 113 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20864 0x5180 1 Load status :
0 : Disabled
1 : Enabled
- U8
20865 0x5181 2 Reserved - -
20867 0x5183 2 Reserved - -
20869 0x5185 2 Reserved - -
20871 0x5187 2 Reserved - -
20873 0x5189 2 Reserved - -
20875 0x518B 2 Reserved - -
20877 0x518D 2 Reserved - -
20879 0x518F 2 Reserved - -
20881 0x5191 2 Reserved - -
20883 0x5193 2 Reserved - -
20885 0x5195 2 Reserved - -
20887 0x5197 2 Reserved - -
20889 0x5199 2 Reserved - -
20891 0x519B 2 Reserved - -
20893 0x519D 2 Reserved - -
20895 0x519F 2 Reserved - -
20897 0x51A1 2 Maximum Current : I1 mA U32
20899 0x51A3 2 Date of maximum I1 - DATETIME
20901 0x51A5 2 Maximum Current : I2 mA U32
20903 0x51A7 2 Date of maximum I2 - DATETIME
20905 0x51A9 2 Maximum Current : I3 mA U32
20907 0x51AB 2 Date of maximum I3 - DATETIME
20909 0x51AD 2 Maximum Current : In mA U32
20911 0x51AF 2 Date of maximum In - DATETIME
20913 0x51B1 2 Maximum Total active power W S32
20915 0x51B3 2 Date of maximum Ptot - DATETIME
20917 0x51B5 2 Maximum Total reactive power var S32
20919 0x51B7 2 Date of maximum Qtot - DATETIME
20921 0x51B9 2 Maximum Total apparent power VA U32
20923 0x51BB 2 Date of maximum Stot - DATETIME
20925 0x51BD 1 Reserved - -
20926 0x51BE 1 Reserved - -
20927 0x51BF 2 Reserved - -
20929 0x51C1 2 Reserved - -
20931 0x51C3 2 Reserved - -
20933 0x51C5 2 Reserved - -
20935 0x51C7 2 Reserved - -
20937 0x51C9 2 Reserved - -
20939 0x51CB 2 Reserved - -
20941 0x51CD 2 Reserved - -
20943 0x51CF 2 Reserved - -
20945 0x51D1 2 Reserved - -
20947 0x51D3 2 Reserved - -
20949 0x51D5 2 Reserved - -
20951 0x51D7 2 Reserved - -
20953 0x51D9 2 Reserved - -
20955 0x51DB 2 Reserved - -
20957 0x51DD 2 Reserved - -
20959 0x51DF 2 Reserved - -
20961 0x51E1 2 Reserved - -
20963 0x51E3 2 Reserved - -
20965 0x51E5 1 Reserved - -
20966 0x51E6 1 Reserved - -
20967 0x51E7 2 Reserved - -
20969 0x51E9 1 Reserved - -
20970 0x51EA 1 Reserved - -
20971 0x51EB 2 Reserved - -
20973 0x51ED 1 Reserved - -
20974 0x51EE 1 Reserved - -
20975 0x51EF 2 Reserved - -

Inst. measurement max - Load #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22912 0x5980 Info 113 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22912 0x5980 1 Load status :
0 : Disabled
1 : Enabled
- U8
22913 0x5981 2 Reserved - -
22915 0x5983 2 Reserved - -
22917 0x5985 2 Reserved - -
22919 0x5987 2 Reserved - -
22921 0x5989 2 Reserved - -
22923 0x598B 2 Reserved - -
22925 0x598D 2 Reserved - -
22927 0x598F 2 Reserved - -
22929 0x5991 2 Reserved - -
22931 0x5993 2 Reserved - -
22933 0x5995 2 Reserved - -
22935 0x5997 2 Reserved - -
22937 0x5999 2 Reserved - -
22939 0x599B 2 Reserved - -
22941 0x599D 2 Reserved - -
22943 0x599F 2 Reserved - -
22945 0x59A1 2 Maximum Current : I1 mA U32
22947 0x59A3 2 Date of maximum I1 - DATETIME
22949 0x59A5 2 Maximum Current : I2 mA U32
22951 0x59A7 2 Date of maximum I2 - DATETIME
22953 0x59A9 2 Maximum Current : I3 mA U32
22955 0x59AB 2 Date of maximum I3 - DATETIME
22957 0x59AD 2 Maximum Current : In mA U32
22959 0x59AF 2 Date of maximum In - DATETIME
22961 0x59B1 2 Maximum Total active power W S32
22963 0x59B3 2 Date of maximum Ptot - DATETIME
22965 0x59B5 2 Maximum Total reactive power var S32
22967 0x59B7 2 Date of maximum Qtot - DATETIME
22969 0x59B9 2 Maximum Total apparent power VA U32
22971 0x59BB 2 Date of maximum Stot - DATETIME
22973 0x59BD 1 Reserved - -
22974 0x59BE 1 Reserved - -
22975 0x59BF 2 Reserved - -
22977 0x59C1 2 Reserved - -
22979 0x59C3 2 Reserved - -
22981 0x59C5 2 Reserved - -
22983 0x59C7 2 Reserved - -
22985 0x59C9 2 Reserved - -
22987 0x59CB 2 Reserved - -
22989 0x59CD 2 Reserved - -
22991 0x59CF 2 Reserved - -
22993 0x59D1 2 Reserved - -
22995 0x59D3 2 Reserved - -
22997 0x59D5 2 Reserved - -
22999 0x59D7 2 Reserved - -
23001 0x59D9 2 Reserved - -
23003 0x59DB 2 Reserved - -
23005 0x59DD 2 Reserved - -
23007 0x59DF 2 Reserved - -
23009 0x59E1 2 Reserved - -
23011 0x59E3 2 Reserved - -
23013 0x59E5 1 Reserved - -
23014 0x59E6 1 Reserved - -
23015 0x59E7 2 Reserved - -
23017 0x59E9 1 Reserved - -
23018 0x59EA 1 Reserved - -
23019 0x59EB 2 Reserved - -
23021 0x59ED 1 Reserved - -
23022 0x59EE 1 Reserved - -
23023 0x59EF 2 Reserved - -

Inst. measurement max - Load #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24960 0x6180 Info 113 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24960 0x6180 1 Load status :
0 : Disabled
1 : Enabled
- U8
24961 0x6181 2 Reserved - -
24963 0x6183 2 Reserved - -
24965 0x6185 2 Reserved - -
24967 0x6187 2 Reserved - -
24969 0x6189 2 Reserved - -
24971 0x618B 2 Reserved - -
24973 0x618D 2 Reserved - -
24975 0x618F 2 Reserved - -
24977 0x6191 2 Reserved - -
24979 0x6193 2 Reserved - -
24981 0x6195 2 Reserved - -
24983 0x6197 2 Reserved - -
24985 0x6199 2 Reserved - -
24987 0x619B 2 Reserved - -
24989 0x619D 2 Reserved - -
24991 0x619F 2 Reserved - -
24993 0x61A1 2 Maximum Current : I1 mA U32
24995 0x61A3 2 Date of maximum I1 - DATETIME
24997 0x61A5 2 Maximum Current : I2 mA U32
24999 0x61A7 2 Date of maximum I2 - DATETIME
25001 0x61A9 2 Maximum Current : I3 mA U32
25003 0x61AB 2 Date of maximum I3 - DATETIME
25005 0x61AD 2 Maximum Current : In mA U32
25007 0x61AF 2 Date of maximum In - DATETIME
25009 0x61B1 2 Maximum Total active power W S32
25011 0x61B3 2 Date of maximum Ptot - DATETIME
25013 0x61B5 2 Maximum Total reactive power var S32
25015 0x61B7 2 Date of maximum Qtot - DATETIME
25017 0x61B9 2 Maximum Total apparent power VA U32
25019 0x61BB 2 Date of maximum Stot - DATETIME
25021 0x61BD 1 Reserved - -
25022 0x61BE 1 Reserved - -
25023 0x61BF 2 Reserved - -
25025 0x61C1 2 Reserved - -
25027 0x61C3 2 Reserved - -
25029 0x61C5 2 Reserved - -
25031 0x61C7 2 Reserved - -
25033 0x61C9 2 Reserved - -
25035 0x61CB 2 Reserved - -
25037 0x61CD 2 Reserved - -
25039 0x61CF 2 Reserved - -
25041 0x61D1 2 Reserved - -
25043 0x61D3 2 Reserved - -
25045 0x61D5 2 Reserved - -
25047 0x61D7 2 Reserved - -
25049 0x61D9 2 Reserved - -
25051 0x61DB 2 Reserved - -
25053 0x61DD 2 Reserved - -
25055 0x61DF 2 Reserved - -
25057 0x61E1 2 Reserved - -
25059 0x61E3 2 Reserved - -
25061 0x61E5 1 Reserved - -
25062 0x61E6 1 Reserved - -
25063 0x61E7 2 Reserved - -
25065 0x61E9 1 Reserved - -
25066 0x61EA 1 Reserved - -
25067 0x61EB 2 Reserved - -
25069 0x61ED 1 Reserved - -
25070 0x61EE 1 Reserved - -
25071 0x61EF 2 Reserved - -



Metrology


Metrology table (refreshed @ 200ms)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
256 0x0100 Info 128 NONE READ READ

Dec address Hex address Words count Description Unit Data type
256 0x0100 4 Date s 10⁻³ DATETIME_MS
260 0x0104 2 F Hz F32
262 0x0106 2 U12 V F32
264 0x0108 2 U23 V F32
266 0x010A 2 U31 V F32
268 0x010C 2 U12h1 V F32
270 0x010E 2 U23h1 V F32
272 0x0110 2 U31h1 V F32
274 0x0112 2 phi U12h1 ° F32
276 0x0114 2 phi U23h1 ° F32
278 0x0116 2 phi U31h1 ° F32
280 0x0118 2 V1 V F32
282 0x011A 2 V2 V F32
284 0x011C 2 V3 V F32
286 0x011E 2 Vn V F32
288 0x0120 2 V1h1 V F32
290 0x0122 2 V2h1 V F32
292 0x0124 2 V3h1 V F32
294 0x0126 2 Vnh1 V F32
296 0x0128 2 phi V1h1 ° F32
298 0x012A 2 phi V2h1 ° F32
300 0x012C 2 phi V3h1 ° F32
302 0x012E 2 phi Vnh1 ° F32
304 0x0130 2 I1 A F32
306 0x0132 2 I2 A F32
308 0x0134 2 I3 A F32
310 0x0136 2 I4 A F32
312 0x0138 2 I5 A F32
314 0x013A 2 I6 A F32
316 0x013C 2 I1h1 A F32
318 0x013E 2 I2h1 A F32
320 0x0140 2 I3h1 A F32
322 0x0142 2 I4h1 A F32
324 0x0144 2 I5h1 A F32
326 0x0146 2 I6h1 A F32
328 0x0148 2 phi I1h1 ° F32
330 0x014A 2 phi I2h1 ° F32
332 0x014C 2 phi I3h1 ° F32
334 0x014E 2 phi I4h1 ° F32
336 0x0150 2 phi I5h1 ° F32
338 0x0152 2 phi I6h1 ° F32
340 0x0154 2 P1 W F32
342 0x0156 2 P2 W F32
344 0x0158 2 P3 W F32
346 0x015A 2 P4 W F32
348 0x015C 2 P5 W F32
350 0x015E 2 P6 W F32
352 0x0160 2 Q1 var F32
354 0x0162 2 Q2 var F32
356 0x0164 2 Q3 var F32
358 0x0166 2 Q4 var F32
360 0x0168 2 Q5 var F32
362 0x016A 2 Q6 var F32
364 0x016C 2 S1 VA F32
366 0x016E 2 S2 VA F32
368 0x0170 2 S3 VA F32
370 0x0172 2 S4 VA F32
372 0x0174 2 S5 VA F32
374 0x0176 2 S6 VA F32
376 0x0178 2 VGndA V F32
378 0x017A 2 VGndB V F32
380 0x017C 2 VGndC V F32
382 0x017E 2 VGndD V F32

Metrology table (inst. refreshed)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
384 0x0180 Info 128 NONE READ READ

Dec address Hex address Words count Description Unit Data type
384 0x0180 4 Date s 10⁻³ DATETIME_MS
388 0x0184 2 F Hz F32
390 0x0186 2 U12 V F32
392 0x0188 2 U23 V F32
394 0x018A 2 U31 V F32
396 0x018C 2 U12h1 V F32
398 0x018E 2 U23h1 V F32
400 0x0190 2 U31h1 V F32
402 0x0192 2 phi U12h1 ° F32
404 0x0194 2 phi U23h1 ° F32
406 0x0196 2 phi U31h1 ° F32
408 0x0198 2 V1 V F32
410 0x019A 2 V2 V F32
412 0x019C 2 V3 V F32
414 0x019E 2 Vn V F32
416 0x01A0 2 V1h1 V F32
418 0x01A2 2 V2h1 V F32
420 0x01A4 2 V3h1 V F32
422 0x01A6 2 Vnh1 V F32
424 0x01A8 2 phi V1h1 ° F32
426 0x01AA 2 phi V2h1 ° F32
428 0x01AC 2 phi V3h1 ° F32
430 0x01AE 2 phi Vnh1 ° F32
432 0x01B0 2 I1 A F32
434 0x01B2 2 I2 A F32
436 0x01B4 2 I3 A F32
438 0x01B6 2 I4 A F32
440 0x01B8 2 I5 A F32
442 0x01BA 2 I6 A F32
444 0x01BC 2 I1h1 A F32
446 0x01BE 2 I2h1 A F32
448 0x01C0 2 I3h1 A F32
450 0x01C2 2 I4h1 A F32
452 0x01C4 2 I5h1 A F32
454 0x01C6 2 I6h1 A F32
456 0x01C8 2 phi I1h1 ° F32
458 0x01CA 2 phi I2h1 ° F32
460 0x01CC 2 phi I3h1 ° F32
462 0x01CE 2 phi I4h1 ° F32
464 0x01D0 2 phi I5h1 ° F32
466 0x01D2 2 phi I6h1 ° F32
468 0x01D4 2 P1 W F32
470 0x01D6 2 P2 W F32
472 0x01D8 2 P3 W F32
474 0x01DA 2 P4 W F32
476 0x01DC 2 P5 W F32
478 0x01DE 2 P6 W F32
480 0x01E0 2 Q1 var F32
482 0x01E2 2 Q2 var F32
484 0x01E4 2 Q3 var F32
486 0x01E6 2 Q4 var F32
488 0x01E8 2 Q5 var F32
490 0x01EA 2 Q6 var F32
492 0x01EC 2 S1 VA F32
494 0x01EE 2 S2 VA F32
496 0x01F0 2 S3 VA F32
498 0x01F2 2 S4 VA F32
500 0x01F4 2 S5 VA F32
502 0x01F6 2 S6 VA F32
504 0x01F8 2 VGndA V F32
506 0x01FA 2 VGndB V F32
508 0x01FC 2 VGndC V F32
510 0x01FE 2 VGndD V F32



Automation


Protection Device


Protection device #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40448 0x9E00 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40448 0x9E00 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40449 0x9E01 1 Type
0 : None
1 : Breaker
3 : Switch
4 : Switch Fuse
5 : Fuse
- U8
40450 0x9E02 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40451 0x9E03 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40452 0x9E04 1 Drawer state
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40453 0x9E05 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40454 0x9E06 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40455 0x9E07 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40456 0x9E08 1 Position Pole 4
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40457 0x9E09 1 Trip counter - U16
40458 0x9E0A 2 Last trip date - DATETIME
40460 0x9E0C 1 Operation counter (I <= 5% In) - U16
40461 0x9E0D 1 Operation counter (5% In < I <= 100% In) - U16
40462 0x9E0E 1 Operation counter (I > 100% In) - U16
40463 0x9E0F 1 Total operation counter - U16
40464 0x9E10 1 On fault
0 : No
1 : Fault detected
- U8

Protection device #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40472 0x9E18 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40472 0x9E18 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40473 0x9E19 1 Type
0 : None
1 : Breaker
3 : Switch
4 : Switch Fuse
5 : Fuse
- U8
40474 0x9E1A 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40475 0x9E1B 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40476 0x9E1C 1 Drawer state
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40477 0x9E1D 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40478 0x9E1E 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40479 0x9E1F 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40480 0x9E20 1 Position Pole 4
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40481 0x9E21 1 Trip counter - U16
40482 0x9E22 2 Last trip date - DATETIME
40484 0x9E24 1 Operation counter (I <= 5% In) - U16
40485 0x9E25 1 Operation counter (5% In < I <= 100% In) - U16
40486 0x9E26 1 Operation counter (I > 100% In) - U16
40487 0x9E27 1 Total operation counter - U16
40488 0x9E28 1 On fault
0 : No
1 : Fault detected
- U8

Protection device #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40496 0x9E30 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40496 0x9E30 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40497 0x9E31 1 Type
0 : None
1 : Breaker
3 : Switch
4 : Switch Fuse
5 : Fuse
- U8
40498 0x9E32 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40499 0x9E33 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40500 0x9E34 1 Drawer state
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40501 0x9E35 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40502 0x9E36 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40503 0x9E37 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40504 0x9E38 1 Position Pole 4
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40505 0x9E39 1 Trip counter - U16
40506 0x9E3A 2 Last trip date - DATETIME
40508 0x9E3C 1 Operation counter (I <= 5% In) - U16
40509 0x9E3D 1 Operation counter (5% In < I <= 100% In) - U16
40510 0x9E3E 1 Operation counter (I > 100% In) - U16
40511 0x9E3F 1 Total operation counter - U16
40512 0x9E40 1 On fault
0 : No
1 : Fault detected
- U8

Protection device #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40520 0x9E48 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40520 0x9E48 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40521 0x9E49 1 Type
0 : None
1 : Breaker
3 : Switch
4 : Switch Fuse
5 : Fuse
- U8
40522 0x9E4A 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40523 0x9E4B 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40524 0x9E4C 1 Drawer state
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40525 0x9E4D 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40526 0x9E4E 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40527 0x9E4F 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40528 0x9E50 1 Position Pole 4
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40529 0x9E51 1 Trip counter - U16
40530 0x9E52 2 Last trip date - DATETIME
40532 0x9E54 1 Operation counter (I <= 5% In) - U16
40533 0x9E55 1 Operation counter (5% In < I <= 100% In) - U16
40534 0x9E56 1 Operation counter (I > 100% In) - U16
40535 0x9E57 1 Total operation counter - U16
40536 0x9E58 1 On fault
0 : No
1 : Fault detected
- U8


Logical I/O


Logical Inputs


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11248 0x2BF0 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11248 0x2BF0 1 Inputs number - U16
11249 0x2BF1 1 Bit x : Input x Available (1)/Not available (0) - U16_HEX
11250 0x2BF2 1 Bit x : Input x Activated (1)/Deactivated (0) - U16_HEX
11251 0x2BF3 1 Bit x : Input x NC (1)/NO (0) - U16_HEX
11252 0x2BF4 1 Input 1 function
0 : eFctNone
1 : eFctAlmAck
2 : eFctAlmIn
4 : eFctMff
7 : eFctTrip
141 : eFctState
255 : eFctMutiple
- U16
11253 0x2BF5 1 Input 2 function
0 : eFctNone
1 : eFctAlmAck
2 : eFctAlmIn
4 : eFctMff
7 : eFctTrip
141 : eFctState
255 : eFctMutiple
- U16

Logical Outputs


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11280 0x2C10 Settings 8 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
11280 0x2C10 1 Outputs number - U16
11281 0x2C11 1 Bit x : Output x Available (1)/Not available (0) - U16_HEX
11282 0x2C12 1 Bit x : Output x Activated (1)/Deactivated (0) - U16_HEX
11283 0x2C13 1 Bit x : Output x NC (1)/NO (0) - U16_HEX
11284 0x2C14 1 Bit x : Output x Cmd Deactivate Yes (1)/No (0) - U16_HEX
11285 0x2C15 1 Bit x : Output x Cmd Activate Yes (1)/No (0) - U16_HEX
11286 0x2C16 1 Ouput 1 function
0 : eFctNone
3 : eFctAlmReport
5 : eFctLoadShedding
140 : eFctTokenReport
255 : eFctMutiple
- U16
11287 0x2C17 1 Ouput 2 function
0 : eFctNone
3 : eFctAlmReport
5 : eFctLoadShedding
140 : eFctTokenReport
255 : eFctMutiple
- U16



Multi fluid


Meters


Multi-fluid feeder #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
10240 0x2800 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
10240 0x2800 1 Enable
0 : Disabled
1 : Enabled
- U8
10241 0x2801 1 Status
0 : eMffSrcNotAvailable
1 : eMffSrcAvailable
2 : eMffSrcUnknown
- U8
10242 0x2802 8 Name (obsolete) - STRING_NORM
10250 0x280A 1 Nature - U8
10251 0x280B 1 Usage - U8
10252 0x280C 4 Partial - S64
10256 0x2810 4 Total - S64
10260 0x2814 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
18 : kCustom Unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : MImp
27 : ML
28 : MCustom Unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : GImp
37 : GL
38 : GCustom Unit
- U8
10261 0x2815 2 Weight - / 100 S32

Multi-fluid feeder #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
10271 0x281F Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
10271 0x281F 1 Enable
0 : Disabled
1 : Enabled
- U8
10272 0x2820 1 Status
0 : eMffSrcNotAvailable
1 : eMffSrcAvailable
2 : eMffSrcUnknown
- U8
10273 0x2821 8 Name (obsolete) - STRING_NORM
10281 0x2829 1 Nature - U8
10282 0x282A 1 Usage - U8
10283 0x282B 4 Partial - S64
10287 0x282F 4 Total - S64
10291 0x2833 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
18 : kCustom Unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : MImp
27 : ML
28 : MCustom Unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : GImp
37 : GL
38 : GCustom Unit
- U8
10292 0x2834 2 Weight - / 100 S32



Alarming


Protection


Protection alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37888 0x9400 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37888 0x9400 1 Ack ID - U16
37889 0x9401 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37890 0x9402 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37891 0x9403 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37892 0x9404 2 Start date - DATETIME
37894 0x9406 2 Duration - U32
37896 0x9408 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37898 0x940A 1 Boolean variable (Instance index) s / 2 U16
37899 0x940B 1 Startup delay s / 2 U16
37900 0x940C 1 Dropout delay s / 2 U16
37901 0x940D 4 Operand value achieved s / 2 S64

Protection alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37912 0x9418 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37912 0x9418 1 Ack ID - U16
37913 0x9419 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37914 0x941A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37915 0x941B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37916 0x941C 2 Start date - DATETIME
37918 0x941E 2 Duration - U32
37920 0x9420 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37922 0x9422 1 Boolean variable (Instance index) s / 2 U16
37923 0x9423 1 Startup delay s / 2 U16
37924 0x9424 1 Dropout delay s / 2 U16
37925 0x9425 4 Operand value achieved s / 2 S64

Protection alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37936 0x9430 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37936 0x9430 1 Ack ID - U16
37937 0x9431 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37938 0x9432 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37939 0x9433 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37940 0x9434 2 Start date - DATETIME
37942 0x9436 2 Duration - U32
37944 0x9438 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37946 0x943A 1 Boolean variable (Instance index) s / 2 U16
37947 0x943B 1 Startup delay s / 2 U16
37948 0x943C 1 Dropout delay s / 2 U16
37949 0x943D 4 Operand value achieved s / 2 S64

Protection alarm current status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37960 0x9448 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37960 0x9448 1 Ack ID - U16
37961 0x9449 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37962 0x944A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37963 0x944B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37964 0x944C 2 Start date - DATETIME
37966 0x944E 2 Duration - U32
37968 0x9450 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37970 0x9452 1 Boolean variable (Instance index) s / 2 U16
37971 0x9453 1 Startup delay s / 2 U16
37972 0x9454 1 Dropout delay s / 2 U16
37973 0x9455 4 Operand value achieved s / 2 S64

Protection alarm current status #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37984 0x9460 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37984 0x9460 1 Ack ID - U16
37985 0x9461 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37986 0x9462 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37987 0x9463 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37988 0x9464 2 Start date - DATETIME
37990 0x9466 2 Duration - U32
37992 0x9468 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37994 0x946A 1 Boolean variable (Instance index) s / 2 U16
37995 0x946B 1 Startup delay s / 2 U16
37996 0x946C 1 Dropout delay s / 2 U16
37997 0x946D 4 Operand value achieved s / 2 S64

Protection alarm current status #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38008 0x9478 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38008 0x9478 1 Ack ID - U16
38009 0x9479 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38010 0x947A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
38011 0x947B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38012 0x947C 2 Start date - DATETIME
38014 0x947E 2 Duration - U32
38016 0x9480 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
38018 0x9482 1 Boolean variable (Instance index) s / 2 U16
38019 0x9483 1 Startup delay s / 2 U16
38020 0x9484 1 Dropout delay s / 2 U16
38021 0x9485 4 Operand value achieved s / 2 S64


Logical


Logical alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39456 0x9A20 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39456 0x9A20 1 Ack ID - U16
39457 0x9A21 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39458 0x9A22 1 Alarm cause :
0 : Cause Unknown
7 : Logical Active
- U16
39459 0x9A23 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39460 0x9A24 2 Start date - DATETIME
39462 0x9A26 2 Duration - U32
39464 0x9A28 1 Logical input
0 : Input 1
1 : Input 2
255 : Not used
- U16
39465 0x9A29 1 Startup delay s / 2 U16
39466 0x9A2A 1 Dropout delay s / 2 U16

Logical alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39472 0x9A30 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39472 0x9A30 1 Ack ID - U16
39473 0x9A31 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39474 0x9A32 1 Alarm cause :
0 : Cause Unknown
7 : Logical Active
- U16
39475 0x9A33 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39476 0x9A34 2 Start date - DATETIME
39478 0x9A36 2 Duration - U32
39480 0x9A38 1 Logical input
0 : Input 1
1 : Input 2
255 : Not used
- U16
39481 0x9A39 1 Startup delay s / 2 U16
39482 0x9A3A 1 Dropout delay s / 2 U16


System


System alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38496 0x9660 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38496 0x9660 1 Ack ID - U16
38497 0x9661 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38498 0x9662 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
10 : Bad CT prim
19 : Voltage bus digiware out of range
- U16
38499 0x9663 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38500 0x9664 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38501 0x9665 2 Start date - DATETIME
38503 0x9667 2 Duration - U32
38505 0x9669 1 Startup delay s / 2 U16
38506 0x966A 1 Dropout delay s / 2 U16
38507 0x966B 2 Reserved - -
38509 0x966D 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
3 : eMspLineI4
255 : eMspLineIUndefined
- U16
38510 0x966E 1 Reserved - -
38511 0x966F 4 Reserved - -
38515 0x9673 4 Reserved - -

System alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38520 0x9678 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38520 0x9678 1 Ack ID - U16
38521 0x9679 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38522 0x967A 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
10 : Bad CT prim
19 : Voltage bus digiware out of range
- U16
38523 0x967B 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38524 0x967C 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38525 0x967D 2 Start date - DATETIME
38527 0x967F 2 Duration - U32
38529 0x9681 1 Startup delay s / 2 U16
38530 0x9682 1 Dropout delay s / 2 U16
38531 0x9683 2 Reserved - -
38533 0x9685 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
3 : eMspLineI4
255 : eMspLineIUndefined
- U16
38534 0x9686 1 Reserved - -
38535 0x9687 4 Reserved - -
38539 0x968B 4 Reserved - -

System alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38544 0x9690 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38544 0x9690 1 Ack ID - U16
38545 0x9691 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38546 0x9692 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
10 : Bad CT prim
19 : Voltage bus digiware out of range
- U16
38547 0x9693 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38548 0x9694 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38549 0x9695 2 Start date - DATETIME
38551 0x9697 2 Duration - U32
38553 0x9699 1 Startup delay s / 2 U16
38554 0x969A 1 Dropout delay s / 2 U16
38555 0x969B 2 Reserved - -
38557 0x969D 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
3 : eMspLineI4
255 : eMspLineIUndefined
- U16
38558 0x969E 1 Reserved - -
38559 0x969F 4 Reserved - -
38563 0x96A3 4 Reserved - -


Log


Alarm log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39632 0x9AD0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39632 0x9AD0 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39648 0x9AE0 Header 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39648 0x9AE0 1 Next record number - U16
39649 0x9AE1 1 Items count (max 7 per request) - U16
39650 0x9AE2 1 Item size (words) - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39651 0x9AE3 Data 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39651 0x9AE3 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
15 : Boolean equality
16 : Boolean non-equality (different)
- U16
39652 0x9AE4 1 Criticality :
0 : Information
1 : Not Critical
2 : Critical
- U16
39653 0x9AE5 2 Start date - DATETIME
39655 0x9AE7 2 Duration - U32
39657 0x9AE9 2 Specific data 1 (depend on alarm type) - U32
39659 0x9AEB 1 Specific data 2 (depend on alarm type) - U16
39660 0x9AEC 1 Specific data 3 (depend on alarm type) - U16
39661 0x9AED 1 Specific data 4 (depend on alarm type) - U16
39662 0x9AEE 1 Specific data 5 (depend on alarm type) - U16
39663 0x9AEF 1 Specific data 6 (depend on alarm type) - U16
39664 0x9AF0 4 Specific data 7 (depend on alarm type) - S64
39668 0x9AF4 4 Specific data 8 (depend on alarm type) - S64



Maintenance


Diag


Digiware


VSR Logger


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
768 0x0300 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
768 0x0300 2 Current Block : - U32
770 0x0302 2 Requested Block : - U32
772 0x0304 4 Elapsed Time - DATETIME_MS
776 0x0308 2 RxPacket - U32
778 0x030A 2 RxPacket OK - U32
780 0x030C 2 RxPacket OK % % F32
782 0x030E 2 RxPacket NOK - U32
784 0x0310 2 RxPacket NOK % % F32
786 0x0312 2 RxSamples - U32
788 0x0314 2 RxSamples OK - U32
790 0x0316 2 RxSamples OK % % F32
792 0x0318 2 RxSamples NOK - U32
794 0x031A 2 RxSamples NOK% % F32
796 0x031C 2 RxSamples ABS - U32
798 0x031E 2 RxSamples LRC - U32
800 0x0320 2 RxSamples SEQ - U32
802 0x0322 2 RxSamples SYN - U32
804 0x0324 2 RxSamples NOK Per Packet Max - U32
806 0x0326 4 RxSamples NOK Per Packet Max Date - DATETIME_MS
810 0x032A 2 RxSamples ABS consecutive Max - U32
812 0x032C 4 RxSamples ABS consecutive Max Date - DATETIME_MS
816 0x0330 2 RxSamples LRC consecutive Max - U32
818 0x0332 4 RxSamples LRC consecutive Max Date - DATETIME_MS
822 0x0336 2 RxSamples SEQ consecutive Max - U32
824 0x0338 4 RxSamples SEQconsecutive Max Date - DATETIME_MS
828 0x033C 2 RxSamples Regul Freq - U32
830 0x033E 2 RxSamples Regul Phase - U32
832 0x0340 2 RxSamples Regul Out - U32




--X33F-LB08-0PZ4-6605428e--