--X33F-LB08-0PZ4-65e9e60f Content-Disposition: form-data; name=""; filename="ATYS-PM---AUTOMATIC-TRANSFER-SWITCHING-EQUIPMENT_COMMUNICATION-TABLE_2021-09_TABLE-ATYS-PM_EN.html" Content-Type: application/octet-stream  MODBUS tables of Atys pM
logosocomec.png

Identification


Product


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX


Visualization


Status


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20480 0x5000 Info persistant 15 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20480 0x5000 1 Network Type
1 : 127 - 230
2 : 230 - 400
- U16
20481 0x5001 1 Operating Mode
0x0000 : Manual Mode
0x0010 : Auto Mode
0x0020 : Remote control mode
0x0040 : Inhibit Mode
- U16_HEX
20482 0x5002 1 Switch Position
0 : Unknown
1 : Position 0
2 : Position 1
3 : Position 2
- U16
20483 0x5003 1 Source 1 Start Generator relay State
0 : Not Active
1 : Active
- U16
20484 0x5004 1 Source 2 Start Generator relay State
0 : Not Active
1 : Active
- U16
20485 0x5005 1 Priority
0 : Network
1 : Source 1
2 : Source 2
- U16
20486 0x5006 1 Source1 State
0 : Under Threshold BusBar
1 : Present
2 : Available
- U16
20487 0x5007 1 Source2 State
0 : Under Threshold BusBar
1 : Present
2 : Available
- U16
20488 0x5008 1 Test in progress
0x0000 : None
0x0001 : TOF
0x0002 : EOF
0x0004 : TOL
0x0008 : EOL
- U16_HEX
20489 0x5009 1 Cycle Counter - U16
20490 0x500A 1 Position 1 Manœuvre counter - U16
20491 0x500B 1 Position 2 Manœuvre counter - U16
20492 0x500C 1 Fault summary
0 : None
1 : Alarm
2 : Fault
- U16
20493 0x500D 1 Alarm/Fault Code
0 : NONE
1 : OPER_FACTOR (Alarm)
2 : NEUTRAL (Fault)
3 : FAULT_1 (Fault)
4 : FAULT_2 (Fault)
5 : ALARM_1 (Alarm)
6 : ALARM_2 (Alarm)
7 : ROTPH_1 (Alarm)
8 : ROTPH_2 (Alarm)
9 : CAPA_1 (Alarm)
10 : CAPA_2 (Alarm)
11 : POWER_1 (Alarm)
12 : POWER_2 (Alarm)
13 : POSITION_1 (Alarm)
14 : POSITION_2 (Alarm)
15 : POSITION_0 (Alarm)
16 : FAULT_0 (Fault)
- U16
20494 0x500E 1 Last Switch over cause
0 : None
1 : Manual
2 : Under voltage source 1
3 : Under voltage source 2
4 : Over voltage source 1
5 : Over voltage source 2
6 : Under Frequence source 1
7 : Under Frequence source 2
8 : Over Frequence source 1
9 : Over Frequence source 2
10 : Unbalance Source 1
11 : Unbalance Source 2
12 : Rotation Source 1
13 : Rotation Source 2
14 : Priority Source
- U16

Timers states


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20992 0x5200 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20992 0x5200 1 Source 1 : SFT Timer / 1FT s U16
20993 0x5201 1 Source 1 : SAT Timer / 1RT s U16
20994 0x5202 1 Source 1 : LAT Timer / 1CT s U16
20995 0x5203 1 Source 1 : 0RT Timer / 1OT s U16
20996 0x5204 1 Source 1 : FST Timer / 1ST s U16
20997 0x5205 1 Source 1 : EET Timer h U16
20998 0x5206 1 Source 1 : EDT Timer - U16
20999 0x5207 1 Source 2 : SFT Timer / 2FT s U16
21000 0x5208 1 Source 2 : SAT Timer / 2RT Or 2AT s U16
21001 0x5209 1 Source 2 : LAT Timer / 2CT s U16
21002 0x520A 1 Source 2 : 0RT Timer / 2OT s U16
21003 0x520B 1 Source 2 : FST Timer / 2ST s U16
21004 0x520C 1 Source 2 : EET Timer h U16
21005 0x520D 1 Source 2 : EDT Timer - U16
21006 0x520E 1 DBT Timer / 0DT s U16
21007 0x520F 1 LoadShedding Timer (duration) / LST s U16
21008 0x5210 1 TOF (Test Off Load Duration) Timer s U16
21009 0x5211 1 TOL (Test On Load Duration) Timer s U16
21010 0x5212 1 STOLT ( Time before Ord. Ext On Load ) Timer / E1T s U16
21011 0x5213 1 ETOLT ( Time after Ord. Ext On Load ) Timer / E3T s U16
21012 0x5214 1 EOLTOT ( Ord. Ext On Load Duration ) Timer / E2T s U16
21013 0x5215 1 STOFT ( Time before Ord. Ext Off Load ) Timer / E5T s U16
21014 0x5216 1 ETOFT ( Time after Ord. Ext Off Load ) Timer / E7T s U16
21015 0x5217 1 EOFTOF ( Ord. Ext Off Load Duration ) Timer / E6T s U16

Operating factor


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
23424 0x5B80 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
23424 0x5B80 1 No Of Operation - U8
23425 0x5B81 1 Time for number of operations min U8

Input/Output state


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51968 0xCB00 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51968 0xCB00 1 Input count - U8
51969 0xCB01 1 Bit 0 : Input 1 Open or ClosedBit x : Input x Open or Closed - U8
51970 0xCB02 1 Output count - U8
51971 0xCB03 1 Bit 0 : Output 1 Open or ClosedBit x : Output x Open or Closed - U8

Measure


Measurement table


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20736 0x5100 Info 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20736 0x5100 1 U12 V 10⁻² U16
20737 0x5101 1 U23 V 10⁻² U16
20738 0x5102 1 U31 V 10⁻² U16
20739 0x5103 1 V1 V 10⁻² U16
20740 0x5104 1 V2 V 10⁻² U16
20741 0x5105 1 V3 V 10⁻² U16
20742 0x5106 1 Fr Hz 10⁻² U16
20743 0x5107 1 Source 1 : U12 V 10⁻² U16
20744 0x5108 1 Source 1 : U23 V 10⁻² U16
20745 0x5109 1 Source 1 : U31 V 10⁻² U16
20746 0x510A 1 Source 1 : V1 V 10⁻² U16
20747 0x510B 1 Source 1 : V2 V 10⁻² U16
20748 0x510C 1 Source 1 : V3 V 10⁻² U16
20749 0x510D 1 Source 1 : F Hz 10⁻² U16
20750 0x510E 1 Source 2 : U12 V 10⁻² U16
20751 0x510F 1 Source 2 : U23 V 10⁻² U16
20752 0x5110 1 Source 2 : U31 V 10⁻² U16
20753 0x5111 1 Source 2 : V1 V 10⁻² U16
20754 0x5112 1 Source 2 : V2 V 10⁻² U16
20755 0x5113 1 Source 2 : V3 V 10⁻² U16
20756 0x5114 1 Source 2 : F Hz 10⁻² U16

Metrology no affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 35 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Reserved - -
51281 0xC851 1 Phase to Phase Voltage: U12 V 10⁻² U16
51282 0xC852 1 Phase to Phase Voltage: U23 V 10⁻² U16
51283 0xC853 1 Phase to Phase Voltage: U31 V 10⁻² U16
51284 0xC854 1 Simple voltage : V1 V 10⁻² U16
51285 0xC855 1 Simple voltage : V2 V 10⁻² U16
51286 0xC856 1 Simple voltage : V3 V 10⁻² U16
51287 0xC857 1 Frequency : F Hz 10⁻² U16
51288 0xC858 1 Reserved - -
51289 0xC859 1 Reserved - -
51290 0xC85A 1 Reserved - -
51291 0xC85B 1 Reserved - -
51292 0xC85C 1 Reserved - -
51293 0xC85D 1 Reserved - -
51294 0xC85E 1 Reserved - -
51295 0xC85F 1 Reserved - -
51296 0xC860 1 Reserved - -
51297 0xC861 1 Reserved - -
51298 0xC862 1 Reserved - -
51299 0xC863 1 Reserved - -
51300 0xC864 1 Reserved - -
51301 0xC865 1 Reserved - -
51302 0xC866 1 Reserved - -
51303 0xC867 1 Reserved - -
51304 0xC868 1 Reserved - -
51305 0xC869 1 Reserved - -
51306 0xC86A 1 Reserved - -
51307 0xC86B 1 Reserved - -
51308 0xC86C 1 Reserved - -
51309 0xC86D 1 Reserved - -
51310 0xC86E 1 Reserved - -
51311 0xC86F 1 Reserved - -
51312 0xC870 1 Reserved - -
51313 0xC871 1 Reserved - -
51314 0xC872 1 Reserved - -



Settings


Timers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
21760 0x5500 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
21760 0x5500 1 Source 1 : SFT Timer / 1FT s U16
21761 0x5501 1 Source 1 : SAT Timer / 1RT s U16
21762 0x5502 1 Reserved - -
21763 0x5503 1 Source 1 : 0RT Timer / 1OT s U16
21764 0x5504 1 Reserved - -
21765 0x5505 1 Source 2 : SFT Timer / 2FT s U16
21766 0x5506 1 Source 2 : SAT Timer / 2RT Or 2AT s U16
21767 0x5507 1 Source 2 : LAT Timer / 2CT s U16
21768 0x5508 1 Source 2 : 0RT Timer / 2OT s U16
21769 0x5509 1 Source 2 : FST Timer / 2ST s U16
21770 0x550A 1 DBT Timer / 0DT s U16
21771 0x550B 1 TOL is unlimited
0 : limited
1 : unlimited
- U16
21772 0x550C 1 TOL (Test On Load Duration) Timer s U16
21773 0x550D 1 TOF is unlimited
0 : limited
1 : unlimited
- U16
21774 0x550E 1 TOF (Test Off Load Duration) Timer s U16
21775 0x550F 1 EOL duration is unlimited (1 = unlimited, 0 = limited)
0 : limited
1 : unlimited
s U16
21776 0x5510 1 STOLT ( Time before Ord. Ext On Load ) Timer / E1T s U16
21777 0x5511 1 ETOLT ( Time after Ord. Ext On Load ) Timer / E3T s U16
21778 0x5512 1 EOLTOT ( Ord. Ext On Load Duration ) Timer / E2T s U16
21779 0x5513 1 STOFT ( Time before Ord. Ext Off Load ) Timer / E5T s U16
21780 0x5514 1 ETOFT ( Time after Ord. Ext Off Load ) Timer / E7T s U16
21781 0x5515 1 EOFTOF ( Ord. Ext Off Load Duration ) Timer / E6T s U16
21782 0x5516 1 LoadShedding Timer (duration) / LST s U16
21783 0x5517 1 LoadShedding Off
0 : limited
1 : unlimited
s U16
21784 0x5518 1 Reserved - -
21785 0x5519 1 DRT (Dynamic SAT) between 0 and 3600s s U16
21786 0x551A 1 EOF duration is unlimited
1 : limited
0 : unlimited
- U16

Input/Output


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22352 0x5750 Settings 12 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
22352 0x5750 1 In 1 - Function
0 : --- - None
1 : INH - Inhibition
2 : TOL - Test on load
3 : TOF - Test off load
4 : EON - External order on load
5 : EOF - External order off load
6 : MSR - Power priority
7 : RTC - Retransfer
8 : PRI - Priority
9 : SS1 - Validation Stabilization source 1
10 : SS2 - Validation Stabilization source 2
11 : PS1 - Position 1 command
12 : PS2 - Position 2 command
13 : PS0 - Position 0 command
14 : AL1 - Alarm 1
15 : AL2 - Alarm 2
16 : FT1 - Fault 1
17 : FT2 - Fault 2
18 : OA1 - Override source 1 available
19 : OA2 - Override source 2 available
20 : RST - Reset faults state
21 : LSI - Load shedding
22 : FT0 - Fault 0
23 : CHP - Change Position
- U8
22353 0x5751 1 In 2 - Function
0 : --- - None
1 : INH - Inhibition
2 : TOL - Test on load
3 : TOF - Test off load
4 : EON - External order on load
5 : EOF - External order off load
6 : MSR - Power priority
7 : RTC - Retransfer
8 : PRI - Priority
9 : SS1 - Validation Stabilization source 1
10 : SS2 - Validation Stabilization source 2
11 : PS1 - Position 1 command
12 : PS2 - Position 2 command
13 : PS0 - Position 0 command
14 : AL1 - Alarm 1
15 : AL2 - Alarm 2
16 : FT1 - Fault 1
17 : FT2 - Fault 2
18 : OA1 - Override source 1 available
19 : OA2 - Override source 2 available
20 : RST - Reset faults state
21 : LSI - Load shedding
22 : FT0 - Fault 0
23 : CHP - Change Position
- U8
22354 0x5752 1 In 3 - Function
0 : --- - None
1 : INH - Inhibition
10 : SS2 - Validation Stabilization source 2
11 : PS1 - Position 1 command
12 : PS2 - Position 2 command
13 : PS0 - Position 0 command
14 : AL1 - Alarm 1
15 : AL2 - Alarm 2
16 : FT1 - Fault 1
17 : FT2 - Fault 2
18 : OA1 - Override source 1 available
19 : OA2 - Override source 2 available
2 : TOL - Test on load
20 : RST - Reset faults state
21 : LSI - Load shedding
22 : FT0 - Fault 0
23 : CHP - Change Position
3 : TOF - Test off load
4 : EON - External order on load
5 : EOF - External order off load
6 : MSR - Power priority
7 : RTC - Retransfer
8 : PRI - Priority
9 : SS1 - Validation Stabilization source 1
- U8
22355 0x5753 1 In 1 - State
0 : NO
1 : NC
- U8
22356 0x5754 1 In 2 - State
0 : NO
1 : NC
- U8
22357 0x5755 1 In 3 - State
0 : NO
1 : NC
- U8
22358 0x5756 1 Out 1 - Function
0 : --- - None
1 : S1A - Source 1 available
2 : S2A - Source 2 available
3 : SCA - Any source available
4 : AC1 - Source 1 closed
5 : AC2 - Source 2 closed
6 : AC0 - Both sources opened
7 : LO1 - Source 1 closed and available
8 : LO2 - Source 2 closed and available
9 : LSC - Load shedding
10 : FLT - Faults active
11 : POP - Product operational
12 : C01 - In 1 copy
13 : C02 - In 2 copy
14 : C03 - In 3 copy
15 : MAN - Manual Mode
16 : TOS - Synthesis TON
17 : EOS - Synthesis EON
18 : ROS - Synthesis TON and EON
19 : EES - Battery charger
20 : FST - Fail Start
- U8
22359 0x5757 1 Out 2 - Function
0 : --- - None
1 : S1A - Source 1 available
2 : S2A - Source 2 available
3 : SCA - Any source available
4 : AC1 - Source 1 closed
5 : AC2 - Source 2 closed
6 : AC0 - Both sources opened
7 : LO1 - Source 1 closed and available
8 : LO2 - Source 2 closed and available
9 : LSC - Load shedding
10 : FLT - Faults active
11 : POP - Product operational
12 : C01 - In 1 copy
13 : C02 - In 2 copy
14 : C03 - In 3 copy
15 : MAN - Manual Mode
16 : TOS - Synthesis TON
17 : EOS - Synthesis EON
18 : ROS - Synthesis TON and EON
19 : EES - Battery charger
20 : FST - Fail Start
- U8
22360 0x5758 1 Out 3 - Function
0 : --- - None
1 : S1A - Source 1 available
2 : S2A - Source 2 available
3 : SCA - Any source available
4 : AC1 - Source 1 closed
5 : AC2 - Source 2 closed
6 : AC0 - Both sources opened
7 : LO1 - Source 1 closed and available
8 : LO2 - Source 2 closed and available
9 : LSC - Load shedding
10 : FLT - Faults active
11 : POP - Product operational
12 : C01 - In 1 copy
13 : C02 - In 2 copy
14 : C03 - In 3 copy
15 : MAN - Manual Mode
16 : TOS - Synthesis TON
17 : EOS - Synthesis EON
18 : ROS - Synthesis TON and EON
19 : EES - Battery charger
20 : FST - Fail Start
- U8
22361 0x5759 1 State_Output1
0 : NO
1 : NC
- U8
22362 0x575A 1 State_Output2
0 : NO
1 : NC
- U8
22363 0x575B 1 State_Output3
0 : NO
1 : NC
- U8

Network And Sources


Setup network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22096 0x5650 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
22096 0x5650 1 Network Type
0 : 400V 4NBL
1 : 400V 1BL
2 : 400V 41NBL
3 : 400V 42NBL
4 : 400V 3NBL
5 : 230V 4NBL
6 : 230V 3NBL
7 : 230V 2NBL
8 : 230V 2BL
9 : 230V 42NBL
- U8
22097 0x5651 1 Neutral Detection
0 : AUTO
1 : LEFT
2 : RIGHT
- U8
22098 0x5652 1 Phase rotation
0 : Verify Compatible ("Auto")
1 : Verify ABC
2 : Verify ACB
- U8
22099 0x5653 1 Nominal Voltage V U16
22100 0x5654 1 Nominal Frequency
0 : 50Hz
1 : 60Hz
- U8
22101 0x5655 1 Type Application
0 : Main - Main
1 : Main - Gen
- U8
22102 0x5656 1 Reserved - -
22103 0x5657 1 RelaisGE State
0 : NO
1 : NC
- U8
22104 0x5658 1 Source priority
0 : Network
1 : Source 1
2 : Source 2
- U8
22105 0x5659 1 Test On Load priority
0 : NO
1 : YES
- U8
22106 0x565A 1 External Order On Load priority
0 : NO
1 : YES
- U8
22107 0x565B 1 Manual retransfer
0 : NO
1 : YES
- U8
22108 0x565C 1 FonctionRT
0 : NO
1 : YES
- U8
22109 0x565D 1 LoadShedding
0 : NO
1 : YES
- U8
22110 0x565E 1 Second Trip function
0 : NO
1 : YES
- U8
22111 0x565F 1 Auto mode forced
0 : NO
1 : YES
- U8
22112 0x5660 1 BackLight
0 : OFF
1 : ON
2 : INT
- U8

Setup threshold for up stream voltages


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
21840 0x5550 Settings 20 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
21840 0x5550 1 Source 1 : Overvoltage threshold % U8
21841 0x5551 1 Source 1 : Overvoltage hysteresis threshold % U8
21842 0x5552 1 Source 1 : Undervoltage threshold % U8
21843 0x5553 1 Source 1 : Undervoltage hysteresis threshold % U8
21844 0x5554 1 Source 2 : Overvoltage threshold % U8
21845 0x5555 1 Source 2 : Overvoltage hysteresis threshold % U8
21846 0x5556 1 Source 2 : Undervoltage threshold % U8
21847 0x5557 1 Source 2 : Undervoltage hysteresis threshold % U8
21848 0x5558 1 Source 1 : Unbalanced voltage threshold % U8
21849 0x5559 1 Source 1 : Unbalanced voltage hysteresis threshold % U8
21850 0x555A 1 Source 2 : Unbalanced voltage threshold % U8
21851 0x555B 1 Source 2 : Unbalanced voltage hysteresis threshold % U8
21852 0x555C 1 Source 1 : Overfrequency threshold % / 10 U16
21853 0x555D 1 Source 1 : Overfrequency hysteresis threshold % / 10 U16
21854 0x555E 1 Source 1 : Underfrequency threshold % / 10 U16
21855 0x555F 1 Source 1 : Underfrequency hysteresis threshold % / 10 U16
21856 0x5560 1 Source 2 : Overfrequency threshold % / 10 U16
21857 0x5561 1 Source 2 : Overfrequency hysteresis threshold % / 10 U16
21858 0x5562 1 Source 2 : Underfrequency threshold % / 10 U16
21859 0x5563 1 Source 2 : Underfrequency hysteresis threshold % / 10 U16



Commands


Operational commands


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
21584 0x5450 Commands 4 USER NONE WRITE

Dec address Hex address Words count Description Unit Data type
21584 0x5450 1 Set Command / Alarm
0x01 : Set RTE (By Keyboard )
0x02 : Clear TOF( By Keyboard )
0x03 : Set TOF ( By Keyboard )
0x04 : Set TOL ( By Keyboard )
0x05 : Set EOF ( By input )
0x06 : Set EOL ( By input )
0x07 : Clear EOF ( By input )
0x08 : Clear EOL ( By input )
0x10 : Clear Alarms/Faults ( By input )
0x11 : Set External Fault 1 ( By input )
0x12 : Set External Fault 2 ( By input )
0x13 : Set External Alarm 1 ( By input )
0x14 : Set External Alarm 2 ( By input )
0x15 : Set External Fault 0 ( By input )
- U8_HEX
21585 0x5451 1 Set Operating Mode
3 : Auto
4 : Inhibit
5 : Remote Control
- U8
21586 0x5452 1 Set Priority
0 : Network
1 : Source 1
2 : Source 2
- U8
21587 0x5453 1 Set Position
0 : None
1 : Position in Zero
2 : Position in 1
3 : Position in 2
- U8

System


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xC3 : Apply Default Settings
0xA1 : Product Configuration storage
0xB2 : Produit reset
- U8_HEX



--X33F-LB08-0PZ4-65e9e60f--