Identification
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50000 | Info | 66 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50000 | 4 | "SOCO" | - | STRING_16 | |
50004 | 1 | Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) | - | U16 | |
50005 | 1 | Product ID (EX: 1000 ATS3) | - | U16 | |
50006 | 1 | JBUS Table Version (EX: 101 Version 1.01) | - | U16 | |
50007 | 1 | Product software version (EX: 100 Version 1.00) | - | U16 | |
50008 | 1 | Serial_AA_SS | - | U16_HEX | |
50009 | 1 | Serial_SST_L | - | U16_HEX | |
50010 | 1 | Serial_order | - | U16 | |
50011 | 2 | Serial_Reserve | - | U32 | |
50013 | 4 | See "Code table" tab for more details | - | U64_HEX | |
50017 | 1 | Customization data loaded (True/False) | - | U8 | |
50018 | 1 | Product version (Major) | - | U16 | |
50019 | 1 | Product version (Minor) | - | U16 | |
50020 | 1 | Product version (Revision) | - | U16 | |
50021 | 1 | Product version (Build) | - | U16 | |
50022 | 3 | Product build date | - | DATETIME_3 | |
50025 | 1 | Software technical base version (Major) | - | U16 | |
50026 | 1 | Software technical base version (Minor) | - | U16 | |
50027 | 1 | Software technical base version (Revision) | - | U16 | |
50028 | 1 | Customization version (Major) | - | U16 | |
50029 | 1 | Customization version (Minor) | - | U16 | |
50030 | 4 | Product VLO (EX : "880100") | - | STRING_NORM | |
50034 | 4 | Customization VLO (EX : "880700") | - | STRING_NORM | |
50038 | 4 | Software technical base VLO (EX : "880600") | - | STRING_NORM | |
50042 | 8 | Vendor name (EX : "SOCOMEC") | - | STRING_NORM | |
50050 | 8 | Product name (EX : "DIRIS A40R") | - | STRING_NORM | |
50058 | 8 | Extended name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21504 | Info | 6 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21504 | 2 | Date & Time Current | s | DATETIME | |
21506 | 1 | Option slot 1 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
21507 | 1 | Option slot 2 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
21508 | 1 | Option slot 3 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
21509 | 1 | Option slot 4 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX |
Visualization
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20480 | Info | 35 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20480 | 2 | Date & Time Current | s | DATETIME | |
20482 | 1 | Operating Mode 0x0000 0x0001 0x0010 0x0020 0x0040 |
- | U16_HEX | |
20483 | 1 | Switch Position 0 1 2 3 |
- | U8 | |
20484 | 1 | Source 2 Start Generator relay State 0 1 |
- | U8 | |
20485 | 1 | Priority 0 1 2 |
- | U8 | |
20486 | 1 | Source1 State 0 1 2 |
- | U8 | |
20487 | 1 | Source2 State 0 1 2 |
- | U8 | |
20488 | 1 | Test in progress 0x0000 0x0001 0x0002 0x0004 0x0008 |
- | U16_HEX | |
20489 | 1 | Fault summary 0 1 2 |
- | U8 | |
20490 | 1 | Alarm/Fault Code 0x0000 0x0001 0x0002 0x0004 0x0008 0x0010 0x0020 0x0040 0x0080 0x0100 0x0200 0x0400 0x0800 0x1000 0x2000 0x4000 0x8000 |
- | U16_HEX | |
20491 | 1 | Last Switch over cause 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 |
- | U8 | |
20492 | 2 | Firmware last flash date | - | DATETIME | |
20494 | 2 | Date of first commissioning | - | DATETIME | |
20496 | 8 | Product identification | - | STRING_NORM | |
20504 | 1 | Power supply status 0 1 2 3 |
- | U8 | |
20505 | 1 | Source 1: Phase 1 presence 1 0 |
- | U8 | |
20506 | 1 | Source 1: Phase 2 presence 1 0 |
- | U8 | |
20507 | 1 | Source 1: Phase 3 presence 1 0 |
- | U8 | |
20508 | 1 | Source 2: Phase 1 presence 1 0 |
- | U8 | |
20509 | 1 | Source 2: Phase 2 presence 1 0 |
- | U8 | |
20510 | 1 | Source 2: Phase 3 presence 1 0 |
- | U8 | |
20511 | 1 | BET Mode 0 1 2 3 4 |
- | U8 | |
20512 | 1 | BET Available 0 1 |
- | U8 | |
20513 | 1 | Product is available 0 1 |
- | U8 | |
20514 | 1 | Bit x : State of ODx On Delay Process | - | U8_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21248 | Info | 68 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21248 | 2 | Date & Time Current | s | DATETIME | |
21250 | 1 | Source 1 : SFT Timer / 1FT | s | U16 | |
21251 | 1 | Source 1 : SAT Timer / 1RT | s | U16 | |
21252 | 1 | Source 1 : 0RT Timer / 1OT | s | U16 | |
21253 | 1 | Source 2 : SFT Timer / 2FT | s | U16 | |
21254 | 1 | Source 2 : SAT Timer / 2RT Or 2AT | s | U16 | |
21255 | 1 | Source 2 : 2CT Timer / LAT | s | U16 | |
21256 | 1 | Source 2 : 0RT Timer / 2OT | s | U16 | |
21257 | 1 | Source 2 : FST Timer / 2ST | s | U16 | |
21258 | 1 | DBT: Zero dead band timer | s |
U16 | |
21259 | 1 | LoadShedding Timer (duration) / LST | s | U16 | |
21260 | 1 | TOL is unlimited 0 1 |
- | U8 | |
21261 | 1 | TOL (Test On Load Duration) Timer | s | U16 | |
21262 | 1 | T3T (Test on load end timer) Timer | s | U16 | |
21263 | 1 | TOF is unlimited 0 1 |
- | U8 | |
21264 | 1 | TOF (Test Off Load Duration) Timer | s | U16 | |
21265 | 1 | STOLT ( Time before Ord. Ext On Load ) Timer / E1T | s | U16 | |
21266 | 1 | ETOLT ( Time after Ord. Ext On Load ) Timer / E3T | s | U16 | |
21267 | 1 | EOLTOT / E2T is unlimited 0 1 |
- | U8 | |
21268 | 1 | EOLTOT ( Ord. Ext On Load Duration ) Timer / E2T | s | U16 | |
21269 | 1 | STOFT ( Time before Ord. Ext Off Load ) Timer / E5T | s | U16 | |
21270 | 1 | ETOFT ( Time after Ord. Ext Off Load ) Timer / E7T | s | U16 | |
21271 | 1 | EOFTOF / E6T is unlimited 0 1 |
- | U8 | |
21272 | 1 | EOFTOF ( Ord. Ext Off Load Duration ) Timer / E6T | s | U16 | |
21273 | 1 | EET2: Secondary Source engine exerciser timeout / EET | h | U16 | |
21274 | 1 | EDT2: Secondary Source engine exerciser duration / EDT | s | U16 | |
21275 | 1 | Source 1 : SFT Timer / 1FT state 1 0 |
- | U8 | |
21276 | 1 | Source 1 : SAT Timer / 1RT state 1 0 |
- | U8 | |
21277 | 1 | Source 1 : 0RT Timer / 1OT state 1 0 |
- | U8 | |
21278 | 1 | Source 2 : SFT Timer / 2FT state 1 0 |
- | U8 | |
21279 | 1 | Source 2 : SAT Timer / 2RT Or 2AT state 1 0 |
- | U8 | |
21280 | 1 | Source 2 : LAT Timer / 2CT state 1 0 |
- | U8 | |
21281 | 1 | Source 2 : 0RT Timer / 2OT state 1 0 |
- | U8 | |
21282 | 1 | Source 2 : FST Timer / 2ST state 1 0 |
- | U8 | |
21283 | 1 | DBT Timer / 0DT state 1 0 |
- | U8 | |
21284 | 1 | LoadShedding Timer (duration) / LST state 1 0 |
- | U8 | |
21285 | 1 | TOL (Test On Load Duration) Timer state 1 0 |
- | U8 | |
21286 | 1 | T3T (Test on load end timer) Timer state 1 0 |
- | U8 | |
21287 | 1 | TOF (Test Off Load Duration) Timer state 1 0 |
- | U8 | |
21288 | 1 | STOLT ( Time before Ord. Ext On Load ) Timer / E1T state 1 0 |
- | U8 | |
21289 | 1 | ETOLT ( Time after Ord. Ext On Load ) Timer / E3T state 1 0 |
- | U8 | |
21290 | 1 | EOLTOT ( Ord. Ext On Load Duration ) Timer / E2T state 1 0 |
- | U8 | |
21291 | 1 | STOFT ( Time before Ord. Ext Off Load ) Timer / E5T state 1 0 |
- | U8 | |
21292 | 1 | ETOFT ( Time after Ord. Ext Off Load ) Timer / E7T state 1 0 |
- | U8 | |
21293 | 1 | EOFTOF ( Ord. Ext Off Load Duration ) Timer / E6T state 1 0 |
- | U8 | |
21294 | 1 | EET2: Secondary Source engine exerciser timeout / EET state 1 0 |
- | U8 | |
21295 | 1 | EDT2: Secondary Source engine exerciser duration / EDT state 1 0 |
- | U8 | |
21296 | 1 | ELD: Load control pre-transfer timer | s | U16 | |
21297 | 1 | ELR: Load control post-transfert timer | s | U16 | |
21298 | 1 | OD1: On delay 1 timer | s | U16 | |
21299 | 1 | OD2: On delay 2 timer | s | U16 | |
21300 | 1 | OD3: On delay 3 timer | s | U16 | |
21301 | 1 | OD4: On delay 4 timer | s | U16 | |
21302 | 1 | OD5: On delay 5 timer | s | U16 | |
21303 | 1 | OD6: On delay 6 timer | s | U16 | |
21304 | 1 | OD7: On delay 7 timer | s | U16 | |
21305 | 1 | PreODx : On delay pre-transfer timer | - | U8 | |
21306 | 1 | ELD: Elevator delay timer state 0 1 |
- | U8 | |
21307 | 1 | ELR: Elevator reset timer state 0 1 |
- | U8 | |
21308 | 1 | OD1: On delay 1 timer state 0 1 |
- | U8 | |
21309 | 1 | OD2: On delay 2 timer state 0 1 |
- | U8 | |
21310 | 1 | OD3: On delay 3 timer state 0 1 |
- | U8 | |
21311 | 1 | OD4: On delay 4 timer state 0 1 |
- | U8 | |
21312 | 1 | OD5: On delay 5 timer state 0 1 |
- | U8 | |
21313 | 1 | OD6: On delay 6 timer state 0 1 |
- | U8 | |
21314 | 1 | OD7: On delay 7 timer state 0 1 |
- | U8 | |
21315 | 1 | PreODx : On delay pre-transfer timer state 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23808 | Info | 14 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23808 | 1 | In 7 - Option Module1 Input1 logical state 0 1 |
- | U8 | |
23809 | 1 | In 8 - Option Module1 Input2 logical state 0 1 |
- | U8 | |
23810 | 1 | In 9 - Option Module2 Input1 logical state 0 1 |
- | U8 | |
23811 | 1 | In 10 - Option Module2 Input2 logical state 0 1 |
- | U8 | |
23812 | 1 | In 11 - Option Module3 Input1 logical state 0 1 |
- | U8 | |
23813 | 1 | In 12 - Option Module3 Input2 logical state 0 1 |
- | U8 | |
23814 | 1 | In 13 - Option Module4 Input1 logical state 0 1 |
- | U8 | |
23815 | 1 | In 14 - Option Module4 Input2 logical state 0 1 |
- | U8 | |
23816 | 1 | In 5 - STO Board Input1 logical state 0 1 |
- | U8 | |
23817 | 1 | In 6 - STO Board Input2 logical state 0 1 |
- | U8 | |
23818 | 1 | In 1 - External Display Board Input1 logical state 0 1 |
- | U8 | |
23819 | 1 | In 2 - External Display Board Input2 logical state 0 1 |
- | U8 | |
23820 | 1 | In 3 - External Display Board Input3 logical state 0 1 |
- | U8 | |
23821 | 1 | In 4 - External Display Board Input4 logical state 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
51968 | Info | 4 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
51968 | 1 | Input count | - | U8 | |
51969 | 1 | Bit 0 : Input 1 Open or ClosedBit x : Input x Open or Closed | - | U8 | |
51970 | 1 | Output count | - | U8 | |
51971 | 1 | Bit 0 : Output 1 Open or ClosedBit x : Output x Open or Closed | - | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50512 | Info | 62 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50512 | 2 | ||||
50514 | 2 | Phase to Phase Voltage: U12 | V |
U32 | |
50516 | 2 | Phase to Phase Voltage: U23 | V |
U32 | |
50518 | 2 | Phase to Phase Voltage: U31 | V |
U32 | |
50520 | 2 | Simple voltage : V1 | V |
U32 | |
50522 | 2 | Simple voltage : V2 | V |
U32 | |
50524 | 2 | Simple voltage : V3 | V |
U32 | |
50526 | 2 | Frequency : F | Hz |
U32 | |
50528 | 2 | Current : I1 | U32 | ||
50530 | 2 | Current : I2 | U32 | ||
50532 | 2 | Current : I3 | U32 | ||
50534 | 2 | Neutral Current : In | U32 | ||
50536 | 2 | Sum Active Power +/- : P | W |
S32 | |
50538 | 2 | Sum Reactive Power +/- : Q | var |
S32 | |
50540 | 2 | Sum Apparent Power : S | VA |
U32 | |
50542 | 2 | Sum Power Factor : -: leading et + : lagging : PF | - |
S32 | |
50544 | 2 | Active Power phase 1 +/- : P1 | W |
S32 | |
50546 | 2 | Active Power phase 2 +/- : P2 | W |
S32 | |
50548 | 2 | Active Power phase 3 +/- : P3 | W |
S32 | |
50550 | 2 | Reactive Power phase 1 +/- : Q1 | var |
S32 | |
50552 | 2 | Reactive Power phase 2 +/- : Q2 | var |
S32 | |
50554 | 2 | Reactive Power phase 3 +/- : Q3 | var |
S32 | |
50556 | 2 | Apparent Power phase 1 : S1 | VA |
U32 | |
50558 | 2 | Apparent Power phase 2 : S2 | VA |
U32 | |
50560 | 2 | Apparent Power phase 3 : S3 | VA |
U32 | |
50562 | 2 | Power Factor phase 1 -: leading and + : lagging : PF1 | - |
S32 | |
50564 | 2 | Power Factor phase 2 -: leading and + : lagging : PF2 | - |
S32 | |
50566 | 2 | Power Factor phase 3 -: leading and + : lagging : PF3 | - |
S32 | |
50568 | 2 | ||||
50570 | 2 | ||||
50572 | 2 |
Measure
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
51280 | Info | 35 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
51280 | 1 | ||||
51281 | 1 | Phase to Phase Voltage: U12 | V |
U16 | |
51282 | 1 | Phase to Phase Voltage: U23 | V |
U16 | |
51283 | 1 | Phase to Phase Voltage: U31 | V |
U16 | |
51284 | 1 | Simple voltage : V1 | V |
U16 | |
51285 | 1 | Simple voltage : V2 | V |
U16 | |
51286 | 1 | Simple voltage : V3 | V |
U16 | |
51287 | 1 | Frequency : F | Hz |
U16 | |
51288 | 1 | Current : I1 | U16 | ||
51289 | 1 | Current : I2 | U16 | ||
51290 | 1 | Current : I3 | U16 | ||
51291 | 1 | Neutral Current : In | U16 | ||
51292 | 1 | Sum active Power +/- : P | W |
S16 | |
51293 | 1 | Sum reactive Power +/- : Q | var |
S16 | |
51294 | 1 | Sum apparent power : S | VA |
U16 | |
51295 | 1 | Sum power factor : -: leading and + : lagging : PF | - |
S16 | |
51296 | 1 | Active Power phase 1 +/- : P1 | W |
S16 | |
51297 | 1 | Active Power phase 2 +/- : P2 | W |
S16 | |
51298 | 1 | Active Power phase 3 +/- : P3 | W |
S16 | |
51299 | 1 | Reactive Power phase 1 +/- : Q1 | var |
S16 | |
51300 | 1 | Reactive Power phase 2 +/- : Q2 | var |
S16 | |
51301 | 1 | Reactive Power phase 3 +/- : Q3 | var |
S16 | |
51302 | 1 | Apparent power phase 1 : S1 | VA |
U16 | |
51303 | 1 | Apparent power phase 2 : S2 | VA |
U16 | |
51304 | 1 | Apparent power phase 3 : S3 | VA |
U16 | |
51305 | 1 | Power Factor phase 1 -: leading and + : lagging : PF1 | - |
S16 | |
51306 | 1 | Power Factor phase 2 -: leading and + : lagging : PF2 | - |
S16 | |
51307 | 1 | Power Factor phase 3 -: leading and + : lagging : PF3 | - |
S16 | |
51308 | 1 | ||||
51309 | 1 | ||||
51310 | 1 | ||||
51311 | 1 | Total Positive Active Energy (no resetable) : Ea+ | Wh |
U16 | |
51312 | 1 | Total Positive Reactive Energy (no resetable) : Er + | varh |
U16 | |
51313 | 1 | Total Negative Active Energy (no resetable) : Ea- | Wh |
U16 | |
51314 | 1 | Total Negative Reactive Energy (no resetable) : Er - | varh |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20736 | Info | 60 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20736 | 2 | Date & Time current | s | DATETIME | |
20738 | 1 | U12 | V |
U16 | |
20739 | 1 | U23 | V |
U16 | |
20740 | 1 | U31 | V |
U16 | |
20741 | 1 | V1 | V |
U16 | |
20742 | 1 | V2 | V |
U16 | |
20743 | 1 | V3 | V |
U16 | |
20744 | 1 | Fr | Hz |
U16 | |
20745 | 1 | Source 1 : U12 | V |
U16 | |
20746 | 1 | Source 1 : U23 | V |
U16 | |
20747 | 1 | Source 1 : U31 | V |
U16 | |
20748 | 1 | Source 1 : V1 | V |
U16 | |
20749 | 1 | Source 1 : V2 | V |
U16 | |
20750 | 1 | Source 1 : V3 | V |
U16 | |
20751 | 1 | Source 1 : F | Hz |
U16 | |
20752 | 1 | Source 2 : U12 | V |
U16 | |
20753 | 1 | Source 2 : U23 | V |
U16 | |
20754 | 1 | Source 2 : U31 | V |
U16 | |
20755 | 1 | Source 2 : V1 | V |
U16 | |
20756 | 1 | Source 2 : V2 | V |
U16 | |
20757 | 1 | Source 2 : V3 | V |
U16 | |
20758 | 1 | Source 2 : F | Hz |
U16 | |
20759 | 1 | I1 | U16 | ||
20760 | 1 | I2 | U16 | ||
20761 | 1 | I3 | U16 | ||
20762 | 1 | Ineutral | U16 | ||
20763 | 2 | Active Power phase 1 | W |
S32 | |
20765 | 2 | Active Power phase 2 | W |
S32 | |
20767 | 2 | Active Power phase 3 | W |
S32 | |
20769 | 2 | Reactive Power phase 1 | var |
S32 | |
20771 | 2 | Reactive Power phase 2 | var |
S32 | |
20773 | 2 | Reactive Power phase 3 | var |
S32 | |
20775 | 2 | Apparent power phase 1 | VA |
U32 | |
20777 | 2 | Apparent power phase 2 | VA |
U32 | |
20779 | 2 | Apparent power phase 3 | VA |
U32 | |
20781 | 1 | Power Factor phase 1 (-: leading and +: lagging) | % |
S16 | |
20782 | 1 | Power Factor phase 2 (-: leading and +: lagging) | % |
S16 | |
20783 | 1 | Power Factor phase 3 (-: leading and +: lagging) | % |
S16 | |
20784 | 2 | Total Active Power | W |
S32 | |
20786 | 2 | Total Reactive Power | var |
S32 | |
20788 | 2 | Total Apparent Power | VA |
S32 | |
20790 | 1 | Total Power Factor (-: leading and +: lagging) | % |
S16 | |
20791 | 1 | Neutral position 0 1 |
- | U8 | |
20792 | 1 | Source 1 : Single voltage unbalance | % |
U16 | |
20793 | 1 | Source 1 : Phases rotation 0 1 2 |
- | U8 | |
20794 | 1 | Source 2 : Single voltage unbalance | % |
U16 | |
20795 | 1 | Source 2 : Phases rotation 0 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50768 | Info | 65 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50768 | 2 | ||||
50770 | 2 | Total Positive Active Energy (no resetable) : Ea+ | U32 | ||
50772 | 2 | Total Positive Reactive Energy (no resetable) : Er + | varh |
U32 | |
50774 | 2 | Total Apparent Energy (no resetable) : Es | U32 | ||
50776 | 2 | Total Negative Active Energy (no resetable) : Ea- | U32 | ||
50778 | 2 | Total Negative Reactive Energy (no resetable) : Er - | varh |
U32 | |
50780 | 2 | Partial Positive Active Energy: Ea+ | U32 | ||
50782 | 2 | Partial Positive Reactive Energy: Er + | varh |
U32 | |
50784 | 2 | Partial Apparent Energy : Es | U32 | ||
50786 | 2 | Partial Negative Active Energy : Ea- | U32 | ||
50788 | 2 | Partial Negative Reactive Energy : Er - | varh |
U32 | |
50790 | 2 | ||||
50792 | 2 | ||||
50794 | 2 | ||||
50796 | 2 | ||||
50798 | 2 | ||||
50800 | 2 | ||||
50802 | 2 | ||||
50804 | 2 | ||||
50806 | 2 | ||||
50808 | 2 | ||||
50810 | 2 | ||||
50812 | 2 | ||||
50814 | 2 | ||||
50816 | 2 | ||||
50818 | 2 | ||||
50820 | 2 | ||||
50822 | 2 | ||||
50824 | 2 | ||||
50826 | 2 | ||||
50828 | 1 | ||||
50829 | 1 | ||||
50830 | 1 | ||||
50831 | 1 | ||||
50832 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20992 | Info | 74 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20992 | 2 | Date & Time current | s | DATETIME | |
20994 | 2 | Total Positive Active Energy (Ea+) source 1 | U32 | ||
20996 | 2 | Total Positive Reactive Energy (Er+) source 1 | varh |
U32 | |
20998 | 2 | Total Apparent Energy (Es) source 1 | U32 | ||
21000 | 2 | Total Negative Active Energy (Ea-) source 1 | U32 | ||
21002 | 2 | Total Negative Reactive Energy (Er-) source 1 | varh |
U32 | |
21004 | 2 | User Partial Positive Active Energy (Ea+) source 1 | U32 | ||
21006 | 2 | User Partial Positive Reactive Energy (Er+) source 1 | varh |
U32 | |
21008 | 2 | User Partial Apparent Energy (Es) source 1 | U32 | ||
21010 | 2 | User Partial Negative Active Energy (Ea-) source 1 | U32 | ||
21012 | 2 | User Partial Negative Reactive Energy (Er-) source 1 | varh |
U32 | |
21014 | 2 | Since Last Commutation Positive Active Energy (Ea+) source 1 | U32 | ||
21016 | 2 | Since Last Commutation Positive Reactive Energy (Er+) source 1 | varh |
U32 | |
21018 | 2 | Since Last Commutation Apparent Energy (Es) source 1 | U32 | ||
21020 | 2 | Since Last Commutation Negative Active Energy (Ea-) source 1 | U32 | ||
21022 | 2 | Since Last Commutation Negative Reactive Energy (Er-) source 1 | varh |
U32 | |
21024 | 2 | Total Positive Active Energy (Ea+) source 2 | U32 | ||
21026 | 2 | Total Positive Reactive Energy (Er+) source 2 | varh |
U32 | |
21028 | 2 | Total Apparent Energy (Es) source 2 | U32 | ||
21030 | 2 | Total Negative Active Energy (Ea-) source 2 | U32 | ||
21032 | 2 | Total Negative Reactive Energy (Er-) source 2 | varh |
U32 | |
21034 | 2 | User Partial Positive Active Energy (Ea+) source 2 | U32 | ||
21036 | 2 | User Partial Positive Reactive Energy (Er+) source 2 | varh |
U32 | |
21038 | 2 | User Partial Apparent Energy (Es) source 2 | U32 | ||
21040 | 2 | User Partial Negative Active Energy (Ea-) source 2 | U32 | ||
21042 | 2 | User Partial Negative Reactive Energy (Er-) source 2 | varh |
U32 | |
21044 | 2 | Since Last Commutation Positive Active Energy (Ea+) source 2 | U32 | ||
21046 | 2 | Since Last Commutation Positive Reactive Energy (Er+) source 2 | varh |
U32 | |
21048 | 2 | Since Last Commutation Apparent Energy (Es) source 2 | U32 | ||
21050 | 2 | Since Last Commutation Negative Active Energy (Ea-) source 2 | U32 | ||
21052 | 2 | Since Last Commutation Negative Reactive Energy (Er-) source 2 | varh |
U32 | |
21054 | 2 | Total time on source 1 | s | U32 | |
21056 | 2 | User partial time on source 1 | s | U32 | |
21058 | 2 | Since last commutation time on source 1 | s | U32 | |
21060 | 2 | Total time on source 2 | s | U32 | |
21062 | 2 | User partial time on source 2 | s | U32 | |
21064 | 2 | Since last commutation time on source 2 | s | U32 |
Events
Alarms historical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
63744 | 1 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
63744 | 1 | Action 0x0001 0xFFFE |
- | U16_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
63760 | 2 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
63760 | 1 | record count | - | U8 | |
63761 | 1 | record size | W | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
63762 | 8 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
63762 | 1 | ID | - | U16_HEX | |
63763 | 1 | Type 0 1 2 |
- | U8 | |
63764 | 1 | Severity 0 1 2 3 |
- | U8 | |
63765 | 1 | Status 0 1 2 3 4 |
- | U8 | |
63766 | 2 | Start Date | A | DATETIME | |
63768 | 2 | Duration | - | U32 |
Alarms detailled historical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24320 | 2 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24320 | 1 | Action 0x0001 0xFFFE |
- | U16_HEX | |
24321 | 1 | Filtering action - If not written, no filtering is doneTo use filtering, entire table should be written in one time with function 160x00XX : only get events in the form XXyy0xFFFF : no filter | - | U16_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24336 | 2 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24336 | 1 | record countIf record count :: 0xFFFF, it means that filtering process is not done now, so the reader has to re-read the table to get the values. | - | U16 | |
24337 | 1 | record sizeIf record size :: 0xFFFF, it means that filtering process is not done now, so the reader has to re-read the table to get the values. | W | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24338 | 15 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24338 | 1 | ID 0x8000 0x8001 0x8100 0x8101 0x8102 0x8105 0x8106 0x8107 0x8110 0x8300 0x8301 0x8302 0xFF00 0x0001 0x0002 0x0003 0x0004 0x0005 0x0006 0x0007 0x0008 0x0009 0x000A 0x000B 0x000C 0x000D 0x0101 0x0102 0x0103 0x0104 0x0105 0x0106 0x0107 0x0108 0x0109 0x010A 0x010B 0x010C 0x010D 0x0201 0x0202 0x0203 0x0204 0x0205 0x0206 0x0207 0x0208 0x0209 0x020A 0x020B 0x020C 0x020D 0x020E 0x020F 0x0301 0x0302 0x0303 0x0304 0x0305 0x0306 0x0307 0x0308 0x0309 0x030A 0x030B 0x030C 0x030D 0x030E 0x030F 0x0310 0x0311 0x0312 0x0313 0x0401 0x0402 0x0403 0x0404 0x0405 0x0406 0x0407 0x0408 0x0409 0x040A 0x040B 0x040C 0x040D 0x040E 0x0501 0x0502 0x0503 0x0504 0x0505 0x0506 0x0507 0x0508 0x0509 0x050A 0x050B 0x050C 0x050D 0x050E 0x050F 0x0510 0x0511 0x0512 0x0513 0x0514 0x0515 0x0516 0x0517 0x0518 0x0519 0x051A 0x051B 0x051C 0x0601 0x0602 0x0603 0x0604 0x0605 0x0606 0x0607 0x0608 0x0609 0x060A 0x060B 0x0701 0x0702 0x0703 0x0704 0x0705 0x0706 0x0707 0x0708 0x0709 0x070A 0x070B 0x070C 0x070D 0x070E 0x070F 0x0710 0x0711 0x0712 0x0801 0x0802 0x0901 0x0902 0x0903 0x0904 0x0905 0x0906 0x0907 0x0908 0x1001 0x1002 0x1003 0x1004 0x1101 0x1102 0x1103 0x1104 0x1105 0x1106 0x1107 0x1108 0x1109 0x110A 0x110B 0x110C 0x110D 0x110E 0x051D 0x051E 0x051F 0x0520 0x0521 0x0522 0x0523 0x0524 0x0525 0x0526 0x0803 0x0804 |
- | U16_HEX | |
24339 | 1 | Type 0 1 2 |
- | U8 | |
24340 | 1 | Severity 0 1 2 3 |
- | U8 | |
24341 | 1 | Status 0 1 2 3 4 |
- | U8 | |
24342 | 4 | Start Date | s |
DATETIME_MS | |
24346 | 2 | Duration | s |
U32 | |
24348 | 1 | Cause | - | U16_HEX | |
24349 | 2 | Value 1 | - | S32 | |
24351 | 2 | Value 2 | - | S32 |
Custom Time
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24144 | Commands | 4 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24144 | 1 | Custom Time1 Validate 1 |
- | U8 | |
24145 | 1 | Custom Time2 Validate 1 |
- | U8 | |
24146 | 1 | Custom Time3 Validate 1 |
- | U8 | |
24147 | 1 | Custom Time4 Validate 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20560 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20560 | 2 | Date & Time current | s | DATETIME | |
20562 | 1 | Next custom range to be activated 0 1 2 3 4 |
- | U8 | |
20563 | 2 | Next custom range start date | s | DATETIME | |
20565 | 2 | Next custom range stop date | s | DATETIME | |
20567 | 2 | Next custom range start delay | s | U32 |
Switch state
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
290 | Info | 1 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
290 | 1 | Switch State | - | U16_HEX |
Settings
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57600 | Date/Time command | 6 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57600 | 1 | Day | - | U8 | |
57601 | 1 | Month | - | U8 | |
57602 | 1 | Year | - | U16 | |
57603 | 1 | Hour | - | U8 | |
57604 | 1 | Minute | - | U8 | |
57605 | 1 | Second | - | U8 |
Network And Load
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57344 | Settings | 12 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57344 | 1 | ||||
57345 | 1 | Current Transformer secondary 1 5 |
- | U8 | |
57346 | 1 | Current Transformer primary | A | U16 | |
57347 | 1 | ||||
57348 | 1 | ||||
57349 | 1 | ||||
57350 | 1 | ||||
57351 | 1 | ||||
57352 | 2 | ||||
57354 | 1 | ||||
57355 | 1 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22784 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22784 | 1 | Network Type 0 1 2 3 4 5 6 7 8 |
- | U8 | |
22785 | 1 | Neutral Detection 0 1 2 |
- | U8 | |
22786 | 1 | Phase rotation 0 1 2 |
- | U8 | |
22787 | 1 | Nominal Voltage | V | U16 | |
22788 | 1 | Nominal Frequency 0 1 |
Hz | U8 | |
22789 | 1 | Type of Application 0 1 |
- | U8 | |
22790 | 1 | Generator start order inhibit 0 1 |
- | U8 | |
22791 | 1 | External position command logic type 0 1 |
- | U8 | |
22792 | 1 | Priority - Power Supply 0 1 2 |
- | U8 | |
22793 | 1 | Priority - Test On Load 0 1 |
- | U8 | |
22794 | 1 | Priority - External Order On Load 0 1 |
- | U8 | |
22795 | 1 | Manual retransfer 0 1 |
- | U8 | |
22796 | 1 | Return to Zero function 0 1 2 3 |
- | U8 | |
22797 | 1 | Second Trip function 0 1 |
- | U8 | |
22798 | 1 | Auto mode forced 0 1 |
- | U8 | |
22799 | 1 | BackLight 0 1 2 |
- | U8 | |
22800 | 1 | CT Primary | A | U16 | |
22801 | 1 | CT Secondary 1 5 |
A | U8 | |
22802 | 1 | Source inversion 0 1 |
- | U8 | |
22803 | 1 | Rotation phase check 0 1 |
- | U8 | |
22804 | 1 | Load control function 0 1 |
- | U8 | |
22805 | 1 | Load adding delays 0 1 2 3 |
- | U8 | |
22806 | 1 | Commit to transfert 0 1 |
- | U8 | |
22807 | 1 | Aux supply 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22272 | Settings | 20 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22272 | 1 | Source 1 : Overvoltage threshold | % | U8 | |
22273 | 1 | Source 1 : Overvoltage hysteresis threshold | % | U8 | |
22274 | 1 | Source 1 : Undervoltage threshold | % | U8 | |
22275 | 1 | Source 1 : Undervoltage hysteresis threshold | % | U8 | |
22276 | 1 | Source 2 : Overvoltage threshold | % | U8 | |
22277 | 1 | Source 2 : Overvoltage hysteresis threshold | % | U8 | |
22278 | 1 | Source 2 : Undervoltage threshold | % | U8 | |
22279 | 1 | Source 2 : Undervoltage hysteresis threshold | % | U8 | |
22280 | 1 | Source 1 : Unbalanced voltage threshold | % | U8 | |
22281 | 1 | Source 1 : Unbalanced voltage hysteresis threshold | % | U8 | |
22282 | 1 | Source 2 : Unbalanced voltage threshold | % | U8 | |
22283 | 1 | Source 2 : Unbalanced voltage hysteresis threshold | % | U8 | |
22284 | 1 | Source 1 : Overfrequency threshold | % | U8 | |
22285 | 1 | Source 1 : Overfrequency hysteresis threshold | % | U8 | |
22286 | 1 | Source 1 : Underfrequency threshold | % | U8 | |
22287 | 1 | Source 1 : Underfrequency hysteresis threshold | % | U8 | |
22288 | 1 | Source 2 : Overfrequency threshold | % | U8 | |
22289 | 1 | Source 2 : Overfrequency hysteresis threshold | % | U8 | |
22290 | 1 | Source 2 : Underfrequency threshold | % | U8 | |
22291 | 1 | Source 2 : Underfrequency hysteresis threshold | % | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22528 | Settings | 4 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22528 | 1 | Source 1: Total Apparent Power threshold | U16 | ||
22529 | 1 | Source 1: Total Apparent Power hysteresis threshold | U16 | ||
22530 | 1 | Source 2: Total Apparent Power threshold | U16 | ||
22531 | 1 | Source 2: Total Apparent Power hysteresis threshold | U16 |
Inputs and outputs
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23040 | Settings | 46 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23040 | 1 | In 5 - StartGen board input 1 function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23041 | 1 | In 6 - StartGen board input 2 function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23042 | 1 | In 5 - StartGen board input 1 state 0 1 |
- | U8 | |
23043 | 1 | In 6 - StartGen board input 2 state 0 1 |
- | U8 | |
23044 | 1 | In 1 - Ext display connector board input 1 function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23045 | 1 | In 2 - Ext display connector board input 2 function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23046 | 1 | In 3 - Ext display connector board input 3 function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23047 | 1 | In 4 - Ext display connector board input 4 function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23048 | 1 | In 1 - Ext display connector board input 1 state 0 1 |
- | U8 | |
23049 | 1 | In 2 - Ext display connector board input 2 state 0 1 |
- | U8 | |
23050 | 1 | In 3 - Ext display connector board input 3 state 0 1 |
- | U8 | |
23051 | 1 | In 4 - Ext display connector board input 4 state 0 1 |
- | U8 | |
23052 | 1 | In 7 function (only with 2IN2OUT module #1) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23053 | 1 | In 8 function (only with 2IN2OUT module #1) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23054 | 1 | In 9 function (only with 2IN2OUT module #2) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23055 | 1 | In 10 function (only with 2IN2OUT module #2) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23056 | 1 | In 11 function (only with 2IN2OUT module #3) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23057 | 1 | In 12 function (only with 2IN2OUT module #3) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23058 | 1 | In 13 function (only with 2IN2OUT module #4) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23059 | 1 | In 14 function (only with 2IN2OUT module #4) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 |
- | U8 | |
23060 | 1 | In 7 state (only with 2IN2OUT module #1) 0 1 |
- | U8 | |
23061 | 1 | In 8 state (only with 2IN2OUT module #1) 0 1 |
- | U8 | |
23062 | 1 | In 9 state (only with 2IN2OUT module #2) 0 1 |
- | U8 | |
23063 | 1 | In 10 state (only with 2IN2OUT module #2) 0 1 |
- | U8 | |
23064 | 1 | In 11 state (only with 2IN2OUT module #3) 0 1 |
- | U8 | |
23065 | 1 | In 12 state (only with 2IN2OUT module #3) 0 1 |
- | U8 | |
23066 | 1 | In 13 state (only with 2IN2OUT module #4) 0 1 |
- | U8 | |
23067 | 1 | In 14 state (only with 2IN2OUT module #4) 0 1 |
- | U8 | |
23068 | 1 | Out 1 Ext display connector board relay output function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23069 | 1 | Out 1 Ext display connector board relay output state 0 1 |
- | U8 | |
23070 | 1 | Out 2 function (only with 2IN2OUT module #1) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23071 | 1 | Out 3 function (only with 2IN2OUT module #1) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23072 | 1 | Out 4 function (only with 2IN2OUT module #2) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23073 | 1 | Out 5 function (only with 2IN2OUT module #2) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23074 | 1 | Out 6 function (only with 2IN2OUT module #3) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23075 | 1 | Out 7 function (only with 2IN2OUT module #3) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23076 | 1 | Out 8 function (only with 2IN2OUT module #4) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23077 | 1 | Out 9 function (only with 2IN2OUT module #4) 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 |
- | U8 | |
23078 | 1 | Out 2 state (only with 2IN2OUT module #1) 0 1 |
- | U8 | |
23079 | 1 | Out 3 state (only with 2IN2OUT module #1) 0 1 |
- | U8 | |
23080 | 1 | Out 4 state (only with 2IN2OUT module #2) 0 1 |
- | U8 | |
23081 | 1 | Out 5 state (only with 2IN2OUT module #2) 0 1 |
- | U8 | |
23082 | 1 | Out 6 state (only with 2IN2OUT module #3) 0 1 |
- | U8 | |
23083 | 1 | Out 7 state (only with 2IN2OUT module #3) 0 1 |
- | U8 | |
23084 | 1 | Out 8 state (only with 2IN2OUT module #4) 0 1 |
- | U8 | |
23085 | 1 | Out 9 state (only with 2IN2OUT module #4) 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23888 | Settings | 30 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23888 | 1 | OUT 1 pulse output allocation 0 1 2 3 4 5 |
- | U8 | |
23889 | 1 | OUT 1 pulse output value 0 1 2 3 4 5 |
- | U8 | |
23890 | 1 | OUT 1 pulse output duration 0 1 2 3 4 5 6 7 8 |
- | U8 | |
23891 | 1 | OUT 2 pulse output allocation 0 1 2 3 4 5 |
- | U8 | |
23892 | 1 | OUT 2 pulse output value 0 1 2 3 4 5 |
- | U8 | |
23893 | 1 | OUT 2 pulse output duration 0 1 2 3 4 5 6 7 8 |
- | U8 | |
23894 | 1 | Type of analog output OUT 1 0 1 2 |
- | U8 | |
23895 | 1 | Output allocation analog OUT1 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 |
- | U8 | |
23896 | 1 | Value at 0 or 4 mA from analog output OUT 1(-20000 to +20000) | - | S16 | |
23897 | 1 | Unit at 0 or 4 mA from analog output OUT1 0 1 2 |
- | U8 | |
23898 | 1 | Value at 20 mA from analog output OUT 1(-20000 to +20000) | - | S16 | |
23899 | 1 | Unit at 20 mA from analog output OUT1 0 1 2 |
- | U8 | |
23900 | 1 | Type of analog output OUT 2 0 1 2 |
- | U8 | |
23901 | 1 | Output allocation analog OUT2 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 |
- | U8 | |
23902 | 1 | Value at 0 or 4 mA from analog output OUT 2(-20000 to +20000) | - | S16 | |
23903 | 1 | Unit at 0 or 4 mA from analog output OUT2 0 1 2 |
- | U8 | |
23904 | 1 | Value at 20 mA from analog output OUT 2(-20000 to +20000) | - | S16 | |
23905 | 1 | Unit at 20 mA from analog output OUT2 0 1 2 |
- | U8 | |
23906 | 1 | Type of analog output OUT 3 0 1 2 |
- | U8 | |
23907 | 1 | Output allocation analog OUT 3 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 |
- | U8 | |
23908 | 1 | Value at 0 or 4 mA from analog output OUT 3(-20000 to +20000) | - | S16 | |
23909 | 1 | Unit at 0 or 4 mA from analog output OUT 3 0 1 2 |
- | U8 | |
23910 | 1 | Value at 20 mA from analog output OUT 3(-20000 to +20000) | - | S16 | |
23911 | 1 | Unit at 20 mA from analog output OUT 3 0 1 2 |
- | U8 | |
23912 | 1 | Type of analog output OUT 4 0 1 2 |
- | U8 | |
23913 | 1 | Output allocation analog OUT 4 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 |
- | U8 | |
23914 | 1 | Value at 0 or 4 mA from analog output OUT 4(-20000 to +20000) | - | S16 | |
23915 | 1 | Unit at 0 or 4 mA from analog output OUT 4 0 1 2 |
- | U8 | |
23916 | 1 | Value at 20 mA from analog output OUT 4(-20000 to +20000) | - | S16 | |
23917 | 1 | Unit at 20 mA from analog output OUT 4 0 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23632 | Settings | 11 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23632 | 1 | Out 2 - Option Module1 Output1 logical state 0 1 |
- | U8 | |
23633 | 1 | Out 3 - Option Module1 Output2 logical state 0 1 |
- | U8 | |
23634 | 1 | Out 4 - Option Module2 Output1 logical state 0 1 |
- | U8 | |
23635 | 1 | Out 5 - Option Module2 Output2 logical state 0 1 |
- | U8 | |
23636 | 1 | Out 6 - Option Module3 Output1 logical state 0 1 |
- | U8 | |
23637 | 1 | Out 7 - Option Module3 Output2 logical state 0 1 |
- | U8 | |
23638 | 1 | Out 8 - Option Module4 Output1 logical state 0 1 |
- | U8 | |
23639 | 1 | Out 9 - Option Module4 Output2 logical state 0 1 |
- | U8 | |
23640 | 1 | Out 1 - External Board Output logical state 0 1 |
- | U8 | |
23641 | 1 | Pulse Output1 logical state 0 1 |
- | U8 | |
23642 | 1 | Pulse Output2 logical state 0 1 |
- | U8 |
Automatism
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22016 | Settings | 42 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22016 | 1 | 1FT: Source 1 failure timer | s | U16 | |
22017 | 1 | 1RT/1AT: Source 1 return/availability timer | s | U16 | |
22018 | 1 | ||||
22019 | 1 | 1OT: Return to zero from source 1 timer | s | U16 | |
22020 | 1 | ||||
22021 | 1 | ||||
22022 | 1 | ||||
22023 | 1 | 2FT: Source 2 failure timer | s | U16 | |
22024 | 1 | 2RT/2AT: Source 2 return/availability timer | s | U16 | |
22025 | 1 | 2CT: Source 2 genset cooldown timer | s | U16 | |
22026 | 1 | 2OT: Return to zero from source 2 timer | s | U16 | |
22027 | 1 | 2ST: Source 2 start timeout timer | s | U16 | |
22028 | 1 | EET2: Secondary source engine exerciser timeout | h | U16 | |
22029 | 1 | EDT2: Secondary source engine exerciser duration | s | U16 | |
22030 | 1 | DBT: Zero dead band timer | s |
U16 | |
22031 | 1 | Limit_TOL: Test on load is limited 0 1 |
- | U8 | |
22032 | 1 | TOL: Test on load duration timer | s | U16 | |
22033 | 1 | T3T: Test on load end timer | s | U16 | |
22034 | 1 | Limit_TOF: Test off load is limited 0 1 |
- | U8 | |
22035 | 1 | TOF: Test off load duration timer | s | U16 | |
22036 | 1 | STOLT: Time before external order on load | s | U16 | |
22037 | 1 | ETOLT: Time after external order on load | s | U16 | |
22038 | 1 | Limit_EOLTOT: External order on load is limited 0 1 |
- | U8 | |
22039 | 1 | EOLTOT: External order on load duration | s | U16 | |
22040 | 1 | STOFT: Time before external order off load | s | U16 | |
22041 | 1 | ETOFT: Time after external order off load | s | U16 | |
22042 | 1 | Limit_EOFTOF: External order off load is limited 0 1 |
- | U8 | |
22043 | 1 | EOFTOF: External order off load duration | s | U16 | |
22044 | 1 | LSD: LoadShedding Pre-Transfer Timer | s | U16 | |
22045 | 1 | LSR: LoadShedding Post-Transfer Timer | s | U16 | |
22046 | 1 | LSB (between 100 ms and 9999 ms) | s |
U16 | |
22047 | 1 | DRT: Dynamic return timer (used instead of SRT when the actual source is not available, to retransfer faster) | s | U16 | |
22048 | 1 | ELD: Load control pre-transfer timer | s | U16 | |
22049 | 1 | ELR: Load control post-transfer timer | s | U16 | |
22050 | 1 | OD1: On delay 1 timer | s | U16 | |
22051 | 1 | OD2: On delay 2 timer | s | U16 | |
22052 | 1 | OD3: On delay 3 timer | s | U16 | |
22053 | 1 | OD4: On delay 4 timer | s | U16 | |
22054 | 1 | OD5: On delay 5 timer | s | U16 | |
22055 | 1 | OD6: On delay 6 timer | s | U16 | |
22056 | 1 | OD7: On delay 7 timer | s | U16 | |
22057 | 1 | PreODx : On delay pre-transfer timer | s | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24064 | Settings | 45 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24064 | 1 | Custom1: Exerciser Type set 0 1 2 |
- | U8 | |
24065 | 1 | Custom1:: Validation Type 0 1 2 |
- | U8 | |
24066 | 1 | Custom1: Periodic Schedule Set 0 1 2 3 4 5 |
- | U8 | |
24067 | 4 | Custom1 Start Time | - | DATE_DAYWEEK | |
24071 | 4 | Custom1 End Time | - | DATE_DAYWEEK | |
24075 | 1 | Custom2: Exerciser Type set 0 1 2 |
- | U8 | |
24076 | 1 | Custom2 Validation Type 0 1 2 |
- | U8 | |
24077 | 1 | Custom2: Periodic Schedule Set 0 1 2 3 4 5 |
- | U8 | |
24078 | 4 | Custom2 Start Time | - | DATE_DAYWEEK | |
24082 | 4 | Custom2 End Time | - | DATE_DAYWEEK | |
24086 | 1 | Custom3: Exerciser Type set 0 1 2 |
- | U8 | |
24087 | 1 | Custom3 Validation Type 0 1 2 |
- | U8 | |
24088 | 1 | Custom3: Periodic Schedule Set 0 1 2 3 4 5 |
- | U8 | |
24089 | 4 | Custom3 Start Time | - | DATE_DAYWEEK | |
24093 | 4 | Custom3 End Time | - | DATE_DAYWEEK | |
24097 | 1 | Custom4: Exerciser Type set 0 1 2 |
- | U8 | |
24098 | 1 | Custom4 Validation Type 0 1 2 |
- | U8 | |
24099 | 1 | Custom4: Periodic Schedule Set 0 1 2 3 4 5 |
- | U8 | |
24100 | 4 | Custom4 Start Time | - | DATE_DAYWEEK | |
24104 | 4 | Custom4 End Time | - | DATE_DAYWEEK | |
24108 | 1 | Genset Idle Timeout | min | U16 |
Communication
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23296 | Settings | 19 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23296 | 1 | Jbus Address | - | U8 | |
23297 | 1 | UART Baud Rate 2 3 4 |
- | U8 | |
23298 | 1 | UART Parity 0 1 2 |
- | U8 | |
23299 | 1 | UART Stop bit number 1 2 |
- | U8 | |
23300 | 2 | IP Product | - | U32_IP | |
23302 | 2 | IP Mask | - | U32_IP | |
23304 | 2 | IP Gateway | - | U32_IP | |
23306 | 1 | DHCP Enabled 0 1 |
- | U8 | |
23307 | 8 | Product identification | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57616 | Settings | 20 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57616 | 1 | IP : Part 1 . Part 2 . Part3 . Part4Ethernet IP address - part 1 | - | U8 | |
57617 | 1 | Ethernet IP address - part 2 | - | U8 | |
57618 | 1 | Ethernet IP address - part 3 | - | U8 | |
57619 | 1 | Ethernet IP address - part 4 | - | U8 | |
57620 | 1 | Ethernet GATE - part 1 | - | U8 | |
57621 | 1 | Ethernet GATE - part 2 | - | U8 | |
57622 | 1 | Ethernet GATE - part 3 | - | U8 | |
57623 | 1 | Ethernet GATE - part 4 | - | U8 | |
57624 | 1 | Ethernet MASK - part 1 | - | U8 | |
57625 | 1 | Ethernet MASK - part 2 | - | U8 | |
57626 | 1 | Ethernet MASK - part 3 | - | U8 | |
57627 | 1 | Ethernet MASK - part 4 | - | U8 | |
57628 | 1 | DHCP used 1 0 |
- | U8 | |
57629 | 1 | JBUS gateway enabled 1 0 |
- | U8 | |
57630 | 1 | JBUS RTU over Ethernet Enabled 1 0 |
- | U8 | |
57631 | 1 | Gateway External JBUS Baudrate enumeration 0 1 2 3 4 |
- | U8 | |
57632 | 1 | Gateway External JBUS Parity 0 1 2 |
- | U8 | |
57633 | 1 | Gateway External JBUS Stopbit 1 2 |
- | U8 | |
57634 | 1 | JBUS Gateway Master request timeout | s |
U16 | |
57635 | 1 | JBUS Slave address (RS485 & RTU over Ethernet) | - | U8 |
Commands
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21760 | Commands | 4 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21760 | 1 | Set Command / Alarm 0x01 0x02 0x03 0x04 0x05 0x06 0x07 0x08 0x10 0x11 0x12 0x13 0x14 0x15 |
- | U8_HEX | |
21761 | 1 | Set Operating Mode 3 4 5 |
- | U8 | |
21762 | 1 | Set Priority 0 1 2 |
- | U8 | |
21763 | 1 | Set Position 0 1 2 3 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57888 | Commands | 5 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57888 | 1 | Reset Min/Max AVG 0x0001 0x0002 0x0004 0x0008 0x0010 0x0020 0x0040 0x0080 0x0100 0x0200 0x0400 0x0800 0x1000 0x2000 0x4000 0x8000 |
- | U16_HEX | |
57889 | 1 | Reset Instantaneous Min/Max 0x0001 0x0002 0x0004 0x0008 0x0010 0x0020 0x0040 0x0080 0x0100 0x0200 0x0400 0x0800 0x1000 0x2000 0x4000 0x8000 |
- | U16_HEX | |
57890 | 1 | Reset Energies 0x0001 0x0002 0x0004 0x0008 0x0010 0x0020 0x0040 0x0080 0x0100 |
- | U16_HEX | |
57891 | 1 | Reset Input Pulse Counter 0x0001 0x0002 0x0004 0x0008 0x0010 0x0020 0x0040 0x0080 0x0100 0x0200 0xFFFF |
- | U16_HEX | |
57892 | 1 | Reset Tariff Counter 0x0001 0x0002 0x0004 0x0008 0x0010 0x0020 0x0040 0x0080 0xFFFF |
- | U16_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21840 | Commands | 5 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21840 | 1 | Auto configuration request 1 |
- | U8 | |
21841 | 1 | Settings backup 1 2 3 |
- | U8 | |
21842 | 1 | Source 1 partial counters erase 0x01 0x02 0x04 0x08 0x10 0x20 |
- | U8_HEX | |
21843 | 1 | Source 2 partial counters erase 0x01 0x02 0x04 0x08 0x10 0x20 |
- | U8_HEX | |
21844 | 1 | Product user counters erase 0x01 0x02 0x04 0x08 0x10 0x20 |
- | U8_HEX |
System
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57856 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57856 | 1 | Action 0xA1 0xB2 |
- | U8_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
58112 | Settings | 2 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
58112 | 1 | Code to submit | - | U16 | |
58113 | 1 | Delocker ID | - | U16 |
Maintenance
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23376 | Commands | 4 | SUPERUSER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23376 | 1 | Reset switch counters 1 |
- | U8 | |
23377 | 1 | Reset events 1 |
- | U8 | |
23378 | 1 | Reload factory settings 1 |
- | U8 | |
23379 | 1 | RS485 Function 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23552 | Info | 33 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23552 | 1 | Total Cycles counter | - | U16 | |
23553 | 1 | Total Position 0 switches counter | - | U16 | |
23554 | 1 | Total Position 1 switches counter | - | U16 | |
23555 | 1 | Total Position 2 switches counter | - | U16 | |
23556 | 1 | Total switches counter | - | U16 | |
23557 | 1 | Cycles in auto mode (including control mode) counter | - | U16 | |
23558 | 1 | Position 0 switches in auto mode (including control mode) counter | - | U16 | |
23559 | 1 | Position 1 switches in auto mode (including control mode) counter | - | U16 | |
23560 | 1 | Position 2 switches in auto mode (including control mode) counter | - | U16 | |
23561 | 1 | Total switches in auto mode (including control mode) counter | - | U16 | |
23562 | 1 | Cycles in manual mode counter | - | U16 | |
23563 | 1 | Position 0 switches in manual mode counter | - | U16 | |
23564 | 1 | Position 1 switches in manual mode counter | - | U16 | |
23565 | 1 | Position 2 switches in manual mode counter | - | U16 | |
23566 | 1 | Total switches in manual mode counter | - | U16 | |
23567 | 1 | Cycles in control mode counter | - | U16 | |
23568 | 1 | Position 0 switches in control mode counter | - | U16 | |
23569 | 1 | Position 1 switches in control mode counter | - | U16 | |
23570 | 1 | Position 2 switches in control mode counter | - | U16 | |
23571 | 1 | Total switches in control mode counter | - | U16 | |
23572 | 2 | Product power on time | - | U32 | |
23574 | 1 | Start order activation counter | - | U16 | |
23575 | 2 | Start order active duration | - | U32 | |
23577 | 2 | Secondary source presence duration | - | U32 | |
23579 | 2 | Secondary source active (i.e. present and switch position at secondary source) duration | - | U32 | |
23581 | 2 | Source 1 load supplied duration | - | U32 | |
23583 | 2 | Source 2 load supplied duration | - | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23120 | Settings | 70 | SUPERUSER | NONE | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23120 | 2 | S1 Total Positive active energy counter | U32 | ||
23122 | 2 | S1 Total Negative active energy counter | U32 | ||
23124 | 2 | S1 Total Positive reactive energy counter | varh |
U32 | |
23126 | 2 | S1 Total Negative reactive energy counter | varh |
U32 | |
23128 | 2 | S1 Total Apparent energy counter | U32 | ||
23130 | 2 | S2 Total Positive active energy counter | U32 | ||
23132 | 2 | S2 Total Negative active energy counter | U32 | ||
23134 | 2 | S2 Total Positive reactive energy counter | varh |
U32 | |
23136 | 2 | S2 Total Negative reactive energy counter | varh |
U32 | |
23138 | 2 | S2 Total Apparent energy counter | U32 | ||
23140 | 2 | S1 Total Time meter | - | U32 | |
23142 | 2 | S2 Total Time meter | - | U32 | |
23144 | 2 | S1 Partial Positive active energy counter | U32 | ||
23146 | 2 | S1 Partial Negative active energy counter | U32 | ||
23148 | 2 | S1 Partial Positive reactive energy counter | varh |
U32 | |
23150 | 2 | S1 Partial Negative reactive energy counter | varh |
U32 | |
23152 | 2 | S1 Partial Apparent energy counter | U32 | ||
23154 | 2 | S2 Partial Positive active energy counter | U32 | ||
23156 | 2 | S2 Partial Negative active energy counter | U32 | ||
23158 | 2 | S2 Partial Positive reactive energy counter | varh |
U32 | |
23160 | 2 | S2 Partial Negative reactive energy counter | varh |
U32 | |
23162 | 2 | S2 Partial Apparent energy counter | U32 | ||
23164 | 2 | S1 Partial Time meter | - | U32 | |
23166 | 2 | S2 Partial Time meter | - | U32 | |
23168 | 1 | Position 0 automatic switches count | - | U16 | |
23169 | 1 | Position 1 automatic switches count | - | U16 | |
23170 | 1 | Position 2 automatic switches count | - | U16 | |
23171 | 1 | Automatic full cycles count | - | U16 | |
23172 | 1 | Position 0 manual switches count | - | U16 | |
23173 | 1 | Position 1 manual switches count | - | U16 | |
23174 | 1 | Position 2 manual switches count | - | U16 | |
23175 | 1 | Manual full cycles count | - | U16 | |
23176 | 1 | Position 0 remote controlled switches count | - | U16 | |
23177 | 1 | Position 1 remote controlled switches count | - | U16 | |
23178 | 1 | Position 2 remote controlled switches count | - | U16 | |
23179 | 1 | Remote controlled full cycles count | - | U16 | |
23180 | 2 | StartOrder active duration | - | U32 | |
23182 | 2 | Second source presence duration | - | U32 | |
23184 | 2 | Second sourdce active duration | - | U32 | |
23186 | 2 | Source1 load supplied duration | - | U32 | |
23188 | 2 | Source2 load supplied duration | - | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23424 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23424 | 1 | No Of Operation | - | U8 | |
23425 | 1 | Time for number of operations | min | U8 |
Old Tables
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
257 | Info | 30 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
257 | 1 | Product Identification | - | U16 | |
258 | 1 | Option slot 1 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
259 | 1 | Option slot 2 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
260 | 1 | Option slot 3 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
261 | 1 | Option slot 4 Type 0xFF 0x00 0x01 0x20 0x30 0x70 |
- | U8_HEX | |
262 | 1 | Version | - | U16 | |
263 | 2 | Serial No | - | U32 | |
265 | 9 | ||||
274 | 1 | Fault Relay State 0 1 2 |
- | U8 | |
275 | 3 | ||||
278 | 1 | Operation mode 0x0004 0x0005 0x0000 0x0020 0x0040 |
- | U16_HEX | |
279 | 3 | ||||
282 | 1 | Changeover State 255 1 2 4 |
- | U8 | |
283 | 2 | ||||
285 | 1 | Permutations Counter | - | U16 | |
286 | 1 | Start Gen Relay State 0 1 |
- | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
768 | Info | 125 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
768 | 2 | Current : I1 | U32 | ||
770 | 2 | Current : I2 | U32 | ||
772 | 2 | Current : I3 | U32 | ||
774 | 2 | Current : In | U32 | ||
776 | 2 | S1 Phase to Phase Voltage: U12 | V |
U32 | |
778 | 2 | S1 Phase to Phase Voltage: U23 | V |
U32 | |
780 | 2 | S1 Phase to Phase Voltage: U31 | V |
U32 | |
782 | 2 | S1 Simple voltage : V1 | V |
U32 | |
784 | 2 | S1 Simple voltage : V2 | V |
U32 | |
786 | 2 | S1 Simple voltage : V3 | V |
U32 | |
788 | 2 | S1 Frequency : F | Hz |
U32 | |
790 | 2 | Sum Active Power +/- : P | W |
S32 | |
792 | 2 | Sum Reactive Power +/- : Q | var |
S32 | |
794 | 2 | Sum Apparent power : S | VA |
U32 | |
796 | 2 | Sum Power factor : -: leading and + : lagging : PF | - |
S32 | |
798 | 2 | Active Power phase 1 +/- : P1 | W |
S32 | |
800 | 2 | Active Power phase 2 +/- : P2 | W |
S32 | |
802 | 2 | Active Power phase 3 +/- : P3 | W |
S32 | |
804 | 2 | Reactive Power phase 1 +/- : Q1 | var |
S32 | |
806 | 2 | Reactive Power phase 2 +/- : Q2 | var |
S32 | |
808 | 2 | Reactive Power phase 3 +/- : Q3 | var |
S32 | |
810 | 2 | Apparent power phase 1 : S1 | VA |
U32 | |
812 | 2 | Apparent power phase 2 : S2 | VA |
U32 | |
814 | 2 | Apparent power phase 3 : S3 | VA |
U32 | |
816 | 2 | Power Factor phase 1 -: leading and + : lagging : PF1 | - |
S32 | |
818 | 2 | Power Factor phase 2 -: leading and + : lagging : PF2 | - |
S32 | |
820 | 2 | Power Factor phase 3 -: leading and + : lagging : PF3 | - |
S32 | |
822 | 58 | ||||
880 | 2 | S2 Phase to Phase Voltage: U12 | V |
U32 | |
882 | 2 | S2 Phase to Phase Voltage: U23 | V |
U32 | |
884 | 2 | S2 Phase to Phase Voltage: U31 | V |
U32 | |
886 | 2 | S2 Simple voltage : V1 | V |
U32 | |
888 | 2 | S2 Simple voltage : V2 | V |
U32 | |
890 | 2 | S2 Simple voltage : V3 | V |
U32 | |
892 | 1 | S2 Frequency : F | Hz |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
1792 | Info | 41 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
1792 | 1 | S1 Phase to Phase Voltage: U12 | V |
U16 | |
1793 | 1 | S1 Phase to Phase Voltage: U23 | V |
U16 | |
1794 | 1 | S1 Phase to Phase Voltage: U31 | V |
U16 | |
1795 | 1 | S1 Simple voltage : V1 | V |
U16 | |
1796 | 1 | S1 Simple voltage : V2 | V |
U16 | |
1797 | 1 | S1 Simple voltage : V3 | V |
U16 | |
1798 | 1 | S1 Frequency : F | Hz |
U16 | |
1799 | 1 | S2 Phase to Phase Voltage: U12 | V |
U16 | |
1800 | 1 | S2 Phase to Phase Voltage: U23 | V |
U16 | |
1801 | 1 | S2 Phase to Phase Voltage: U31 | V |
U16 | |
1802 | 1 | S2 Simple voltage : V1 | V |
U16 | |
1803 | 1 | S2 Simple voltage : V2 | V |
U16 | |
1804 | 1 | S2 Simple voltage : V3 | V |
U16 | |
1805 | 1 | S2 Frequency : F | Hz |
U16 | |
1806 | 7 | ||||
1813 | 1 | Current : I1 | U16 | ||
1814 | 1 | Current : I2 | U16 | ||
1815 | 1 | Current : I3 | U16 | ||
1816 | 1 | Current : In | U16 | ||
1817 | 1 | Sum Active Power +/- : P | W |
S16 | |
1818 | 1 | Sum Reactive Power +/- : Q | var |
S16 | |
1819 | 1 | Sum Apparent power : S | VA |
U16 | |
1820 | 1 | Sum Power factor : -: leading and + : lagging : PF | - |
S16 | |
1821 | 1 | Active Power phase 1 +/- : P1 | W |
S16 | |
1822 | 1 | Active Power phase 2 +/- : P2 | W |
S16 | |
1823 | 1 | Active Power phase 3 +/- : P3 | W |
S16 | |
1824 | 1 | Reactive Power phase 1 +/- : Q1 | var |
S16 | |
1825 | 1 | Reactive Power phase 2 +/- : Q2 | var |
S16 | |
1826 | 1 | Reactive Power phase 3 +/- : Q3 | var |
S16 | |
1827 | 1 | Apparent power phase 1 : S1 | VA |
U16 | |
1828 | 1 | Apparent power phase 2 : S2 | VA |
U16 | |
1829 | 1 | Apparent power phase 3 : S3 | VA |
U16 | |
1830 | 1 | Power Factor phase 1 -: leading and + : lagging : PF1 | - |
S16 | |
1831 | 1 | Power Factor phase 2 -: leading and + : lagging : PF2 | - |
S16 | |
1832 | 1 | Power Factor phase 3 -: leading and + : lagging : PF3 | - |
S16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
512 | Settings | 48 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
512 | 1 | Network Type : 0 1 2 3 4 5 6 |
- | U8 | |
513 | 5 | ||||
518 | 1 | Unom | V | U16 | |
519 | 1 | Fnom 0 1 |
Hz | U8 | |
520 | 2 | ||||
522 | 1 | Source 1 : Overvoltage threshold | % | U8 | |
523 | 1 | Source 1 : Overvoltage hysteresis threshold | % | U8 | |
524 | 1 | Source 1 : Undervoltage threshold | % | U8 | |
525 | 1 | Source 1 : Undervoltage hysteresis threshold | % | U8 | |
526 | 1 | Source 2 : Overvoltage threshold | % | U8 | |
527 | 1 | Source 2 : Overvoltage hysteresis threshold | % | U8 | |
528 | 1 | Source 2 : Undervoltage threshold | % | U8 | |
529 | 1 | Source 2 : Undervoltage hysteresis threshold | % | U8 | |
530 | 1 | Source 1 : Overfrequency threshold | % | U8 | |
531 | 1 | Source 1 : Overfrequency hysteresis threshold | % | U8 | |
532 | 1 | Source 1 : Underfrequency threshold | % | U8 | |
533 | 1 | Source 1 : Underfrequency hysteresis threshold | % | U8 | |
534 | 1 | Source 2 : Overfrequency threshold | % | U8 | |
535 | 1 | Source 2 : Overfrequency hysteresis threshold | % | U8 | |
536 | 1 | Source 2 : Underfrequency threshold | % | U8 | |
537 | 1 | Source 2 : Underfrequency hysteresis threshold | % | U8 | |
538 | 7 | ||||
545 | 1 | Type Of control Logic 0 1 |
- | U8 | |
546 | 2 | ||||
548 | 1 | In 1 - Ext display connector board input 1 function 1 |
- | U8 | |
549 | 1 | In 1 - Ext display connector board input 1 state 0 1 |
- | U8 | |
550 | 1 | In 2 - Ext display connector board input 2 function 2 |
- | U8 | |
551 | 1 | In 2 - Ext display connector board input 2 state 0 1 |
- | U8 | |
552 | 1 | Out 1 function (only with 2IN2OUT module #1) 1 |
- | U8 | |
553 | 1 | Out 2 function (only with 2IN2OUT module #1) 2 |
- | U8 | |
554 | 1 | In 3 - Ext display connector board input 3 function 3 |
- | U8 | |
555 | 1 | In 3 - Ext display connector board input 3 state 0 1 |
- | U8 | |
556 | 1 | In 4 - Ext display connector board input 4 function 4 |
- | U8 | |
557 | 1 | In 4 - Ext display connector board input 4 state 0 1 |
- | U8 | |
558 | 2 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
1536 | Commands | 1 | USER | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
1536 | 1 | Save Settings 0X0000 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
1152 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
1152 | 1 | Position Command | - | U16_HEX |