--X33F-LB08-0PZ4-6281e996 Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-I-30-1.12.0_COMMUNICATION-TABLE_2022-05_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware I-30
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


Feeders


Feeders


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13504 0x34C0 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13504 0x34C0 1 Loads number - U16
13505 0x34C1 1 Bit x : Load x Available (1)/Not available (0) - U16_HEX
13506 0x34C2 1 Multi-fluid feeders (MFF) number - U16
13507 0x34C3 1 Bit x : MFF x Available (1)/Not available (0) - U16_HEX



Date Time


Set / Get


Hour/Date


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57600 0xE100 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8


Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32



Power Monitoring AC


Loads


Inst


Inst. measurement - Load #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
18432 0x4800 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
18432 0x4800 1 Load status
0 : Disabled
1 : Enabled
- U8
18433 0x4801 2 Date of last instance s DATETIME
18435 0x4803 1 Integration time s / 5 U16
18436 0x4804 2 Reserved - -
18438 0x4806 2 Reserved - -
18440 0x4808 2 Reserved - -
18442 0x480A 2 Frequency mHz U32
18444 0x480C 2 Ph-N Voltage : V1 V 10⁻² U32
18446 0x480E 2 Ph-N Voltage : V2 V 10⁻² U32
18448 0x4810 2 Ph-N Voltage : V3 V 10⁻² U32
18450 0x4812 2 Reserved - -
18452 0x4814 2 Ph-Ph Voltage : U12 V 10⁻² U32
18454 0x4816 2 Ph-Ph Voltage : U23 V 10⁻² U32
18456 0x4818 2 Ph-Ph Voltage : U31 V 10⁻² U32
18458 0x481A 2 Current : I1 mA U32
18460 0x481C 2 Current : I2 mA U32
18462 0x481E 2 Current : I3 mA U32
18464 0x4820 2 Current : In mA U32
18466 0x4822 1 Reserved - -
18467 0x4823 2 Reserved - -
18469 0x4825 2 Reserved - -
18471 0x4827 2 Reserved - -
18473 0x4829 1 Reserved - -
18474 0x482A 2 Snom VA U32
18476 0x482C 2 Total active power W S32
18478 0x482E 2 Total reactive power var S32
18480 0x4830 2 Total lagging reactive power var S32
18482 0x4832 2 Total leading reactive power var S32
18484 0x4834 2 Total apparent power VA U32
18486 0x4836 1 Total power factor - / 1000 S16
18487 0x4837 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
18488 0x4838 2 Reserved - -
18490 0x483A 2 Reserved - -
18492 0x483C 2 Reserved - -
18494 0x483E 2 Reserved - -
18496 0x4840 2 Reserved - -
18498 0x4842 2 Reserved - -
18500 0x4844 2 Reserved - -
18502 0x4846 2 Reserved - -
18504 0x4848 2 Reserved - -
18506 0x484A 2 Reserved - -
18508 0x484C 2 Reserved - -
18510 0x484E 2 Reserved - -
18512 0x4850 2 Reserved - -
18514 0x4852 2 Reserved - -
18516 0x4854 2 Reserved - -
18518 0x4856 1 Reserved - -
18519 0x4857 1 Reserved - -
18520 0x4858 1 Reserved - -
18521 0x4859 1 Reserved - -
18522 0x485A 1 Reserved - -
18523 0x485B 1 Reserved - -

Inst. measurement - Load #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20480 0x5000 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20480 0x5000 1 Load status
0 : Disabled
1 : Enabled
- U8
20481 0x5001 2 Date of last instance s DATETIME
20483 0x5003 1 Integration time s / 5 U16
20484 0x5004 2 Reserved - -
20486 0x5006 2 Reserved - -
20488 0x5008 2 Reserved - -
20490 0x500A 2 Frequency mHz U32
20492 0x500C 2 Ph-N Voltage : V1 V 10⁻² U32
20494 0x500E 2 Ph-N Voltage : V2 V 10⁻² U32
20496 0x5010 2 Ph-N Voltage : V3 V 10⁻² U32
20498 0x5012 2 Reserved - -
20500 0x5014 2 Ph-Ph Voltage : U12 V 10⁻² U32
20502 0x5016 2 Ph-Ph Voltage : U23 V 10⁻² U32
20504 0x5018 2 Ph-Ph Voltage : U31 V 10⁻² U32
20506 0x501A 2 Current : I1 mA U32
20508 0x501C 2 Current : I2 mA U32
20510 0x501E 2 Current : I3 mA U32
20512 0x5020 2 Current : In mA U32
20514 0x5022 1 Reserved - -
20515 0x5023 2 Reserved - -
20517 0x5025 2 Reserved - -
20519 0x5027 2 Reserved - -
20521 0x5029 1 Reserved - -
20522 0x502A 2 Snom VA U32
20524 0x502C 2 Total active power W S32
20526 0x502E 2 Total reactive power var S32
20528 0x5030 2 Total lagging reactive power var S32
20530 0x5032 2 Total leading reactive power var S32
20532 0x5034 2 Total apparent power VA U32
20534 0x5036 1 Total power factor - / 1000 S16
20535 0x5037 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
20536 0x5038 2 Reserved - -
20538 0x503A 2 Reserved - -
20540 0x503C 2 Reserved - -
20542 0x503E 2 Reserved - -
20544 0x5040 2 Reserved - -
20546 0x5042 2 Reserved - -
20548 0x5044 2 Reserved - -
20550 0x5046 2 Reserved - -
20552 0x5048 2 Reserved - -
20554 0x504A 2 Reserved - -
20556 0x504C 2 Reserved - -
20558 0x504E 2 Reserved - -
20560 0x5050 2 Reserved - -
20562 0x5052 2 Reserved - -
20564 0x5054 2 Reserved - -
20566 0x5056 1 Reserved - -
20567 0x5057 1 Reserved - -
20568 0x5058 1 Reserved - -
20569 0x5059 1 Reserved - -
20570 0x505A 1 Reserved - -
20571 0x505B 1 Reserved - -

Inst. measurement - Load #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22528 0x5800 Info 92 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22528 0x5800 1 Load status
0 : Disabled
1 : Enabled
- U8
22529 0x5801 2 Date of last instance s DATETIME
22531 0x5803 1 Integration time s / 5 U16
22532 0x5804 2 Reserved - -
22534 0x5806 2 Reserved - -
22536 0x5808 2 Reserved - -
22538 0x580A 2 Frequency mHz U32
22540 0x580C 2 Ph-N Voltage : V1 V 10⁻² U32
22542 0x580E 2 Ph-N Voltage : V2 V 10⁻² U32
22544 0x5810 2 Ph-N Voltage : V3 V 10⁻² U32
22546 0x5812 2 Reserved - -
22548 0x5814 2 Ph-Ph Voltage : U12 V 10⁻² U32
22550 0x5816 2 Ph-Ph Voltage : U23 V 10⁻² U32
22552 0x5818 2 Ph-Ph Voltage : U31 V 10⁻² U32
22554 0x581A 2 Current : I1 mA U32
22556 0x581C 2 Current : I2 mA U32
22558 0x581E 2 Current : I3 mA U32
22560 0x5820 2 Current : In mA U32
22562 0x5822 1 Reserved - -
22563 0x5823 2 Reserved - -
22565 0x5825 2 Reserved - -
22567 0x5827 2 Reserved - -
22569 0x5829 1 Reserved - -
22570 0x582A 2 Snom VA U32
22572 0x582C 2 Total active power W S32
22574 0x582E 2 Total reactive power var S32
22576 0x5830 2 Total lagging reactive power var S32
22578 0x5832 2 Total leading reactive power var S32
22580 0x5834 2 Total apparent power VA U32
22582 0x5836 1 Total power factor - / 1000 S16
22583 0x5837 1 Total Power factor type :
0 : undefined
1 : leading
2 : lagging
- U8
22584 0x5838 2 Reserved - -
22586 0x583A 2 Reserved - -
22588 0x583C 2 Reserved - -
22590 0x583E 2 Reserved - -
22592 0x5840 2 Reserved - -
22594 0x5842 2 Reserved - -
22596 0x5844 2 Reserved - -
22598 0x5846 2 Reserved - -
22600 0x5848 2 Reserved - -
22602 0x584A 2 Reserved - -
22604 0x584C 2 Reserved - -
22606 0x584E 2 Reserved - -
22608 0x5850 2 Reserved - -
22610 0x5852 2 Reserved - -
22612 0x5854 2 Reserved - -
22614 0x5856 1 Reserved - -
22615 0x5857 1 Reserved - -
22616 0x5858 1 Reserved - -
22617 0x5859 1 Reserved - -
22618 0x585A 1 Reserved - -
22619 0x585B 1 Reserved - -

Inst. fundamental measurement - Load #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
18688 0x4900 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
18688 0x4900 1 Load status
0 : Disabled
1 : Enabled
- U8
18689 0x4901 2 Date of last instance s DATETIME
18691 0x4903 1 Integration time s / 5 U16
18692 0x4904 2 Ph-N voltage: V1h1 V 10⁻² U32
18694 0x4906 2 Ph-N voltage: V2h1 V 10⁻² U32
18696 0x4908 2 Ph-N voltage: V3h1 V 10⁻² U32
18698 0x490A 2 Ph-N voltage: Vnh1 V 10⁻² U32
18700 0x490C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
18701 0x490D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
18702 0x490E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
18703 0x490F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
18704 0x4910 2 Ph-Ph voltage: U12h1 V 10⁻² U32
18706 0x4912 2 Ph-Ph voltage: U23h1 V 10⁻² U32
18708 0x4914 2 Ph-Ph voltage: U31h1 V 10⁻² U32
18710 0x4916 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
18711 0x4917 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
18712 0x4918 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
18713 0x4919 2 Current: I1h1 mA U32
18715 0x491B 2 Current: I2h1 mA U32
18717 0x491D 2 Current: I3h1 mA U32
18719 0x491F 2 Current: Inh1 mA U32
18721 0x4921 1 Current phase: phI1h1 ° 10⁻¹ S16
18722 0x4922 1 Current phase: phI2h1 ° 10⁻¹ S16
18723 0x4923 1 Current phase: phI3h1 ° 10⁻¹ S16
18724 0x4924 1 Current phase: phInh1 ° 10⁻¹ S16
18725 0x4925 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
18726 0x4926 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
18727 0x4927 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
18728 0x4928 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
18729 0x4929 2 Reserved - -
18731 0x492B 2 Reserved - -
18733 0x492D 2 Reserved - -
18735 0x492F 2 Reserved - -
18737 0x4931 2 Reserved - -
18739 0x4933 2 Reserved - -
18741 0x4935 2 Reserved - -
18743 0x4937 2 Reserved - -
18745 0x4939 1 Reserved - -
18746 0x493A 1 Reserved - -
18747 0x493B 1 Reserved - -
18748 0x493C 1 Reserved - -
18749 0x493D 1 Reserved - -
18750 0x493E 1 Reserved - -
18751 0x493F 1 Reserved - -
18752 0x4940 1 Reserved - -
18753 0x4941 1 Reserved - -
18754 0x4942 1 Reserved - -
18755 0x4943 1 Reserved - -
18756 0x4944 1 Reserved - -
18757 0x4945 1 Reserved - -
18758 0x4946 1 Reserved - -
18759 0x4947 1 Reserved - -
18760 0x4948 1 Reserved - -
18761 0x4949 1 Reserved - -
18762 0x494A 1 Reserved - -
18763 0x494B 1 Reserved - -
18764 0x494C 1 Reserved - -
18765 0x494D 1 Reserved - -
18766 0x494E 1 Reserved - -
18767 0x494F 1 Reserved - -
18768 0x4950 1 Reserved - -
18769 0x4951 1 Reserved - -
18770 0x4952 1 Reserved - -
18771 0x4953 1 Reserved - -

Inst. fundamental measurement - Load #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20736 0x5100 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20736 0x5100 1 Load status
0 : Disabled
1 : Enabled
- U8
20737 0x5101 2 Date of last instance s DATETIME
20739 0x5103 1 Integration time s / 5 U16
20740 0x5104 2 Ph-N voltage: V1h1 V 10⁻² U32
20742 0x5106 2 Ph-N voltage: V2h1 V 10⁻² U32
20744 0x5108 2 Ph-N voltage: V3h1 V 10⁻² U32
20746 0x510A 2 Ph-N voltage: Vnh1 V 10⁻² U32
20748 0x510C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
20749 0x510D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
20750 0x510E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
20751 0x510F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
20752 0x5110 2 Ph-Ph voltage: U12h1 V 10⁻² U32
20754 0x5112 2 Ph-Ph voltage: U23h1 V 10⁻² U32
20756 0x5114 2 Ph-Ph voltage: U31h1 V 10⁻² U32
20758 0x5116 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
20759 0x5117 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
20760 0x5118 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
20761 0x5119 2 Current: I1h1 mA U32
20763 0x511B 2 Current: I2h1 mA U32
20765 0x511D 2 Current: I3h1 mA U32
20767 0x511F 2 Current: Inh1 mA U32
20769 0x5121 1 Current phase: phI1h1 ° 10⁻¹ S16
20770 0x5122 1 Current phase: phI2h1 ° 10⁻¹ S16
20771 0x5123 1 Current phase: phI3h1 ° 10⁻¹ S16
20772 0x5124 1 Current phase: phInh1 ° 10⁻¹ S16
20773 0x5125 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
20774 0x5126 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
20775 0x5127 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
20776 0x5128 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
20777 0x5129 2 Reserved - -
20779 0x512B 2 Reserved - -
20781 0x512D 2 Reserved - -
20783 0x512F 2 Reserved - -
20785 0x5131 2 Reserved - -
20787 0x5133 2 Reserved - -
20789 0x5135 2 Reserved - -
20791 0x5137 2 Reserved - -
20793 0x5139 1 Reserved - -
20794 0x513A 1 Reserved - -
20795 0x513B 1 Reserved - -
20796 0x513C 1 Reserved - -
20797 0x513D 1 Reserved - -
20798 0x513E 1 Reserved - -
20799 0x513F 1 Reserved - -
20800 0x5140 1 Reserved - -
20801 0x5141 1 Reserved - -
20802 0x5142 1 Reserved - -
20803 0x5143 1 Reserved - -
20804 0x5144 1 Reserved - -
20805 0x5145 1 Reserved - -
20806 0x5146 1 Reserved - -
20807 0x5147 1 Reserved - -
20808 0x5148 1 Reserved - -
20809 0x5149 1 Reserved - -
20810 0x514A 1 Reserved - -
20811 0x514B 1 Reserved - -
20812 0x514C 1 Reserved - -
20813 0x514D 1 Reserved - -
20814 0x514E 1 Reserved - -
20815 0x514F 1 Reserved - -
20816 0x5150 1 Reserved - -
20817 0x5151 1 Reserved - -
20818 0x5152 1 Reserved - -
20819 0x5153 1 Reserved - -

Inst. fundamental measurement - Load #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22784 0x5900 Info 84 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22784 0x5900 1 Load status
0 : Disabled
1 : Enabled
- U8
22785 0x5901 2 Date of last instance s DATETIME
22787 0x5903 1 Integration time s / 5 U16
22788 0x5904 2 Ph-N voltage: V1h1 V 10⁻² U32
22790 0x5906 2 Ph-N voltage: V2h1 V 10⁻² U32
22792 0x5908 2 Ph-N voltage: V3h1 V 10⁻² U32
22794 0x590A 2 Ph-N voltage: Vnh1 V 10⁻² U32
22796 0x590C 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
22797 0x590D 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
22798 0x590E 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
22799 0x590F 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
22800 0x5910 2 Ph-Ph voltage: U12h1 V 10⁻² U32
22802 0x5912 2 Ph-Ph voltage: U23h1 V 10⁻² U32
22804 0x5914 2 Ph-Ph voltage: U31h1 V 10⁻² U32
22806 0x5916 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
22807 0x5917 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
22808 0x5918 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
22809 0x5919 2 Current: I1h1 mA U32
22811 0x591B 2 Current: I2h1 mA U32
22813 0x591D 2 Current: I3h1 mA U32
22815 0x591F 2 Current: Inh1 mA U32
22817 0x5921 1 Current phase: phI1h1 ° 10⁻¹ S16
22818 0x5922 1 Current phase: phI2h1 ° 10⁻¹ S16
22819 0x5923 1 Current phase: phI3h1 ° 10⁻¹ S16
22820 0x5924 1 Current phase: phInh1 ° 10⁻¹ S16
22821 0x5925 1 phi current voltage: phiI1h1V1h1 ° 10⁻¹ S16
22822 0x5926 1 phi current voltage: phiI2h1V2h1 ° 10⁻¹ S16
22823 0x5927 1 phi current voltage: phiI3h1V3h1 ° 10⁻¹ S16
22824 0x5928 1 phi current voltage: phiInh1Vnh1 ° 10⁻¹ S16
22825 0x5929 2 Reserved - -
22827 0x592B 2 Reserved - -
22829 0x592D 2 Reserved - -
22831 0x592F 2 Reserved - -
22833 0x5931 2 Reserved - -
22835 0x5933 2 Reserved - -
22837 0x5935 2 Reserved - -
22839 0x5937 2 Reserved - -
22841 0x5939 1 Reserved - -
22842 0x593A 1 Reserved - -
22843 0x593B 1 Reserved - -
22844 0x593C 1 Reserved - -
22845 0x593D 1 Reserved - -
22846 0x593E 1 Reserved - -
22847 0x593F 1 Reserved - -
22848 0x5940 1 Reserved - -
22849 0x5941 1 Reserved - -
22850 0x5942 1 Reserved - -
22851 0x5943 1 Reserved - -
22852 0x5944 1 Reserved - -
22853 0x5945 1 Reserved - -
22854 0x5946 1 Reserved - -
22855 0x5947 1 Reserved - -
22856 0x5948 1 Reserved - -
22857 0x5949 1 Reserved - -
22858 0x594A 1 Reserved - -
22859 0x594B 1 Reserved - -
22860 0x594C 1 Reserved - -
22861 0x594D 1 Reserved - -
22862 0x594E 1 Reserved - -
22863 0x594F 1 Reserved - -
22864 0x5950 1 Reserved - -
22865 0x5951 1 Reserved - -
22866 0x5952 1 Reserved - -
22867 0x5953 1 Reserved - -



Metrology


Metrology table (refreshed @ 200ms)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
256 0x0100 Info 128 NONE READ READ

Dec address Hex address Words count Description Unit Data type
256 0x0100 4 Date s 10⁻³ DATETIME_MS
260 0x0104 2 F Hz F32
262 0x0106 2 U12 V F32
264 0x0108 2 U23 V F32
266 0x010A 2 U31 V F32
268 0x010C 2 U12h1 V F32
270 0x010E 2 U23h1 V F32
272 0x0110 2 U31h1 V F32
274 0x0112 2 phi U12h1 ° F32
276 0x0114 2 phi U23h1 ° F32
278 0x0116 2 phi U31h1 ° F32
280 0x0118 2 V1 V F32
282 0x011A 2 V2 V F32
284 0x011C 2 V3 V F32
286 0x011E 2 Vn V F32
288 0x0120 2 V1h1 V F32
290 0x0122 2 V2h1 V F32
292 0x0124 2 V3h1 V F32
294 0x0126 2 Vnh1 V F32
296 0x0128 2 phi V1h1 ° F32
298 0x012A 2 phi V2h1 ° F32
300 0x012C 2 phi V3h1 ° F32
302 0x012E 2 phi Vnh1 ° F32
304 0x0130 2 I1 A F32
306 0x0132 2 I2 A F32
308 0x0134 2 I3 A F32
310 0x0136 2 I4 A F32
312 0x0138 2 I5 A F32
314 0x013A 2 I6 A F32
316 0x013C 2 I1h1 A F32
318 0x013E 2 I2h1 A F32
320 0x0140 2 I3h1 A F32
322 0x0142 2 I4h1 A F32
324 0x0144 2 I5h1 A F32
326 0x0146 2 I6h1 A F32
328 0x0148 2 phi I1h1 ° F32
330 0x014A 2 phi I2h1 ° F32
332 0x014C 2 phi I3h1 ° F32
334 0x014E 2 phi I4h1 ° F32
336 0x0150 2 phi I5h1 ° F32
338 0x0152 2 phi I6h1 ° F32
340 0x0154 2 P1 W F32
342 0x0156 2 P2 W F32
344 0x0158 2 P3 W F32
346 0x015A 2 P4 W F32
348 0x015C 2 P5 W F32
350 0x015E 2 P6 W F32
352 0x0160 2 Q1 var F32
354 0x0162 2 Q2 var F32
356 0x0164 2 Q3 var F32
358 0x0166 2 Q4 var F32
360 0x0168 2 Q5 var F32
362 0x016A 2 Q6 var F32
364 0x016C 2 S1 VA F32
366 0x016E 2 S2 VA F32
368 0x0170 2 S3 VA F32
370 0x0172 2 S4 VA F32
372 0x0174 2 S5 VA F32
374 0x0176 2 S6 VA F32
376 0x0178 2 VGndA V F32
378 0x017A 2 VGndB V F32
380 0x017C 2 VGndC V F32
382 0x017E 2 VGndD V F32

Metrology table (inst. refreshed)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
384 0x0180 Info 128 NONE READ READ

Dec address Hex address Words count Description Unit Data type
384 0x0180 4 Date s 10⁻³ DATETIME_MS
388 0x0184 2 F Hz F32
390 0x0186 2 U12 V F32
392 0x0188 2 U23 V F32
394 0x018A 2 U31 V F32
396 0x018C 2 U12h1 V F32
398 0x018E 2 U23h1 V F32
400 0x0190 2 U31h1 V F32
402 0x0192 2 phi U12h1 ° F32
404 0x0194 2 phi U23h1 ° F32
406 0x0196 2 phi U31h1 ° F32
408 0x0198 2 V1 V F32
410 0x019A 2 V2 V F32
412 0x019C 2 V3 V F32
414 0x019E 2 Vn V F32
416 0x01A0 2 V1h1 V F32
418 0x01A2 2 V2h1 V F32
420 0x01A4 2 V3h1 V F32
422 0x01A6 2 Vnh1 V F32
424 0x01A8 2 phi V1h1 ° F32
426 0x01AA 2 phi V2h1 ° F32
428 0x01AC 2 phi V3h1 ° F32
430 0x01AE 2 phi Vnh1 ° F32
432 0x01B0 2 I1 A F32
434 0x01B2 2 I2 A F32
436 0x01B4 2 I3 A F32
438 0x01B6 2 I4 A F32
440 0x01B8 2 I5 A F32
442 0x01BA 2 I6 A F32
444 0x01BC 2 I1h1 A F32
446 0x01BE 2 I2h1 A F32
448 0x01C0 2 I3h1 A F32
450 0x01C2 2 I4h1 A F32
452 0x01C4 2 I5h1 A F32
454 0x01C6 2 I6h1 A F32
456 0x01C8 2 phi I1h1 ° F32
458 0x01CA 2 phi I2h1 ° F32
460 0x01CC 2 phi I3h1 ° F32
462 0x01CE 2 phi I4h1 ° F32
464 0x01D0 2 phi I5h1 ° F32
466 0x01D2 2 phi I6h1 ° F32
468 0x01D4 2 P1 W F32
470 0x01D6 2 P2 W F32
472 0x01D8 2 P3 W F32
474 0x01DA 2 P4 W F32
476 0x01DC 2 P5 W F32
478 0x01DE 2 P6 W F32
480 0x01E0 2 Q1 var F32
482 0x01E2 2 Q2 var F32
484 0x01E4 2 Q3 var F32
486 0x01E6 2 Q4 var F32
488 0x01E8 2 Q5 var F32
490 0x01EA 2 Q6 var F32
492 0x01EC 2 S1 VA F32
494 0x01EE 2 S2 VA F32
496 0x01F0 2 S3 VA F32
498 0x01F2 2 S4 VA F32
500 0x01F4 2 S5 VA F32
502 0x01F6 2 S6 VA F32
504 0x01F8 2 VGndA V F32
506 0x01FA 2 VGndB V F32
508 0x01FC 2 VGndC V F32
510 0x01FE 2 VGndD V F32



Energy AC


Meters


Energy measurement - Load #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
19840 0x4D80 Info 60 NONE READ READ

Dec address Hex address Words count Description Unit Data type
19840 0x4D80 1 Load status :
0 : Disabled
1 : Enabled
- U8
19841 0x4D81 2 Total Positive active Energy : Ea+ kWh U32
19843 0x4D83 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
19844 0x4D84 2 Total Negative active Energy : Ea- kWh U32
19846 0x4D86 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
19847 0x4D87 2 Total Positive reactive Energy : Er+ kvarh U32
19849 0x4D89 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
19850 0x4D8A 2 Total Negative reactive Energy : Er- kvarh U32
19852 0x4D8C 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
19853 0x4D8D 2 Total Apparent Energy : Eap kVAh U32
19855 0x4D8F 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
19856 0x4D90 2 Total positive lagging reactive Energy : Er+ (lagging) kvarh U32
19858 0x4D92 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
19859 0x4D93 2 Total negative lagging reactive Energy : Er- (lagging) kvarh U32
19861 0x4D95 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
19862 0x4D96 2 Total positive leading reactive Energy : Er+ (leading) kvarh U32
19864 0x4D98 1 Total residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
19865 0x4D99 2 Total negative leading reactive Energy : Er- (leading) kvarh U32
19867 0x4D9B 1 Total residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
19868 0x4D9C 2 Partial positive active Energy : Ea+ kWh U32
19870 0x4D9E 1 Partial residual positive active Energy : rEa+ Wh 10⁻¹ U16
19871 0x4D9F 2 Partial negative active Energy : Ea- kWh U32
19873 0x4DA1 1 Partial residual negative active Energy : rEa- Wh 10⁻¹ U16
19874 0x4DA2 2 Partial positive reactive Energy : Er+ kvarh U32
19876 0x4DA4 1 Partial residual positive reactive Energy : rEr+ varh 10⁻¹ U16
19877 0x4DA5 2 Partial negative reactive Energy : Er- kvarh U32
19879 0x4DA7 1 Partial residual negative reactive Energy : rEr- varh 10⁻¹ U16
19880 0x4DA8 2 Partial Apparent Energy : Eap kVAh U32
19882 0x4DAA 1 Partial residual apparent Energy : rEap VAh 10⁻¹ U16
19883 0x4DAB 2 Last Partial Reset date - DATETIME
19885 0x4DAD 2 Last Partial positive active Energy : Ea+ kWh U32
19887 0x4DAF 1 Last Partial residual positive active Energy : rEa+ Wh 10⁻¹ U16
19888 0x4DB0 2 Last Partial negative active Energy : Ea- kWh U32
19890 0x4DB2 1 Last Partial residual negative active Energy : rEa- Wh 10⁻¹ U16
19891 0x4DB3 2 Last Partial positive reactive Energy : Er+ kvarh U32
19893 0x4DB5 1 Last Partial residual positive reactive Energy : rEr+ varh 10⁻¹ U16
19894 0x4DB6 2 Last Partial negative reactive Energy : Er- kvarh U32
19896 0x4DB8 1 Last Partial residual negative reactive Energy : rEr- varh 10⁻¹ U16
19897 0x4DB9 2 Last Partial Apparent Energy : Eap kVAh U32
19899 0x4DBB 1 Last Partial residual apparent Energy : rEap VAh 10⁻¹ U16

Energy measurement - Load #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
21888 0x5580 Info 60 NONE READ READ

Dec address Hex address Words count Description Unit Data type
21888 0x5580 1 Load status :
0 : Disabled
1 : Enabled
- U8
21889 0x5581 2 Total Positive active Energy : Ea+ kWh U32
21891 0x5583 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
21892 0x5584 2 Total Negative active Energy : Ea- kWh U32
21894 0x5586 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
21895 0x5587 2 Total Positive reactive Energy : Er+ kvarh U32
21897 0x5589 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
21898 0x558A 2 Total Negative reactive Energy : Er- kvarh U32
21900 0x558C 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
21901 0x558D 2 Total Apparent Energy : Eap kVAh U32
21903 0x558F 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
21904 0x5590 2 Total positive lagging reactive Energy : Er+ (lagging) kvarh U32
21906 0x5592 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
21907 0x5593 2 Total negative lagging reactive Energy : Er- (lagging) kvarh U32
21909 0x5595 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
21910 0x5596 2 Total positive leading reactive Energy : Er+ (leading) kvarh U32
21912 0x5598 1 Total residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
21913 0x5599 2 Total negative leading reactive Energy : Er- (leading) kvarh U32
21915 0x559B 1 Total residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
21916 0x559C 2 Partial positive active Energy : Ea+ kWh U32
21918 0x559E 1 Partial residual positive active Energy : rEa+ Wh 10⁻¹ U16
21919 0x559F 2 Partial negative active Energy : Ea- kWh U32
21921 0x55A1 1 Partial residual negative active Energy : rEa- Wh 10⁻¹ U16
21922 0x55A2 2 Partial positive reactive Energy : Er+ kvarh U32
21924 0x55A4 1 Partial residual positive reactive Energy : rEr+ varh 10⁻¹ U16
21925 0x55A5 2 Partial negative reactive Energy : Er- kvarh U32
21927 0x55A7 1 Partial residual negative reactive Energy : rEr- varh 10⁻¹ U16
21928 0x55A8 2 Partial Apparent Energy : Eap kVAh U32
21930 0x55AA 1 Partial residual apparent Energy : rEap VAh 10⁻¹ U16
21931 0x55AB 2 Last Partial Reset date - DATETIME
21933 0x55AD 2 Last Partial positive active Energy : Ea+ kWh U32
21935 0x55AF 1 Last Partial residual positive active Energy : rEa+ Wh 10⁻¹ U16
21936 0x55B0 2 Last Partial negative active Energy : Ea- kWh U32
21938 0x55B2 1 Last Partial residual negative active Energy : rEa- Wh 10⁻¹ U16
21939 0x55B3 2 Last Partial positive reactive Energy : Er+ kvarh U32
21941 0x55B5 1 Last Partial residual positive reactive Energy : rEr+ varh 10⁻¹ U16
21942 0x55B6 2 Last Partial negative reactive Energy : Er- kvarh U32
21944 0x55B8 1 Last Partial residual negative reactive Energy : rEr- varh 10⁻¹ U16
21945 0x55B9 2 Last Partial Apparent Energy : Eap kVAh U32
21947 0x55BB 1 Last Partial residual apparent Energy : rEap VAh 10⁻¹ U16

Energy measurement - Load #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
23936 0x5D80 Info 60 NONE READ READ

Dec address Hex address Words count Description Unit Data type
23936 0x5D80 1 Load status :
0 : Disabled
1 : Enabled
- U8
23937 0x5D81 2 Total Positive active Energy : Ea+ kWh U32
23939 0x5D83 1 Total Residual positive active Energy : rEa+ Wh 10⁻¹ U16
23940 0x5D84 2 Total Negative active Energy : Ea- kWh U32
23942 0x5D86 1 Total Residual negative active Energy : rEa- Wh 10⁻¹ U16
23943 0x5D87 2 Total Positive reactive Energy : Er+ kvarh U32
23945 0x5D89 1 Total Residual positive reactive Energy : rEr+ varh 10⁻¹ U16
23946 0x5D8A 2 Total Negative reactive Energy : Er- kvarh U32
23948 0x5D8C 1 Total Residual negative reactive Energy : rEr- varh 10⁻¹ U16
23949 0x5D8D 2 Total Apparent Energy : Eap kVAh U32
23951 0x5D8F 1 Total Residual apparent Energy : rEap VAh 10⁻¹ U16
23952 0x5D90 2 Total positive lagging reactive Energy : Er+ (lagging) kvarh U32
23954 0x5D92 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh 10⁻¹ U16
23955 0x5D93 2 Total negative lagging reactive Energy : Er- (lagging) kvarh U32
23957 0x5D95 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh 10⁻¹ U16
23958 0x5D96 2 Total positive leading reactive Energy : Er+ (leading) kvarh U32
23960 0x5D98 1 Total residual positive leading reactive Energy : rEr+ (leading) varh 10⁻¹ U16
23961 0x5D99 2 Total negative leading reactive Energy : Er- (leading) kvarh U32
23963 0x5D9B 1 Total residual negative leading reactive Energy : rEr- (leading) varh 10⁻¹ U16
23964 0x5D9C 2 Partial positive active Energy : Ea+ kWh U32
23966 0x5D9E 1 Partial residual positive active Energy : rEa+ Wh 10⁻¹ U16
23967 0x5D9F 2 Partial negative active Energy : Ea- kWh U32
23969 0x5DA1 1 Partial residual negative active Energy : rEa- Wh 10⁻¹ U16
23970 0x5DA2 2 Partial positive reactive Energy : Er+ kvarh U32
23972 0x5DA4 1 Partial residual positive reactive Energy : rEr+ varh 10⁻¹ U16
23973 0x5DA5 2 Partial negative reactive Energy : Er- kvarh U32
23975 0x5DA7 1 Partial residual negative reactive Energy : rEr- varh 10⁻¹ U16
23976 0x5DA8 2 Partial Apparent Energy : Eap kVAh U32
23978 0x5DAA 1 Partial residual apparent Energy : rEap VAh 10⁻¹ U16
23979 0x5DAB 2 Last Partial Reset date - DATETIME
23981 0x5DAD 2 Last Partial positive active Energy : Ea+ kWh U32
23983 0x5DAF 1 Last Partial residual positive active Energy : rEa+ Wh 10⁻¹ U16
23984 0x5DB0 2 Last Partial negative active Energy : Ea- kWh U32
23986 0x5DB2 1 Last Partial residual negative active Energy : rEa- Wh 10⁻¹ U16
23987 0x5DB3 2 Last Partial positive reactive Energy : Er+ kvarh U32
23989 0x5DB5 1 Last Partial residual positive reactive Energy : rEr+ varh 10⁻¹ U16
23990 0x5DB6 2 Last Partial negative reactive Energy : Er- kvarh U32
23992 0x5DB8 1 Last Partial residual negative reactive Energy : rEr- varh 10⁻¹ U16
23993 0x5DB9 2 Last Partial Apparent Energy : Eap kVAh U32
23995 0x5DBB 1 Last Partial residual apparent Energy : rEap VAh 10⁻¹ U16



Automation


Protection Device


Protection device #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40448 0x9E00 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40448 0x9E00 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40449 0x9E01 1 Type
0 : None
1 : Breaker
2 : Differential breaker
3 : Switch
4 : Switch fuse
5 : Fuse
- U8
40450 0x9E02 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40451 0x9E03 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40452 0x9E04 1 Reserved - -
40453 0x9E05 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40454 0x9E06 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40455 0x9E07 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40456 0x9E08 1 Reserved - -
40457 0x9E09 1 Trip counter - U16
40458 0x9E0A 2 Last trip date - DATETIME
40460 0x9E0C 1 Operation counter (I <= 5% In) - U16
40461 0x9E0D 1 Operation counter (5% In < I <= 100% In) - U16
40462 0x9E0E 1 Operation counter (I > 100% In) - U16
40463 0x9E0F 1 Total operation counter - U16
40464 0x9E10 1 On fault
0 : No
1 : Fault detected
- U8

Protection device #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40472 0x9E18 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40472 0x9E18 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40473 0x9E19 1 Type
0 : None
1 : Breaker
2 : Differential breaker
3 : Switch
4 : Switch fuse
5 : Fuse
- U8
40474 0x9E1A 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40475 0x9E1B 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40476 0x9E1C 1 Reserved - -
40477 0x9E1D 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40478 0x9E1E 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40479 0x9E1F 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40480 0x9E20 1 Reserved - -
40481 0x9E21 1 Trip counter - U16
40482 0x9E22 2 Last trip date - DATETIME
40484 0x9E24 1 Operation counter (I <= 5% In) - U16
40485 0x9E25 1 Operation counter (5% In < I <= 100% In) - U16
40486 0x9E26 1 Operation counter (I > 100% In) - U16
40487 0x9E27 1 Total operation counter - U16
40488 0x9E28 1 On fault
0 : No
1 : Fault detected
- U8

Protection device #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40496 0x9E30 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40496 0x9E30 1 Monitoring status
0 : Disabled
1 : Enabled
- U8
40497 0x9E31 1 Type
0 : None
1 : Breaker
2 : Differential breaker
3 : Switch
4 : Switch fuse
5 : Fuse
- U8
40498 0x9E32 1 Position
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40499 0x9E33 1 Trip state
0 : No trip
1 : Trip
2 : Unknown
3 : Not Available
- U8
40500 0x9E34 1 Reserved - -
40501 0x9E35 1 Position Pole 1
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40502 0x9E36 1 Position Pole 2
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40503 0x9E37 1 Position Pole 3
0 : Open
1 : Closed
2 : Unknown
3 : Not Available
- U8
40504 0x9E38 1 Reserved - -
40505 0x9E39 1 Trip counter - U16
40506 0x9E3A 2 Last trip date - DATETIME
40508 0x9E3C 1 Operation counter (I <= 5% In) - U16
40509 0x9E3D 1 Operation counter (5% In < I <= 100% In) - U16
40510 0x9E3E 1 Operation counter (I > 100% In) - U16
40511 0x9E3F 1 Total operation counter - U16
40512 0x9E40 1 On fault
0 : No
1 : Fault detected
- U8



Alarming


Protection


Protection alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37888 0x9400 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37888 0x9400 1 Ack ID - U16
37889 0x9401 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37890 0x9402 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37891 0x9403 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37892 0x9404 2 Start date - DATETIME
37894 0x9406 2 Duration - U32
37896 0x9408 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37898 0x940A 1 Boolean variable (Instance index) s / 2 U16
37899 0x940B 1 Startup delay s / 2 U16
37900 0x940C 1 Dropout delay s / 2 U16
37901 0x940D 4 Operand value achieved s / 2 S64

Protection alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37912 0x9418 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37912 0x9418 1 Ack ID - U16
37913 0x9419 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37914 0x941A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37915 0x941B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37916 0x941C 2 Start date - DATETIME
37918 0x941E 2 Duration - U32
37920 0x9420 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37922 0x9422 1 Boolean variable (Instance index) s / 2 U16
37923 0x9423 1 Startup delay s / 2 U16
37924 0x9424 1 Dropout delay s / 2 U16
37925 0x9425 4 Operand value achieved s / 2 S64

Protection alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37936 0x9430 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37936 0x9430 1 Ack ID - U16
37937 0x9431 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37938 0x9432 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37939 0x9433 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37940 0x9434 2 Start date - DATETIME
37942 0x9436 2 Duration - U32
37944 0x9438 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37946 0x943A 1 Boolean variable (Instance index) s / 2 U16
37947 0x943B 1 Startup delay s / 2 U16
37948 0x943C 1 Dropout delay s / 2 U16
37949 0x943D 4 Operand value achieved s / 2 S64

Protection alarm current status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37960 0x9448 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37960 0x9448 1 Ack ID - U16
37961 0x9449 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37962 0x944A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37963 0x944B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37964 0x944C 2 Start date - DATETIME
37966 0x944E 2 Duration - U32
37968 0x9450 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37970 0x9452 1 Boolean variable (Instance index) s / 2 U16
37971 0x9453 1 Startup delay s / 2 U16
37972 0x9454 1 Dropout delay s / 2 U16
37973 0x9455 4 Operand value achieved s / 2 S64

Protection alarm current status #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37984 0x9460 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37984 0x9460 1 Ack ID - U16
37985 0x9461 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
37986 0x9462 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
37987 0x9463 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
37988 0x9464 2 Start date - DATETIME
37990 0x9466 2 Duration - U32
37992 0x9468 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
37994 0x946A 1 Boolean variable (Instance index) s / 2 U16
37995 0x946B 1 Startup delay s / 2 U16
37996 0x946C 1 Dropout delay s / 2 U16
37997 0x946D 4 Operand value achieved s / 2 S64

Protection alarm current status #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38008 0x9478 Info 17 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38008 0x9478 1 Ack ID - U16
38009 0x9479 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38010 0x947A 1 Alarm cause :
0 : Cause Unknown
15 : Equality
16 : Non-equality
- U16
38011 0x947B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38012 0x947C 2 Start date - DATETIME
38014 0x947E 2 Duration - U32
38016 0x9480 2 Boolean variable (ServiceID)
0 : Input 1
1 : Input 2
255 : Not used
- U32
38018 0x9482 1 Boolean variable (Instance index) s / 2 U16
38019 0x9483 1 Startup delay s / 2 U16
38020 0x9484 1 Dropout delay s / 2 U16
38021 0x9485 4 Operand value achieved s / 2 S64


System


System alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38496 0x9660 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38496 0x9660 1 Ack ID - U16
38497 0x9661 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38498 0x9662 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
10 : Bad CT prim
- U16
38499 0x9663 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38500 0x9664 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38501 0x9665 2 Start date - DATETIME
38503 0x9667 2 Duration - U32
38505 0x9669 1 Startup delay s / 2 U16
38506 0x966A 1 Dropout delay s / 2 U16
38507 0x966B 2 Reserved - -
38509 0x966D 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
3 : eMspLineI4
4 : eMspLineI5
5 : eMspLineI6
255 : eMspLineIUndefined
- U16
38510 0x966E 1 Reserved - -
38511 0x966F 4 Reserved - -
38515 0x9673 4 Reserved - -

System alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38520 0x9678 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38520 0x9678 1 Ack ID - U16
38521 0x9679 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38522 0x967A 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
10 : Bad CT prim
- U16
38523 0x967B 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38524 0x967C 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38525 0x967D 2 Start date - DATETIME
38527 0x967F 2 Duration - U32
38529 0x9681 1 Startup delay s / 2 U16
38530 0x9682 1 Dropout delay s / 2 U16
38531 0x9683 2 Reserved - -
38533 0x9685 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
3 : eMspLineI4
4 : eMspLineI5
5 : eMspLineI6
255 : eMspLineIUndefined
- U16
38534 0x9686 1 Reserved - -
38535 0x9687 4 Reserved - -
38539 0x968B 4 Reserved - -

System alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38544 0x9690 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38544 0x9690 1 Ack ID - U16
38545 0x9691 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38546 0x9692 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
10 : Bad CT prim
- U16
38547 0x9693 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38548 0x9694 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38549 0x9695 2 Start date - DATETIME
38551 0x9697 2 Duration - U32
38553 0x9699 1 Startup delay s / 2 U16
38554 0x969A 1 Dropout delay s / 2 U16
38555 0x969B 2 Reserved - -
38557 0x969D 1 Line I
0 : eMspLineI1
1 : eMspLineI2
2 : eMspLineI3
3 : eMspLineI4
4 : eMspLineI5
5 : eMspLineI6
255 : eMspLineIUndefined
- U16
38558 0x969E 1 Reserved - -
38559 0x969F 4 Reserved - -
38563 0x96A3 4 Reserved - -


Log


Alarm log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39632 0x9AD0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39632 0x9AD0 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39648 0x9AE0 Header 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39648 0x9AE0 1 Next record number - U16
39649 0x9AE1 1 Items count (max 7 per request) - U16
39650 0x9AE2 1 Item size (words) - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39651 0x9AE3 Data 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39651 0x9AE3 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
15 : Boolean equality
16 : Boolean non-equality (different)
- U16
39652 0x9AE4 1 Criticality :
0 : Information
1 : Not Critical
2 : Critical
- U16
39653 0x9AE5 2 Start date - DATETIME
39655 0x9AE7 2 Duration - U32
39657 0x9AE9 2 Specific data 1 (depend on alarm type) - U32
39659 0x9AEB 1 Specific data 2 (depend on alarm type) - U16
39660 0x9AEC 1 Specific data 3 (depend on alarm type) - U16
39661 0x9AED 1 Specific data 4 (depend on alarm type) - U16
39662 0x9AEE 1 Specific data 5 (depend on alarm type) - U16
39663 0x9AEF 1 Specific data 6 (depend on alarm type) - U16
39664 0x9AF0 4 Specific data 7 (depend on alarm type) - S64
39668 0x9AF4 4 Specific data 8 (depend on alarm type) - S64



Countis


Load 1 Inst. Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 30 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Phase to Phase Voltage: U12 V 10⁻² U32
50516 0xC554 2 Phase to Phase Voltage: U23 V 10⁻² U32
50518 0xC556 2 Phase to Phase Voltage: U31 V 10⁻² U32
50520 0xC558 2 Simple voltage : V1 V 10⁻² U32
50522 0xC55A 2 Simple voltage : V2 V 10⁻² U32
50524 0xC55C 2 Simple voltage : V3 V 10⁻² U32
50526 0xC55E 2 Frequency : F Hz 10⁻² U32
50528 0xC560 2 Current : I1 mA U32
50530 0xC562 2 Current : I2 mA U32
50532 0xC564 2 Current : I3 mA U32
50534 0xC566 2 Neutral Current : In mA U32
50536 0xC568 2 ∑ Active Power +/- : P W 10 S32
50538 0xC56A 2 ∑ Reactive Power +/- : Q var 10 S32
50540 0xC56C 2 ∑ Apparent Power : S VA 10 U32

Load 1 Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 22 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ kWh U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + kvarh U32
50774 0xC656 2 Total Apparent Energy (no resetable) : Eap kVAh U32
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- kWh U32
50778 0xC65A 2 Total Negative Reactive Energy (no resetable) : Er - kvarh U32
50780 0xC65C 2 Partial Positive Active Energy: Ea+ kWh U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + kvarh U32
50784 0xC660 2 Partial Apparent Energy : Eap kVAh U32
50786 0xC662 2 Partial Negative Active Energy : Ea- kWh U32
50788 0xC664 2 Partial Negative Reactive Energy : Er - kvarh U32


--X33F-LB08-0PZ4-6281e996--