Socomec Virtual JNC software for Nutanix systems, along with the Net Vision network interface, guarantees a complete system shutdown in case of power supply outage, avoiding loss of data and preventing problems in the recovery phase.

Via an ergonomic and user-friendly interface, it allows a shutdown process configured according to your needs. (i.e. to set an ordered list of VM to shut down.). The process includes cluster stop and all nodes shut off.

When the normal conditions are restored, the power supply is present and there are no more warning on the UPS, the SD-Agent restarts the whole cluster automatically.

 

Socomec Virtual JNC software is recognised officially as NUTANIX ‘Ready AHV Integrated’ and compatible with the following UPS ranges:

  • NETYS RT
  • ITYS
  • MODULYS (all range)
  • MASTERYS (all range)
  • DELPHYS (all range)