DIRIS Q800
Electrical network analyser - quality analysis of electrical energy and power grids
TCB 32-40 current transformers
Bar or cable-through CT 40 mm - 75 to 1000 A
COUNTIS E3x
Active energy meters - three-phase - direct 100 A
TF sensors
Flexible TF current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
COUNTIS M0x
Active energy meters for OEM - single-phase - direct 45 A
CTP: Automatic CT short-circuiting device
Measuring devices - 5 A
TE sensors
Solid-core current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
CT mounting kit
Accessories - For current transformer
Voltage transformer unit BTV 25
Measuring devices - from 230 to 800 Vac
TCB 44-50 current transformers
Bar or cable-through CT 50 mm - 150 to 1250 A
TBA 127 current transformers
Bar-through CT 127 mm - 400 to 4000 A
T2BA 103 current transformers
Bar-through CT 103 mm 0.2s - 1000 to 1500 A
DIRIS Digiware BCM
Multi-circuit current acquisition module with integrated sensors for power distribution units (PDU) - for 18 or 21
COUNTIS M3x
Active energy meters for OEM - three-phase - direct 100 A
TCA 14 current transformers
Cable-through CT 14 mm - 40 to 150 A
DIRIS Digiware Udc
DC voltage acquisition module - for the DIRIS Digiware system
TBA 100 current transformers
Bar-through CT 100 mm - 600 to 4000 A
T2RB 115 current transformers
Primary wound CT 115 mm 0.2s - 25 to 150 A
TBA 103 current transformers
Bar-through CT 103 mm - 400 to 2000 A
TCB 55-80 current transformers
Bar or cable-through CT 80 mm - 400 to 2000 A