DELPHYS BC
Reliable, simple and ready-to-use power protection - from 200 to 300 kVA
DELPHYS MP Elite+
Resilient transformer-based power protection - from 80 to 200 kVA
MASTERYS BC+
Designed for easy integration and use - from 10 to 160 kVA
MASTERYS GP4
Superior reliability and performance - from 10 to 160 kVA/kW
MODULYS GP
Unique, fully modular and redundant solution - from 25 to 200 kVA/kW
NETYS PE
Practical and cost-effective protection - from 600 to 2000 VA
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
OFYS RT
Reliable protection for critical equipment - from 1 to 6 kVA
NETYS PR Mini Tower
Space saving reliable protection - from 1000 to 2000 VA
DELPHYS GP
High-efficiency protection without compromise - from 160 to 800 kVA/kW
ITYS E
Affordable and reliable protection - from 1 to 10 kVA
NETYS RT-M
Solution for marine applications - from 1100 to 3300 VA
MASTERYS GP4 RK
Tailored protection for Edge computing - from 10 to 40 kVA/kW
ITYS
Reliable and versatile power protection - from 1 to 10 kVA
MODULYS XS
The ultimate modularity for the most critical environments - from 2.5 to 20 kVA/kW
NETYS PR Rack/Tower
High performance protection on rack or tower - from 1700 to 3300 VA
NETYS RT
Total protection on rack or tower - from 1100 to 11000 VA
MASTERYS IP+
Robust, highly reliable protection for harsh environments - from 10 to 80 kVA
MODULYS XL
The ultimate modularity for the most critical environments - from 200 to 4800 kVA/kW
DELPHYS XL
High Power UPS - 1000 and 1200 kVA/kW