Description
The RT VISION network adapter allows direct connection of UPS models in the NETYS RT series to the Ethernet network, thereby enabling remote management of the UPS — with protected access — using a web browser, a TELNET interface or an NMS application via SNMP protocol.Â
Since the connection protocols used (HTTP, DHCP, SMTP, SNMP v1 and v3, WOL and others) do not depend on the platform and operating system, RT VISION is extremely flexible and adaptable to all systems.
In addition to its control and monitoring potential, the RT VISION interface is capable of providing a high level of protection for UPS-powered servers; under critical conditions, for example, up to 40 UPS-powered devices can be shut down in an ordered and controlled sequence, guaranteeing data integrity.Â
Remote shutdown is guaranteed by the JNC or VIRTUAL JNC program, a shutdown client, which must be installed on all computers or Hosts requiring an automatic shutdown capability.