49 resources found

Clear filters
  • ISO 50001 SOCOMEC (Huttenheim)
    ISO certificate
  • DELPHYS XL - High power UPS - 1200 kVA
    Brochure
  • ATyS C55 / C65 - ATS Controller for Transfer Switching Equipment
    Brochure
  • ATS CONTROLLER ATYS C25/C35
    Brochure
  • ISO 9001 SOCOMEC
    ISO certificate
  • ISO 14001 SOCOMEC
    ISO certificate
  • ISO 27001 SOCOMEC
    ISO certificate
  • ISO 9001 SICON Srl
    ISO certificate
  • ISO 14001 SICON Srl
    ISO certificate
  • MULTIS L20/L30/L40 | Multi-measurement devices
    Brochure
  • MULTIS-L50 - Multifunctional digital panel meter
    Brochure
  • MASTERYS BC+ - UPS from 10 to 160 kVA
    Brochure
  • W-BMS - Wireless Battery Monitoring System
    Brochure
  • MODULYS XL
    Brochure
  • STATYS | High power availability and site maintainability | Static Transfer System up to 1800 A
    Brochure
  • MASTERYS GP4 - UPS from 10 to 160 kVA / kW Superior
    Brochure
  • SAFETY SWITCHES - Local visible cut-off switches for the heavy industries
    Brochure
  • ATyS d H | Transfer Switching Equipment from 4000 to 6300 A
    Brochure
  • Master the monitoring of your data centre thanks to innovation
    Brochure
  • Enclosed switches - from 20 to 1600 A
    Brochure
  • COUNTIS E - Active / reactive energy meters and multi-utility pulse concentrators
    Brochure
  • DIRIS B 30 - Multifunction power monitoring devices
    Brochure
  • ATEX-ENCLOSURES - Safety in an explosive atmosphere
    Brochure
  • WEBVIEW - Software solution for the monitoring and analysis of your electrical installation
    Brochure
  • ISOM Digiware
    Brochure
  • DIRIS Digiware RCM
    Brochure
  • DIRIS Q800 - Network analyser to monitor the power quality of your electrical installation
    Brochure
  • DIRIS DIGIWARE
    Brochure
  • ENERGY STORAGE SOLUTIONS
    Brochure
  • DIRIS A & B
    Brochure