13 resources found

Clear filters
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • T2BA103 1250/5 cl.0,2s 5VA CAD 192U9393
    Mechanical view
  • CURRENT-TRANSFORMERS - Measurement devices from 5 to 5000 A
    Catalogue - pages