13 resources found

Clear filters
  • ATyS M - Implementation of standard IEC_EN 61439
    Technical guide
  • ATyS pM - Automatic transfer switching equipment
    Communication table
  • ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UK declaration
    Declaration of conformity
  • ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UE declaration
    Declaration of conformity
  • ATyS d M - ATyS t M - ATyS g M - ATyS p M 40A-160A_CB certificate
    Third-party certificate
  • ATyS M 40-160A_SDoC- CCC declaration
    Declaration of conformity
  • ATyS p M +COM 4P 40A 230/400V CAD 93844004
    Mechanical view
  • ATyS p M +COM 4P 63A 230/400V CAD 93844006
    Mechanical view
  • ATyS p M +COM 4P 80A 230/400V CAD 93844008
    Mechanical view
  • ATyS p M +COM 4P 100A 230/400V CAD 93844010
    Mechanical view
  • ATyS p M +COM 4P 125A 230/400V CAD 93844012
    Mechanical view
  • ATyS p M +COM 4P 160A 230/400V CAD 93844016
    Mechanical view
  • ATYS-p-M - Automatic Transfer Switching Equipment
    Catalogue - pages