5 resources found

Clear filters
  • TCB318-20 250/5 cl.1 2,5VA CAD 192T3325
    Mechanical view
  • TCB318-20 200/5 cl.1 1,5VA CAD 192T3320
    Mechanical view
  • TCB318-20 150/5 cl.1 1,25VA CAD 192T3315
    Mechanical view
  • TCB318-20 100/5 cl.1 1VA CAD 192T3310
    Mechanical view
  • CURRENT-TRANSFORMERS - Measurement devices from 5 to 5000 A
    Catalogue - pages