25 resources found

Clear filters
  • COUNTIS E1x_UE certificate
    Third-party certificate
  • COUNTIS E11/E12 - Single-phase energy meter Direct - 80 A Pulse
    Installation and operating manual
  • COUNTIS E17/E18 - Single-phase energy meter Direct - 80 A Ethernet
    Installation and operating manual
  • COUNTIS E15/E16 - Single-phase energy meter Direct - 80 A M-BUS
    Installation and operating manual
  • COUNTIS E13/E14 - Single-phase energy meter Direct - 80 A MODBUS
    Installation and operating manual
  • COUNTIS E14 Modbus - Active energy meters
    Communication table
  • COUNTIS E13 Modbus - Active energy meters
    Communication table
  • COUNTIS E15_E16 M-BUS - Active energy meters
    Communication table
  • COUNTIS E13-E14 Active Energy Meter_Measurement standard certificate of compliance
    Third-party certificate
  • COUNTIS Exx Active Energy Meter_UE declaration
    Declaration of conformity
  • COUNTIS E12-E14-E18 Active Energy Meter_UE declaration
    Declaration of conformity
  • COUNTIS Ex range_UK declaration
    Declaration of conformity
  • COUNTIS E11/E12 Single-phase Digital Energy meters
    Quick start guide
  • COUNTIS E12 Single-phase kwh meter direct 63 A
    Quick start guide
  • COUNTIS E15/E16 Single-phase Digital Energy meters
    Quick start guide
  • COUNTIS E17/E18 Single-phase Digital Energy meters
    Quick start guide
  • COUNTIS E13/E14 Single-phase Digital Energy meters
    Quick start guide
  • COUNTIS E13 1PH 80A MODBUS CAD 48503043
    Mechanical view
  • COUNTIS E14 1PH 80A MODBUS MID CAD 48503044
    Mechanical view
  • COUNTIS E15 1PH 80A M-BUS CAD 48503045
    Mechanical view
  • COUNTIS E16 1PH 80A M-BUS MID CAD 48503046
    Mechanical view
  • COUNTIS E17 1PH 80A ETH CAD 48503047
    Mechanical view
  • COUNTIS E18 1PH 80A ETH MID CAD 48503048
    Mechanical view
  • COUNTIS E - Active / reactive energy meters and multi-utility pulse concentrators
    Brochure
  • COUNTIS-E1x - Active-energy meters single-phase - direct 80 A
    Catalogue - pages