103 resources found

Clear filters
  • DIRIS B-10/B-30 - Multifunction meters and associated current sensors
    Installation and operating manual
  • DIRIS Digiware demo case
    Quick start guide
  • ISOM Digiware
    Installation and operating manual
  • Solid-core current sensors TE
    PEP
  • Core Balance Transformer_UK declaration
    Declaration of conformity
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • Shunt 100 MV_UE declaration
    Declaration of conformity
  • Core Balance Transformer_UE declaration
    Declaration of conformity
  • TF Current Sensor_CB certificate
    Third-party certificate
  • DC Current Sensor Split & Solid core_UE declaration
    Declaration of conformity
  • TR/iTR - Current sensors
    Quick start guide
  • TE - Current sensors
    Quick start guide
  • TE - Current sensors
    Quick start guide
  • TF - Rogowski Flexible current sensors
    Quick start guide
  • TE - Current sensors
    Quick start guide
  • TCB26-40 500/5 cl.1 5VA fix CAD 192T3250
    Mechanical view
  • TCB85-100 1600/5 cl.0,5 15VA CAD 192T9694
    Mechanical view
  • TCB85-100 1500/5 cl.0,5 15VA CAD 192T9695
    Mechanical view
  • T2CB32-40 250/5 cl.0,2s 5VA CAD 192U4025
    Mechanical view
  • DC SOLID CORE 50A CAD 48290700
    Mechanical view
  • DC SOLID CORE 850A CAD 48290707
    Mechanical view
  • T2BA100 1250/5 cl.0,2s 5VA CAD 192U8093
    Mechanical view
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
    Mechanical view
  • TCA13-3P 3x125/5 cl.1 2,5VA CAD 192T1912
    Mechanical view
  • TCA13-3P 3x150/5 cl.1 2,5VA CAD 192T1915
    Mechanical view
  • TCA13-3P 3x160/5 cl.1 2,5VA CAD 192T1916
    Mechanical view