72 resources found

Clear filters
  • ISOM Digiware
    Installation and operating manual
  • Core Balance Transformer_UL certificate
    Third-party certificate
  • Core Balance Transformer_UK declaration
    Declaration of conformity
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • Core Balance Transformer_UE declaration
    Declaration of conformity
  • TCB26-40 500/5 cl.1 5VA fix CAD 192T3250
    Mechanical view
  • TCB85-100 1600/5 cl.0,5 15VA CAD 192T9694
    Mechanical view
  • TCB85-100 1500/5 cl.0,5 15VA CAD 192T9695
    Mechanical view
  • T2CB32-40 250/5 cl.0,2s 5VA CAD 192U4025
    Mechanical view
  • T2BA100 1250/5 cl.0,2s 5VA CAD 192U8093
    Mechanical view
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
    Mechanical view
  • T2CB44-63 1250/5 cl.0,2s 10VA CAD 192U6493
    Mechanical view
  • T2CB26-30 150/5 cl.0,2s 1,5VA CAD 192U2315
    Mechanical view
  • TCB26-30 50/5 cl.1 1VA +fix CAD 192T2305
    Mechanical view
  • TCB26-30 60/5 cl.1 1VA +fix CAD 192T2306
    Mechanical view
  • TCB26-30 75/5 cl.1 1,5VA +fix CAD 192T2307
    Mechanical view
  • TCB26-30 80/5 cl.1 1,5VA +fix CAD 192T2308
    Mechanical view
  • TCB26-30 100/5 cl0,5 1,5VA fix CAD 192T2310
    Mechanical view
  • TCB26-30 125/5 cl0,5 1,5VA fix CAD 192T2312
    Mechanical view
  • TCB26-30 150/5 cl0,5 1,5VA fix CAD 192T2315
    Mechanical view
  • TCB26-30 200/5 cl0,5 2,5VA fix CAD 192T2320
    Mechanical view
  • TCB26-30 250/5 cl.0,5 5VA fix CAD 192T2325
    Mechanical view
  • TCB26-30 300/5 cl.0,5 5VA fix CAD 192T2330
    Mechanical view
  • TCB26-30 400/5 cl.0,5 5VA fix CAD 192T2340
    Mechanical view
  • TCB26-30 500/5 cl.0,5 5VA fix CAD 192T2350
    Mechanical view
  • TCB26-30 600/5 cl.0,5 5VA fix CAD 192T2360
    Mechanical view