Function

Protection for small office, personal or point-of-sale applications.

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS PE 650VA/360W 230V 50/60Hz BATTERY INCLUDED WITH AVR, STEPWAVE PLUGS PROTECTED RJ45, 1xUSB
Effective date 2012-09-01
Country of origin CN
Discount Policy D02
Discount Policy Label NETYS PE
Length of the product unit 0.145
Width of the product unit 0.1
Depth of the product unit 0.3
Weight 5.2
ETIM - Electrical characteristics
Input voltage [V] 140..300
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 230..230
Secondary frequency [Hz] 50..60
Output effective power [W] 360
Output apparent power [VA] 650
Number of phases secondary 1
SNMP Yes
Voltage type AC
Output power factor 0.6
ETIM - Mechanical characteristics
Height [mm] 145
Width [mm] 100
Depth [mm] 300
Weight [kg] 5.2
Construction type Free standing model
Input connection C14
Number of output connections C13 4
ETIM - Technical features
USB interface Yes
Bridging time full load [min] 2
Suitable for network-management Yes
USV- technology Line-interactive
Overall efficiency [%] 98
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122515153
Customs number 8504409590
Weight of the packing unit 5.2
Length of the packing unit 0.3
Width of the packing unit 0.1
Depth of the packing unit 0.145
Norms
Conformity to standards IEC
Technical Characteristics
Depth 300
Height 145
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 100
Sn 0.65
Pn 0.36
Conf M2
Input voltage 230
Rate (min) 0.65
Rate (max) 0.65
Life Time 03-05
Configuration Line-Interactive UPS with AVR

Resources & Documentation