Function
SIRCO MOT AT are remotely operated 3/4 pole load break switches. They make and break under load conditions and provide safety isolation for any low voltage electrical circuit.
This is ensured via volt-free contacts using either a pulse or contactor logic.
=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common | 71 |
---|---|
Fill rate E-Order Selection | 100 |
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2013-12-13 |
---|---|
Country of origin | FR |
Discount Policy | 1CA60 |
Discount Policy Label | MOTORISED SWITCHES |
Length of the product unit | 0.321 |
Width of the product unit | 0.504 |
Depth of the product unit | 0.2115 |
Weight | 40 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 1000 |
Rated permanent current at AC-23, 400 V [A] | 1000 |
Rated permanent current at AC-21, 400 V [A] | 1000 |
Rated short-time withstand current lcw [kA] | 35 |
Rated operation power at AC-23, 400 V [kW] | 600 |
Switching power at 400 V [kW] | 600 |
Conditioned rated short-circuit current Iq [kA] | 100 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | No |
Number of switches | 1 |
Number of auxiliary contacts as change-over contact | 2 |
Motor drive optional | No |
Motor drive integrated | Yes |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Long turning handle |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032779498 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit | 40 |
Length of the packing unit | 0.72 |
Width of the packing unit | 0.75 |
Depth of the packing unit | 0.6 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Motorized |
---|---|
Number of poles | 3 |
Rated voltage | 690 VAC - 440 VDC |
Rated current | 1000 |
Type | Front operation |
Frame size | B6 |